Tabletop Leveling Mounts

Brand :
MISUMI

Caution

    Product Description

    - Tabletop Leveling Mounts
    - Product type: Mounting.
    - The part number is NFB.
    - Main Body Material: PP Resin plastic.
    - Tabletop Leveling Mounts Thread Material is SS400 Carbon steel.
    - Thread Surface Treatment: Trivalent Chromate solution.
    - Nominal of Thread size (M): 5, 6, 8 and 10
    - Tabletop Leveling Mounts Body Color: Black.
    - Screws and pads are integrated, and Hex nut included.
    - For Leveling Mounts type: RoHS10 compliant.
    - Pads intended to fix lightweighted equipment, such as desktop type inspection tools.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat