1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Square Resin Washers - POM/MC Nylon

Square Resin Washers - POM/MC Nylon
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

One Through Hole Type or Two Through Holes Type is available.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
WSRJJ6-[6-20/1]-[3-10/0.5]
WSRJJ8-[8-25/1]-[4-12.5/0.5]
WSRJJ10-[10-30/1]-[5-15/0.5]
WSRJJ12-[12-35/1]-[6-17.5/0.5]
WSRJJ15-[15-45/1]-[7.5-22.5/0.5]
WSRJJ20-[20-60/1]-[10-30/0.5]
WSRJJ25-[25-75/1]-[12.5-37.5/0.5]
WSRJM6-[6-20/1]-[3-10/0.5]
WSRJM8-[8-25/1]-[4-12.5/0.5]
WSRJM10-[10-30/1]-[5-15/0.5]
WSRJM12-[12-35/1]-[6-17.5/0.5]
WSRJM15-[15-45/1]-[7.5-22.5/0.5]
WSRJM20-[20-60/1]-[10-30/0.5]
WSRJM25-[25-75/1]-[12.5-37.5/0.5]
WSRPJ10-[20-40/1]-[10-30/0.5]
WSRPJ12-[24-48/1]-[12-36/0.5]
WSRPJ15-[30-60/1]-[15-45/0.5]
WSRPJ20-[40-80/1]-[20-60/0.5]
WSRPJ25-[50-100/1]-[25-75/0.5]
WSRPM10-[20-40/1]-[10-30/0.5]
WSRPM12-[24-48/1]-[12-36/0.5]
WSRPM15-[30-60/1]-[15-45/0.5]
WSRPM20-[40-80/1]-[20-60/0.5]
WSRPM25-[50-100/1]-[25-75/0.5]
WSRRJ6-[12-24/1]-[6-18/0.5]
WSRRJ8-[16-32/1]-[8-24/0.5]
WSRRJ10-[20-40/1]-[10-30/0.5]
WSRRJ12-[24-48/1]-[12-36/0.5]
WSRRJ15-[30-60/1]-[15-45/0.5]
WSRRJ20-[40-80/1]-[20-60/0.5]
WSRRJ25-[50-100/1]-[25-75/0.5]
WSRRM6-[12-24/1]-[6-18/0.5]
WSRRM8-[16-32/1]-[8-24/0.5]
WSRRM10-[20-40/1]-[10-30/0.5]
WSRRM12-[24-48/1]-[12-36/0.5]
WSRRM15-[30-60/1]-[15-45/0.5]
WSRRM20-[40-80/1]-[20-60/0.5]
WSRRM25-[50-100/1]-[25-75/0.5]
WSRZJ10-[20-40/1]-[10-30/0.5]
WSRZJ12-[24-48/1]-[12-36/0.5]
WSRZJ15-[30-60/1]-[15-45/0.5]
WSRZJ20-[40-80/1]-[20-60/0.5]
WSRZJ25-[50-100/1]-[25-75/0.5]
WSRZM10-[20-40/1]-[10-30/0.5]
WSRZM12-[24-48/1]-[12-36/0.5]
WSRZM15-[30-60/1]-[15-45/0.5]
WSRZM20-[40-80/1]-[20-60/0.5]
WSRZM25-[50-100/1]-[25-75/0.5]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Hole Type Width A
(mm)
B
(mm)
P
(mm)

-

WASHER 1 Piece(s) 4 Day(s) 10PolyacetalThrough Hole66 ~ 203 ~ 10

-

WASHER 1 Piece(s) 4 Day(s) 10PolyacetalThrough Hole88 ~ 254 ~ 12.5

-

WASHER 1 Piece(s) 4 Day(s) 10PolyacetalThrough Hole1010 ~ 305 ~ 15

-

WASHER 1 Piece(s) 4 Day(s) 10PolyacetalThrough Hole1212 ~ 356 ~ 17.5

-

WASHER 1 Piece(s) 4 Day(s) 10PolyacetalThrough Hole1515 ~ 457.5 ~ 22.5

-

WASHER 1 Piece(s) 4 Day(s) 10PolyacetalThrough Hole2020 ~ 6010 ~ 30

-

WASHER 1 Piece(s) 4 Day(s) 10PolyacetalThrough Hole2525 ~ 7512.5 ~ 37.5

-

WASHER 1 Piece(s) 4 Day(s) 10MC NylonThrough Hole66 ~ 203 ~ 10

-

WASHER 1 Piece(s) 4 Day(s) 10MC NylonThrough Hole88 ~ 254 ~ 12.5

-

WASHER 1 Piece(s) 4 Day(s) 10MC NylonThrough Hole1010 ~ 305 ~ 15

-

WASHER 1 Piece(s) 4 Day(s) 10MC NylonThrough Hole1212 ~ 356 ~ 17.5

-

WASHER 1 Piece(s) 4 Day(s) 10MC NylonThrough Hole1515 ~ 457.5 ~ 22.5

-

WASHER 1 Piece(s) 4 Day(s) 10MC NylonThrough Hole2020 ~ 6010 ~ 30

-

WASHER 1 Piece(s) 4 Day(s) 10MC NylonThrough Hole2525 ~ 7512.5 ~ 37.5

-

WASHER 1 Piece(s) 4 Day(s) 10PolyacetalCountersunk Hole1020 ~ 4010 ~ 30

-

WASHER 1 Piece(s) 4 Day(s) 10PolyacetalCountersunk Hole1224 ~ 4812 ~ 36

-

WASHER 1 Piece(s) 4 Day(s) 10PolyacetalCountersunk Hole1530 ~ 6015 ~ 45

-

WASHER 1 Piece(s) 4 Day(s) 10PolyacetalCountersunk Hole2040 ~ 8020 ~ 60

-

WASHER 1 Piece(s) 4 Day(s) 10PolyacetalCountersunk Hole2550 ~ 10025 ~ 75

-

WASHER 1 Piece(s) 4 Day(s) 10MC NylonCountersunk Hole1020 ~ 4010 ~ 30

-

WASHER 1 Piece(s) 4 Day(s) 10MC NylonCountersunk Hole1224 ~ 4812 ~ 36

-

WASHER 1 Piece(s) 4 Day(s) 10MC NylonCountersunk Hole1530 ~ 6015 ~ 45

-

WASHER 1 Piece(s) 4 Day(s) 10MC NylonCountersunk Hole2040 ~ 8020 ~ 60

-

WASHER 1 Piece(s) 4 Day(s) 10MC NylonCountersunk Hole2550 ~ 10025 ~ 75

-

WASHER 1 Piece(s) 4 Day(s) 10PolyacetalThrough Hole612 ~ 246 ~ 18

-

WASHER 1 Piece(s) 4 Day(s) 10PolyacetalThrough Hole816 ~ 328 ~ 24

-

WASHER 1 Piece(s) 4 Day(s) 10PolyacetalThrough Hole1020 ~ 4010 ~ 30

-

WASHER 1 Piece(s) 4 Day(s) 10PolyacetalThrough Hole1224 ~ 4812 ~ 36

-

WASHER 1 Piece(s) 4 Day(s) 10PolyacetalThrough Hole1530 ~ 6015 ~ 45

-

WASHER 1 Piece(s) 4 Day(s) 10PolyacetalThrough Hole2040 ~ 8020 ~ 60

-

WASHER 1 Piece(s) 4 Day(s) 10PolyacetalThrough Hole2550 ~ 10025 ~ 75

-

WASHER 1 Piece(s) 4 Day(s) 10MC NylonThrough Hole612 ~ 246 ~ 18

-

WASHER 1 Piece(s) 4 Day(s) 10MC NylonThrough Hole816 ~ 328 ~ 24

-

WASHER 1 Piece(s) 4 Day(s) 10MC NylonThrough Hole1020 ~ 4010 ~ 30

-

WASHER 1 Piece(s) 4 Day(s) 10MC NylonThrough Hole1224 ~ 4812 ~ 36

-

WASHER 1 Piece(s) 4 Day(s) 10MC NylonThrough Hole1530 ~ 6015 ~ 45

-

WASHER 1 Piece(s) 4 Day(s) 10MC NylonThrough Hole2040 ~ 8020 ~ 60

-

WASHER 1 Piece(s) 4 Day(s) 10MC NylonThrough Hole2550 ~ 10025 ~ 75

-

WASHER 1 Piece(s) 4 Day(s) 10PolyacetalCounterbored Hole1020 ~ 4010 ~ 30

-

WASHER 1 Piece(s) 4 Day(s) 10PolyacetalCounterbored Hole1224 ~ 4812 ~ 36

-

WASHER 1 Piece(s) 4 Day(s) 10PolyacetalCounterbored Hole1530 ~ 6015 ~ 45

-

WASHER 1 Piece(s) 4 Day(s) 10PolyacetalCounterbored Hole2040 ~ 8020 ~ 60

-

WASHER 1 Piece(s) 4 Day(s) 10PolyacetalCounterbored Hole2550 ~ 10025 ~ 75

-

WASHER 1 Piece(s) 4 Day(s) 10MC NylonCounterbored Hole1020 ~ 4010 ~ 30

-

WASHER 1 Piece(s) 4 Day(s) 10MC NylonCounterbored Hole1224 ~ 4812 ~ 36

-

WASHER 1 Piece(s) 4 Day(s) 10MC NylonCounterbored Hole1530 ~ 6015 ~ 45

-

WASHER 1 Piece(s) 4 Day(s) 10MC NylonCounterbored Hole2040 ~ 8020 ~ 60

-

WASHER 1 Piece(s) 4 Day(s) 10MC NylonCounterbored Hole2550 ~ 10025 ~ 75

Loading...

  1. 1

Basic Information

Shape Square Washers Dimension Selecting Method Dimension Configurable Type Sale Type Sold Separately

MISUMI Unit Example related to this product