(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Are equipped with the Holder and thus, can be used to retain the Bearing Inner Rings.
Type | [ M ]Material | Color |
CLJGJ | Polyacetal | White |
CLJGM | MC Nylon Standard Grade | Blue |
Part Number | - | V | - | L |
CLJGJ15 | - | 8 | - | 20 |
Part Number | V | L 0.5mm Increment | D1 | T | Unit Price | ||||||||||
Type | D | CLJGJ | CLJGM | ||||||||||||
L2~10 | L10.5~20 | L20.5~30 | L30.5~40 | L40.5~50 | L2~10 | L10.5~20 | L20.5~30 | L30.5~40 | L40.5~50 | ||||||
CLJGJ CLJGM | 8 | 3 | 2~30 | 5 | 1 | - | - | - | - | ||||||
4 | 6 | ||||||||||||||
10 | 3 | 5 | - | - | - | - | |||||||||
4 | 7 | ||||||||||||||
5 | 8 | ||||||||||||||
12 | 4 | 7 | - | - | - | - | |||||||||
5 | 8 | ||||||||||||||
6 | 9 | ||||||||||||||
14 | 4 | 5~40 | 7 | 1.5 | - | - | |||||||||
5 | 8 | ||||||||||||||
6 | 9 | ||||||||||||||
8 | 11 | ||||||||||||||
15 | 5 | 8 | - | - | |||||||||||
6 | 9 | ||||||||||||||
8 | 11 | ||||||||||||||
10 | 13 | ||||||||||||||
16 | 5 | 8 | - | - | |||||||||||
6 | 9 | ||||||||||||||
8 | 11 | ||||||||||||||
10 | 13 | ||||||||||||||
20 | 6 | 10~50 | 9 | 2 | |||||||||||
8 | 11 | ||||||||||||||
10 | 13 | ||||||||||||||
12 | 16 | ||||||||||||||
25 | 8 | 11 | |||||||||||||
10 | 13 | ||||||||||||||
12 | 16 | ||||||||||||||
15 | 21 | ||||||||||||||
16 | 22 | ||||||||||||||
30 | 10 | 13 | |||||||||||||
12 | 16 | ||||||||||||||
15 | 21 | ||||||||||||||
16 | 22 | ||||||||||||||
20 | 25 |
Part Number |
---|
CLJGJ8-[3,4]-[2-30/0.5] |
CLJGJ10-[3,4,5]-[2-30/0.5] |
CLJGJ12-[4,5,6]-[2-30/0.5] |
CLJGJ14-[4,5,6,8]-[5-40/0.5] |
CLJGJ15-[5,6,8,10]-[5-40/0.5] |
CLJGJ16-[5,6,8,10]-[5-40/0.5] |
CLJGJ20-[6,8,10,12]-[10-50/0.5] |
CLJGJ25-[8,10,12,15,16]-[10-50/0.5] |
CLJGJ30-[10,12,15,16,20]-[10-50/0.5] |
CLJGM8-[3,4]-[2-30/0.5] |
CLJGM10-[3,4,5]-[2-30/0.5] |
CLJGM12-[4,5,6]-[2-30/0.5] |
CLJGM14-[4,5,6,8]-[5-40/0.5] |
CLJGM15-[5,6,8,10]-[5-40/0.5] |
CLJGM16-[5,6,8,10]-[5-40/0.5] |
CLJGM20-[6,8,10,12]-[10-50/0.5] |
CLJGM25-[8,10,12,15,16]-[10-50/0.5] |
CLJGM30-[10,12,15,16,20]-[10-50/0.5] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | O.D. (mm) | Inner Dia. (mm) | Thickness/Length | Material | Material Detail |
---|---|---|---|---|---|---|---|---|---|---|---|
- | COLLARS | 1 Piece(s) | 4 Day(s) | 10 | 8 | 3 ~ 4 | 2 ~ 30 | Polyacetal | Polyacetal | ||
- | COLLARS | 1 Piece(s) | 4 Day(s) | 10 | 10 | 3 ~ 5 | 2 ~ 30 | Polyacetal | Polyacetal | ||
- | COLLARS | 1 Piece(s) | 4 Day(s) | 10 | 12 | 4 ~ 6 | 2 ~ 30 | Polyacetal | Polyacetal | ||
- | COLLARS | 1 Piece(s) | 4 Day(s) | 10 | 14 | 4 ~ 8 | 5 ~ 40 | Polyacetal | Polyacetal | ||
- | COLLARS | 1 Piece(s) | 4 Day(s) | 10 | 15 | 5 ~ 10 | 5 ~ 40 | Polyacetal | Polyacetal | ||
- | COLLARS | 1 Piece(s) | 4 Day(s) | 10 | 16 | 5 ~ 10 | 5 ~ 40 | Polyacetal | Polyacetal | ||
- | COLLARS | 1 Piece(s) | 4 Day(s) | 10 | 20 | 6 ~ 12 | 10 ~ 50 | Polyacetal | Polyacetal | ||
- | COLLARS | 1 Piece(s) | 4 Day(s) | 10 | 25 | 8 ~ 16 | 10 ~ 50 | Polyacetal | Polyacetal | ||
- | COLLARS | 1 Piece(s) | 4 Day(s) | 10 | 30 | 10 ~ 20 | 10 ~ 50 | Polyacetal | Polyacetal | ||
- | COLLARS | 1 Piece(s) | 4 Day(s) | 10 | 8 | 3 ~ 4 | 2 ~ 30 | MC Nylon | MC Nylon | ||
- | COLLARS | 1 Piece(s) | 4 Day(s) | 10 | 10 | 3 ~ 5 | 2 ~ 30 | MC Nylon | MC Nylon | ||
- | COLLARS | 1 Piece(s) | 4 Day(s) | 10 | 12 | 4 ~ 6 | 2 ~ 30 | MC Nylon | MC Nylon | ||
- | COLLARS | 1 Piece(s) | 4 Day(s) | 10 | 14 | 4 ~ 8 | 5 ~ 40 | MC Nylon | MC Nylon | ||
- | COLLARS | 1 Piece(s) | 4 Day(s) | 10 | 15 | 5 ~ 10 | 5 ~ 40 | MC Nylon | MC Nylon | ||
- | COLLARS | 1 Piece(s) | 4 Day(s) | 10 | 16 | 5 ~ 10 | 5 ~ 40 | MC Nylon | MC Nylon | ||
- | COLLARS | 1 Piece(s) | 4 Day(s) | 10 | 20 | 6 ~ 12 | 10 ~ 50 | MC Nylon | MC Nylon | ||
- | COLLARS | 1 Piece(s) | 4 Day(s) | 10 | 25 | 8 ~ 16 | 10 ~ 50 | MC Nylon | MC Nylon | ||
- | COLLARS | 1 Piece(s) | 4 Day(s) | 10 | 30 | 10 ~ 20 | 10 ~ 50 | MC Nylon | MC Nylon |
Loading...
Shape | With Guide | Hole Type | Through Hole | Dimension Selecting Method | Dimension Configurable Type |
---|---|---|---|---|---|
Sale Type | Sold Separately |
How can we improve?
How can we improve?