(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Knurled Knob Screws SR Tip
Knobs Screws are commonly used in various applications to secure, adjust, and control different mechanical devices. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Round Shape with Screw Tip (Short and Long type)
● Thread Size : M4, M5, M6 and M8
● Material : SUS303
[Application]
Knob Screws are commonly used in fastening, assembly, adjustment, clamping and so on
Part Number |
---|
NRLSR4-20 |
NRLSR4-25 |
NRLSR4-30 |
NRLSR5-20 |
NRLSR5-25 |
NRLSR5-30 |
NRLSR5-40 |
NRLSR6-30 |
NRLSR6-35 |
NRLSR6-40 |
NRLSR6-50 |
NRLSR8-40 |
NRLSR8-50 |
NRSSR4-10 |
NRSSR4-15 |
NRSSR5-10 |
NRSSR5-15 |
NRSSR6-10 |
NRSSR6-15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Dia. M | Mounting Section, Length L (mm) | Main Body Dia. D (Ø) | Main Body Height H (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 136.50 | TIP SR FORM KNUREING KNOBS | 1 Piece(s) | Available | Same day | 10 | 4 | 20 | 15 | 10 | |
฿ 150.15 | TIP SR FORM KNUREING KNOBS | 1 Piece(s) | Available | 3 Day(s) | 10 | 4 | 25 | 15 | 10 | |
฿ 150.15 ฿ 74.10 | TIP SR FORM KNUREING KNOBS | 1 Piece(s) | Same day | 10 | 4 | 30 | 15 | 10 | ||
฿ 145.60 | TIP SR FORM KNUREING KNOBS | 1 Piece(s) | Available | Same day | 10 | 5 | 20 | 15 | 10 | |
฿ 150.15 | TIP SR FORM KNUREING KNOBS | 1 Piece(s) | Available | 3 Day(s) | 10 | 5 | 25 | 15 | 10 | |
฿ 150.15 ฿ 69.10 | TIP SR FORM KNUREING KNOBS | 1 Piece(s) | Same day | 10 | 5 | 30 | 15 | 10 | ||
฿ 172.90 | TIP SR FORM KNUREING KNOBS | 1 Piece(s) | Same day | 10 | 5 | 40 | 15 | 10 | ||
฿ 172.90 | TIP SR FORM KNUREING KNOBS | 1 Piece(s) | Available | 3 Day(s) | 10 | 6 | 30 | 18 | 12 | |
฿ 172.90 | TIP SR FORM KNUREING KNOBS | 1 Piece(s) | Available | 3 Day(s) | 10 | 6 | 35 | 18 | 12 | |
฿ 232.05 ฿ 101.38 | TIP SR FORM KNUREING KNOBS | 1 Piece(s) | Same day | 10 | 6 | 40 | 18 | 12 | ||
฿ 241.15 | TIP SR FORM KNUREING KNOBS | 1 Piece(s) | Available | 3 Day(s) | 10 | 6 | 50 | 18 | 12 | |
฿ 291.20 | TIP SR FORM KNUREING KNOBS | 1 Piece(s) | Available | 3 Day(s) | 10 | 8 | 40 | 24 | 14 | |
฿ 318.50 | TIP SR FORM KNUREING KNOBS | 1 Piece(s) | Available | 3 Day(s) | 10 | 8 | 50 | 24 | 14 | |
฿ 100.10 | TIP SR FORM KNUREING KNOBS | 1 Piece(s) | Same day | 10 | 4 | 10 | 15 | 10 | ||
฿ 109.20 ฿ 42.28 | TIP SR FORM KNUREING KNOBS | 1 Piece(s) | Same day | 10 | 4 | 15 | 15 | 10 | ||
฿ 109.20 | TIP SR FORM KNUREING KNOBS | 1 Piece(s) | Available | Same day | 10 | 5 | 10 | 15 | 10 | |
฿ 109.20 | TIP SR FORM KNUREING KNOBS | 1 Piece(s) | Available | Same day | 10 | 5 | 15 | 15 | 10 | |
฿ 136.50 | TIP SR FORM KNUREING KNOBS | 1 Piece(s) | Available | 3 Day(s) | 10 | 6 | 10 | 18 | 12 | |
฿ 141.05 ฿ 69.59 | TIP SR FORM KNUREING KNOBS | 1 Piece(s) | Same day | 10 | 6 | 15 | 18 | 12 |
Loading...
Mounting Section Type | Threaded | Main Body, Type | Round Shape | Main Body Material | SUS303 |
---|---|---|---|---|---|
Round Shape, Type | Knob | Threaded End Machining | SR Tip | Side Machined | Knurling |
Additional Function | Slotted | Main Body, Surface Treatment | None |
How can we improve?
How can we improve?