1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Plastic Hexagon Socket Head Cap Screws Not Knurled/PPS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Plastic Hexagon Socket Head Cap Screws Not Knurled/PPS
  • Plastic Hexagon Socket Head Cap Screws Not Knurled/PPS
  • Plastic Hexagon Socket Head Cap Screws Not Knurled/PPS
  • Plastic Hexagon Socket Head Cap Screws Not Knurled/PPS
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 23.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Featurals]
· The head is not knurled. More economical than Knurled Type.
[Materials] PPS (Polyphenylenesulfide) non-glass fiber, PEEK (Polyetheretherketone).
[Thread Type] Metric, Coarse.
[Nominal of Thread (M)] 5, 6.
[Length L (mm)] 10, 15, 20, 25, 30.
[Pitch] 0.8, 1

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
PEKBL5-15
PEKBL5-20
PEKBL5-25
PEKBL5-30
PEKBL6-15
PEKBL6-20
PPSBL5-10
PPSBL5-15SALE
PPSBL5-20
PPSBL5-25
PPSBL5-30SALE
PPSBL6-15
PPSBL6-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread (M) Length L (mm) Pitch
(mm)
Plastic Material

฿ 48.67

BOLTS 1 Piece(s) Available 3 Day(s) 5150.8PEEK

฿ 55.01

BOLTS 1 Piece(s) Available 3 Day(s) 5200.8PEEK

฿ 61.36

BOLTS 1 Piece(s) Available 3 Day(s) 5250.8PEEK

฿ 78.29

BOLTS 1 Piece(s) Available 3 Day(s) 5300.8PEEK

฿ 78.29

BOLTS 1 Piece(s) Available 3 Day(s) 6151PEEK

฿ 82.52

BOLTS 1 Piece(s) Available 3 Day(s) 6201PEEK

฿ 23.28

BOLTS 1 Piece(s) Available 3 Day(s) 5100.8PPS

฿ 33.01

฿ 11.98

BOLTS 1 Piece(s) Same day 5150.8PPS

฿ 172.53

BOLTS 1 Piece(s) 3 Day(s) 5200.8PPS

฿ 48.67

BOLTS 1 Piece(s) Available 3 Day(s) 5250.8PPS

฿ 163.15

฿ 114.32

BOLTS 1 Piece(s) Same day 5300.8PPS

฿ 48.67

BOLTS 1 Piece(s) Available 3 Day(s) 6151PPS

฿ 67.70

BOLTS 1 Piece(s) Available 3 Day(s) 6201PPS

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape Hex Socket Basic Shape Standard (Round)
Material Plastic Surface Treatment Not Provided Thread Type Metric, Coarse
Additional Shape Standard Sales Unit Low Quantity (Available beginning with 1 pc.) Application Standard

MISUMI Unit Example related to this product