1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Stepped Knurled Head Screws

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Large delivery discount]You can get a maximum discount of 40% by purchasing in bulk.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
LRLBD4-E[8-30/1]-L[10-30/1]
LRLBD5-E[8-30/1]-L[10-30/1]
LRLBD6-E[8-30/1]-L[10-30/1]
LRLBD8-E[8-30/1]-L[10-30/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Pitch
(mm)
D Part Dia.
(Ø)
E
(mm)

-

BOLTS 1 Piece(s) 6 Day(s) 102.510 ~ 300.4548 ~ 30

-

BOLTS 1 Piece(s) 6 Day(s) 10310 ~ 300.558 ~ 30

-

BOLTS 1 Piece(s) 6 Day(s) 10410 ~ 300.768 ~ 30

-

BOLTS 1 Piece(s) 6 Day(s) 10610 ~ 30188 ~ 30

Loading...

  1. 1

Basic Information

Detailed Shape Knurling Mounting Hole Shape Not Provided Basic Shape Hand-fastened Screws
Material SUS303 Surface Treatment Not Provided Thread Type Metric Coarse
Tip Shape Flat End Additional Shape Standard Sales Unit Low Quantity (Available beginning with 1 pc.)
Application Standard Specifications Stepped

MISUMI Unit Example related to this product