(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Ultra Low Head Cap Screws - Hex Sockets
- Part number for series including of CBSTSR.
- Basic Shape: Standard (Round)
- Head Shape : Ultra Low Head
- Mounting Hole Shape: Hex Socket.
- Bolt Material: Stainless Steel SUS304 Equivalent.
- Ultra Low Head Cap Screws Nominal Thread (M): 2, 2.5, 3, 4, 5 and 6.
- Thread Type : Metric, Coarse.
- RoHS10 standard compliant.
- Head is extremely thin. Most suitable for machine and equipment locations without clearance.
Part Number |
CBSTSR3-8 |
M | r (Min.) | da(Max.) |
2 | 0.1 | 2.6 |
2.5 | 3.1 | |
3 | 3.6 | |
4 | 0.2 | 4.7 |
5 | 0.2 | 5.7 |
6 | 0.25 | 6.8 |
Part Number | M x P | A | B | E | t max. | (e)max. | CBSTSR | ||||
Unit Price | Volume Discount Rate | ||||||||||
Type | M-L | 1 ~ 9 pc(s). | 10 ~ 19 pcs. | 20 ~ 49 pcs. | 50 ~ 300 pcs. | ||||||
CBSTSR | 2- 3 | 2 x 0.4 | 4 | 1.3 | 0.5 | 1.2 | 1.2 | ||||
4 | |||||||||||
5 | |||||||||||
6 | |||||||||||
8 | |||||||||||
10 | |||||||||||
2.5- 3 | 2.5 x 0.45 | 5 | 1.3 | 0.6 | 1.5 | 1.2 | |||||
4 | |||||||||||
5 | |||||||||||
6 | |||||||||||
3- 5 | 3 x 0.5 | 6 | 1.5 | 0.8 | 2 | 1.4 | |||||
6 | |||||||||||
8 | |||||||||||
10 | |||||||||||
12 | |||||||||||
16 | |||||||||||
4- 5 | 4 x 0.7 | 8 | 2 | 0.9 | 2.5 | 1.5 | |||||
6 | |||||||||||
8 | |||||||||||
10 | |||||||||||
12 | |||||||||||
16 | |||||||||||
20 | |||||||||||
25 | |||||||||||
5- 6 | 5 x 0.8 | 9 | 2.5 | 1 | 3 | 1.8 | |||||
8 | |||||||||||
10 | |||||||||||
12 | |||||||||||
16 | |||||||||||
20 | |||||||||||
25 | |||||||||||
6- 8 | 6 x 1.0 | 10 | 3 | 1.2 | 4 | 2.2 | |||||
10 | |||||||||||
12 | |||||||||||
16 | |||||||||||
20 | |||||||||||
25 |
Thread | Tightening Torque | Tensile Strength |
N • m | N/mm2 | |
M2 | 0.16 | 200 |
M2.5 | 0.35 | 350 |
M3 | 0.6 | |
M4 | 1.1 | |
M5 | 2.2 | |
M6 | 5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 95.82 | BOLTS | 1 Piece(s) | Available | Same day | 10 | 2 | 3 | 0.4 | |
฿ 95.82 | BOLTS | 1 Piece(s) | Available | Same day | 10 | 2 | 4 | 0.4 | |
฿ 95.82 | BOLTS | 1 Piece(s) | Available | Same day | 10 | 2 | 5 | 0.4 | |
฿ 95.82 | BOLTS | 1 Piece(s) | Same day | 10 | 2 | 6 | 0.4 | ||
฿ 95.82 | BOLTS | 1 Piece(s) | Available | Same day | 10 | 2 | 8 | 0.4 | |
฿ 95.82 | BOLTS | 1 Piece(s) | Available | Same day | 10 | 2 | 10 | 0.4 | |
฿ 41.45 | BOLTS | 1 Piece(s) | 3 Day(s) | - | - | - | - | ||
฿ 95.82 | BOLTS | 1 Piece(s) | Same day | 10 | 2.5 | 3 | 0.45 | ||
฿ 95.82 | BOLTS | 1 Piece(s) | Available | Same day | 10 | 2.5 | 4 | 0.45 | |
฿ 95.82 | BOLTS | 1 Piece(s) | Available | Same day | 10 | 2.5 | 5 | 0.45 | |
฿ 95.82 | BOLTS | 1 Piece(s) | Available | Same day | 10 | 2.5 | 6 | 0.45 | |
฿ 41.00 | BOLTS | 1 Piece(s) | 3 Day(s) | 10 | - | - | - | ||
฿ 39.54 | BOLTS | 1 Piece(s) | 3 Day(s) | - | - | - | - | ||
฿ 155.00 | BOLTS | 1 Piece(s) | Same day | 10 | - | - | - | ||
฿ 110.56 | BOLTS | 1 Piece(s) | Available | Same day | 10 | 3 | 5 | 0.5 | |
฿ 110.56 | BOLTS | 1 Piece(s) | Available | Same day | 10 | 3 | 6 | 0.5 | |
฿ 110.56 | BOLTS | 1 Piece(s) | Available | Same day | 10 | 3 | 8 | 0.5 | |
฿ 110.56 | BOLTS | 1 Piece(s) | Available | Same day | 10 | 3 | 10 | 0.5 | |
฿ 110.56 | BOLTS | 1 Piece(s) | Available | Same day | 10 | 3 | 12 | 0.5 | |
฿ 37.64 | BOLTS | 1 Piece(s) | Same day | - | - | - | - | ||
฿ 110.56 | BOLTS | 1 Piece(s) | Available | Same day | 10 | 3 | 16 | 0.5 | |
฿ 103.19 | BOLTS | 1 Piece(s) | Available | Same day | 10 | 4 | 5 | 0.7 | |
฿ 103.19 | BOLTS | 1 Piece(s) | Available | Same day | 10 | 4 | 6 | 0.7 | |
฿ 103.19 | BOLTS | 1 Piece(s) | Available | Same day | 10 | 4 | 8 | 0.7 | |
฿ 103.19 | BOLTS | 1 Piece(s) | Available | Same day | 10 | 4 | 10 | 0.7 | |
฿ 103.19 | BOLTS | 1 Piece(s) | Available | Same day | 10 | 4 | 12 | 0.7 | |
฿ 248.08 | BOLTS | 1 Piece(s) | Available | 3 Day(s) | - | - | - | - | |
฿ 103.19 | BOLTS | 1 Piece(s) | Available | Same day | 10 | 4 | 16 | 0.7 | |
฿ 248.13 | BOLTS | 1 Piece(s) | Available | 3 Day(s) | - | - | - | - | |
฿ 103.19 | BOLTS | 1 Piece(s) | Same day | 10 | 4 | 20 | 0.7 | ||
฿ 103.19 | BOLTS | 1 Piece(s) | Available | Same day | 10 | 4 | 25 | 0.7 | |
฿ 103.19 | BOLTS | 1 Piece(s) | Same day | 10 | 5 | 6 | 0.8 | ||
฿ 103.19 | BOLTS | 1 Piece(s) | Available | Same day | 10 | 5 | 8 | 0.8 | |
฿ 103.19 | BOLTS | 1 Piece(s) | Available | Same day | 10 | 5 | 10 | 0.8 | |
฿ 103.19 | BOLTS | 1 Piece(s) | Available | Same day | 10 | 5 | 12 | 0.8 | |
฿ 36.23 | BOLTS | 1 Piece(s) | 3 Day(s) | - | - | - | - | ||
฿ 103.19 | BOLTS | 1 Piece(s) | Available | Same day | 10 | 5 | 16 | 0.8 | |
฿ 37.00 | BOLTS | 1 Piece(s) | 3 Day(s) | 10 | - | - | - | ||
฿ 103.19 | BOLTS | 1 Piece(s) | Available | Same day | 10 | 5 | 20 | 0.8 | |
฿ 103.19 | BOLTS | 1 Piece(s) | Available | Same day | 10 | 5 | 25 | 0.8 | |
฿ 38.28 | BOLTS | 1 Piece(s) | 3 Day(s) | - | - | - | - | ||
฿ 110.56 | BOLTS | 1 Piece(s) | Available | Same day | 10 | 6 | 8 | 1 | |
฿ 110.56 | BOLTS | 1 Piece(s) | Available | Same day | 10 | 6 | 10 | 1 | |
฿ 110.56 | BOLTS | 1 Piece(s) | Same day | 10 | 6 | 12 | 1 | ||
฿ 184.00 | BOLTS | 1 Piece(s) | Same day | 10 | 6 | 14 | 1 | ||
฿ 110.56 | BOLTS | 1 Piece(s) | Available | Same day | 10 | 6 | 16 | 1 | |
฿ 38.63 | BOLTS | 1 Piece(s) | 3 Day(s) | - | - | - | - | ||
฿ 110.56 | BOLTS | 1 Piece(s) | Available | Same day | 10 | 6 | 20 | 1 | |
฿ 110.56 | BOLTS | 1 Piece(s) | Available | Same day | 10 | 6 | 25 | 1 |
Loading...
Detailed Shape | Ultra Low Head | Mounting Hole Shape | Hex Socket | Material | SUS304 Equivalent |
---|---|---|---|---|---|
Sales Unit | Low Quantity (Available beginning with 1 pc.) | Basic Shape | Standard (Round) | SurfaceTreatment | Not Provided |
Thread Type | Metric, Coarse | Additional Shape | Standard | Application | Standard |
How can we improve?
How can we improve?