Flat Belt Conveyor Motor Integrated Type - 3-Groove Frame

Brand :
MISUMI
Caution
- Items with L Length longer than 2,000mm will be treated as special delivery from 01/11/2019,
and cost 8,120 THB is added in each product for the delivery fee.
For items L length under 2,000mm will not have any price increase.
Product Description
Panasonic and Oriental Motor cannot be selected as of now for motor selection due to unstable supply.

| Frame | Pulley Holder | |
| [ M ]Material | Aluminum | A5052 |
| [ S ]Surface Treatment | Clear Anodize | Gold Anodize |
Conveyor Nuts for Grooved
| Insertion position | If L≦815, there will be no counterbore. Four nuts are inserted per groove. If L≧820, there will be a standard counterbore, so no nuts will be inserted or included. JIS standard hexagon nuts can be used (sold separately). | Post-insertion nuts (sold separately) can be inserted without processing or disassembly | ||||||
| Product name | Model number | Thread Nominal | pitch | Product name | Model number | Thread Nominal | pitch | |
| X part | JIS Class 1 Hexagon Nut | LBNR6 | M6 (normal) | 1.0 | Conveyor post-insertion nuts (10 pcs) | PACK-CHNT6-5 | M5 (normal) | 0.8 |
| - | PACK-CHNT6-4 | M4 (normal) | 0.7 | |||||
| PACK-CHNT6-3 | M3 (normal) | 0.5 | ||||||
| Y part | JIS Class 1 Hexagon Nut | LBNR3 | M3 (normal) | 0.5 | - | |||
Oriental Motor Speed Controller Outline Drawing
*The motor shaft rotates clockwise when connected as shown in the diagram.
If you switch it to the dotted line position, it will rotate counterclockwise.
*Details of A dimension (total motor length)
| Motor | Reduction ratio | A | |
| specification | Manufacturer | ||
| Induction motor | Oriental Motor | 15–18 | 105.0 |
| 25〜180 | 115.0 | ||
| Speed Control Motor | Oriental Motor | 15–18 | 115.0 |
| 25〜180 | 125.0 | ||