Ball Rollers/Milled Threaded Stud

Brand :
MISUMI
Caution
- Please check the content on our website as the PDF does not contain the most up-to-date information.
Product Description
[Features]·This is a ball roller with a cutting screw. ·The main body material is SCM415. ·The main ball material is SUJ2.

| Type | Material | Surface Treatment | ||||
| Main Ball | Cover | Bearing | Sub Ball | Threaded Section | Bearing | |
| BCHG | SUJ2 | SS400 Equivalent | SCM415 | SUJ2 | SCM415 | Electrolytic Zinc Plating, Gloss Chromate Treatment (trivalent) |
| BCHO | ||||||
| BCHT | SPCD | SCM435 | ||||