(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Bearings with resin are automation components. They offer a wide variety of sizes to choose from.
[Feature]
● Outer diameter (D) Minimum/Maximum (mm.) : 12 and 65
● Thread Size : M3, M4, M6 and M10
● Material
- Resin : Antistatic Urethane, Silicon Rubber and Urethane (General)
- Bearing : Steel (SUJ2) and Stainless Steel (SUS440C Equivalent)
[Application]
Bearings with resin are commonly used in industrial machinery.
Part Number |
---|
UMBGRH20-55 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Bearing Material | Surface Material | Mounting Type | Outer Dia. D (Ø) | Width B (mm) | Screw Nominal M (mm) | Inner Dia. d (Ø) | Allowable Load Range (N) | Allowable Load (N) | Hardness | Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 822.94 | BALL BEARING | 1 Piece(s) | Available | 8 Day(s) | 10 | [Steel] SUJ2 | [Urethane] Urethane (General) | [Screw] Standard Threaded | 55 | 18 | 10 | 20 | 200.1~300.0 | 225 | Shore A70 | Black |
Loading...
Outer Ring Type | R Type | Operating/Environmental Requirement | Standard (For Light Loads) | Thread Head Shape | Hexagonal Hole |
---|
Please check the type/dimensions/specifications of the part UMBGRH20-55 in the Silicon Rubber / Urethane Molded Bearings - Threaded Arc series.
Part Number |
---|
SUMBRH15-45 |
SUMBRH20-45 |
SUMBRH20-55 |
UMBGRH25-65 |
UMBGRH3-12 |
UMBGRH4-13 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Bearing Material | Surface Material | Mounting Type | Outer Dia. D (Ø) | Width B (mm) | Screw Nominal M (mm) | Inner Dia. d (Ø) | Allowable Load Range (N) | Allowable Load (N) | Hardness | Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 732.38 | 1 Piece(s) | Available | 7 Day(s) | 10 | [Steel] SUJ2 | Silicon Rubber | [Screw] Standard Threaded | 45 | 15 | 10 | 15 | 100.1~200.0 | 103 | Shore A70 | Light Gray | |
฿ 866.25 | 1 Piece(s) | Available | 7 Day(s) | 10 | [Steel] SUJ2 | Silicon Rubber | [Screw] Standard Threaded | 45 | 12 | 10 | 20 | 100.1~200.0 | 103 | Shore A70 | Light Gray | |
฿ 811.13 | 1 Piece(s) | Available | 7 Day(s) | 10 | [Steel] SUJ2 | Silicon Rubber | [Screw] Standard Threaded | 55 | 18 | 10 | 20 | 100.1~200.0 | 147 | Shore A70 | Light Gray | |
฿ 905.63 | 1 Piece(s) | Available | 8 Day(s) | 10 | [Steel] SUJ2 | [Urethane] Urethane (General) | [Screw] Standard Threaded | 65 | 19 | 10 | 25 | 300.1~500.0 | 333 | Shore A70 | Black | |
฿ 515.82 | 1 Piece(s) | Available | 8 Day(s) | 10 | [Steel] SUJ2 | [Urethane] Urethane (General) | [Screw] Standard Threaded | 12 | 3 | 3 | 3 | 4.0~20.0 | 10 | Shore A70 | Black | |
฿ 515.82 | 1 Piece(s) | Available | 8 Day(s) | 10 | [Steel] SUJ2 | [Urethane] Urethane (General) | [Screw] Standard Threaded | 13 | 4 | 4 | 4 | 4.0~20.0 | 13 | Shore A70 | Black |
How can we improve?
How can we improve?