1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Silicon Rubber / Urethane Molded Bearings - Threaded Arc (Part Number)

BALL BEARING

Silicon Rubber / Urethane Molded Bearings - Threaded Arc
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 278.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Bearings with resin are automation components. They offer a wide variety of sizes to choose from.
[Feature]
● Outer diameter (D) Minimum/Maximum (mm.) : 12 and 65
● Thread Size : M3, M4, M6 and M10
● Material
- Resin : Antistatic Urethane, Silicon Rubber and Urethane (General)
- Bearing : Steel (SUJ2) and Stainless Steel (SUS440C Equivalent)
[Application]
Bearings with resin are commonly used in industrial machinery.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
UMBGRH5-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBearing Material Surface Material Mounting Type Outer Dia. D
(Ø)
Width B
(mm)
Screw Nominal M
(mm)
Inner Dia. d
(Ø)
Allowable Load Range
(N)
Allowable Load
(N)
Hardness Color

฿ 507.94

BALL BEARING 1 Piece(s) Available 8 Day(s) 10[Steel] SUJ2[Urethane] Urethane (General)[Screw] Standard Threaded205454.0~20.020Shore A70Black

Loading...

  1. 1

Basic Information

Outer Ring Type R Type Operating/Environmental Requirement Standard (For Light Loads) Thread Head Shape Hexagonal Hole

Please check the type/dimensions/specifications of the part UMBGRH5-20 in the Silicon Rubber / Urethane Molded Bearings - Threaded Arc series.

Products with similar specification

Part Number
SUMBRH15-45
SUMBRH20-45
SUMBRH20-55
UMBGRH6-20
UMBGRH6-28
UMBGRH8-28
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSBearing Material Surface Material Mounting Type Outer Dia. D
(Ø)
Width B
(mm)
Screw Nominal M
(mm)
Inner Dia. d
(Ø)
Allowable Load Range
(N)
Allowable Load
(N)
Hardness Color

฿ 732.38

1 Piece(s) Available 7 Day(s) 10[Steel] SUJ2Silicon Rubber[Screw] Standard Threaded45151015100.1~200.0103Shore A70Light Gray

฿ 866.25

1 Piece(s) Available 7 Day(s) 10[Steel] SUJ2Silicon Rubber[Screw] Standard Threaded45121020100.1~200.0103Shore A70Light Gray

฿ 811.13

1 Piece(s) Available 7 Day(s) 10[Steel] SUJ2Silicon Rubber[Screw] Standard Threaded55181020100.1~200.0147Shore A70Light Gray

฿ 523.69

1 Piece(s) Available 8 Day(s) 10[Steel] SUJ2[Urethane] Urethane (General)[Screw] Standard Threaded2056620.1~50.023Shore A70Black

฿ 523.69

1 Piece(s) Available 8 Day(s) 10[Steel] SUJ2[Urethane] Urethane (General)[Screw] Standard Threaded2866620.1~50.044Shore A70Black

฿ 523.69

1 Piece(s) Same day 10[Steel] SUJ2[Urethane] Urethane (General)[Screw] Standard Threaded2876820.1~50.042Shore A70Black

MISUMI Unit Example related to this product