1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Silicon Rubber / Urethane Molded Bearings - R Type (Part Number)

BALL BEARING

Silicon Rubber / Urethane Molded Bearings - R Type
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 198.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Bearings with resin are automation components. They offer a wide variety of sizes to choose from.
[Feature]
● Outer diameter (D) Minimum/Maximum (mm.) : 12 and 65
● Inner diameter (d) Minimum/Maximum (mm.) : 3 and 25
● Material
- Resin : Silicon Rubber and Urethane (General)
- Bearing : Steel (SUJ2) and Stainless Steel (SUS440C Equivalent)
[Application]
Bearings with resin are commonly used in industrial machinery.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
UMBBR15-40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBearing Material Surface Material Outer Dia. D
(Ø)
Width B
(mm)
Inner Dia. d
(Ø)
Allowable Load Range
(N)
Allowable Load
(N)
Hardness Color

฿ 433.13

BALL BEARING 1 Piece(s) Available 8 Day(s) 10[Steel] SUJ2[Urethane] Urethane (General)401215200.1~300.0274Shore A90Black

Loading...

  1. 1

Basic Information

Outer Ring Type R Type Mounting Type Hole Operating/Environmental Requirement Standard (For Light Loads)

Please check the type/dimensions/specifications of the part UMBBR15-40 in the Silicon Rubber / Urethane Molded Bearings - R Type series.

Products with similar specification

Part Number
SUMBBR15-45
SUMBBR20-45
SUMBBR20-55
UMBBR15-45
UMBBR20-45
UMBBR20-55
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSBearing Material Surface Material Outer Dia. D
(Ø)
Width B
(mm)
Inner Dia. d
(Ø)
Allowable Load Range
(N)
Allowable Load
(N)
Hardness Color

฿ 630.00

1 Piece(s) Available 7 Day(s) 10[Steel] SUJ2Silicon Rubber451515100.1~200.0103Shore A70Light Gray

฿ 763.88

1 Piece(s) Available 7 Day(s) 10[Steel] SUJ2Silicon Rubber451220100.1~200.0103Shore A70Light Gray

฿ 704.82

1 Piece(s) Available 7 Day(s) 10[Steel] SUJ2Silicon Rubber551820100.1~200.0147Shore A70Light Gray

฿ 452.82

1 Piece(s) Same day 10[Steel] SUJ2[Urethane] Urethane (General)451515300.1~500.0343Shore A90Black

฿ 464.63

1 Piece(s) Available 5 Day(s) 10[Steel] SUJ2[Urethane] Urethane (General)451220300.1~500.0343Shore A90Black

฿ 539.44

1 Piece(s) Available 8 Day(s) 10[Steel] SUJ2[Urethane] Urethane (General)551820300.1~500.0490Shore A90Black

MISUMI Unit Example related to this product