1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Linear Guides for Medium/Heavy Load - With Dowel Holes, Normal Clearance

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Linear Guides for Medium/Heavy Load - With Dowel Holes, Normal Clearance
  • Linear Guides for Medium/Heavy Load - With Dowel Holes, Normal Clearance
  • Linear Guides for Medium/Heavy Load - With Dowel Holes, Normal Clearance
  • Linear Guides for Medium/Heavy Load - With Dowel Holes, Normal Clearance
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

Product Description

Linear Guides for Medium/Heavy Load - With Dowel Holes, Normal Clearance
These linear guides or linear slide are factory automation components. They offer a wide variety of sizes to choose from.
[Feature]
● Rail Length Minimum/Maximum (mm.): 100 and 1960
● Assembly Height (mm.): 24, 28, and 33
● Block Type : Block with Dowel holes
● Material: Carbon Steel 58HRC
[Application]
It is used in a variety of machines such as CNC machines, 3D printers, measuring instruments, and so on.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SV2RN24-[160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480]
SV2RN24G-[160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480]
SV2RN24L-[160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480]
SV2RN28-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480,​1600,​1720,​1840,​1960]
SV2RN28G-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480,​1600,​1720,​1840,​1960]
SV2RN28L-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480,​1600,​1720,​1840,​1960]
SV2RN33-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480,​1600,​1720,​1840,​1960]
SV2RN33G-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480,​1600,​1720,​1840,​1960]
SV2RN33L-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480,​1600,​1720,​1840,​1960]
SV2RN-MX24-[160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480]
SV2RN-MX28-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480,​1600,​1720,​1840,​1960]
SV2RN-MX33-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480,​1600,​1720,​1840,​1960]
SV2RNL24-[161-1479/1]
SV2RNL24G-[161-1479/1]
SV2RNL24L-[161-1479/1]
SV2RNL28-[221-1959/1]
SV2RNL28G-[221-1959/1]
SV2RNL28L-[221-1959/1]
SV2RNL33-[221-1959/1]
SV2RNL33G-[221-1959/1]
SV2RNL33L-[221-1959/1]
SV2RNL-MX24-[161-1479/1]
SV2RNL-MX28-[221-1959/1]
SV2RNL-MX33-[221-1959/1]
SVRN24-[100,​160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480]
SVRN24G-[100,​160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480]
SVRN24L-[100,​160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480]
SVRN28-[160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480,​1600,​1720,​1840,​1960]
SVRN28G-[160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480,​1600,​1720,​1840,​1960]
SVRN28L-[160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480,​1600,​1720,​1840,​1960]
SVRN33-[160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480,​1600,​1720,​1840,​1960]
SVRN33G-[160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480,​1600,​1720,​1840,​1960]
SVRN33L-[160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480,​1600,​1720,​1840,​1960]
SVRN-MX24-[100,​160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480]
SVRN-MX28-[160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480,​1600,​1720,​1840,​1960]
SVRN-MX33-[160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480,​1600,​1720,​1840,​1960]
SVRNL24-[101-1479/1]
SVRNL24G-[101-1479/1]
SVRNL24L-[101-1479/1]
SVRNL28-[161-1959/1]
SVRNL28G-[161-1959/1]
SVRNL28L-[161-1959/1]
SVRNL33-[161-1959/1]
SVRNL33G-[161-1959/1]
SVRNL33L-[161-1959/1]
SVRNL-MX24-[101-1479/1]
SVRNL-MX28-[161-1959/1]
SVRNL-MX33-[161-1959/1]
SX2RN24-[160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480]
SX2RN24G-[160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480]
SX2RN24L-[160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480]
SX2RN28-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480,​1600,​1720,​1840,​1960]
SX2RN28G-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480,​1600,​1720,​1840,​1960]
SX2RN28L-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480,​1600,​1720,​1840,​1960]
SX2RN33-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480,​1600,​1720,​1840,​1960]
SX2RN33G-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480,​1600,​1720,​1840,​1960]
SX2RN33L-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480,​1600,​1720,​1840,​1960]
SX2RN-MX24-[160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480]
SX2RN-MX28-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480,​1600,​1720,​1840,​1960]
SX2RN-MX33-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480,​1600,​1720,​1840,​1960]
SX2RNL24-[161-1479/1]
SX2RNL24G-[161-1479/1]
SX2RNL24L-[161-1479/1]
SX2RNL28-[221-1959/1]
SX2RNL28G-[221-1959/1]
SX2RNL28L-[221-1959/1]
SX2RNL33-[221-1959/1]
SX2RNL33G-[221-1959/1]
SX2RNL33L-[221-1959/1]
SX2RNL-MX24-[161-1479/1]
SX2RNL-MX28-[221-1959/1]
SX2RNL-MX33-[221-1959/1]
SXRN24-[100,​160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480]
SXRN24G-[100,​160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480]
SXRN24L-[100,​160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480]
SXRN28-[160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480,​1600,​1720,​1840,​1960]
SXRN28G-[160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480,​1600,​1720,​1840,​1960]
SXRN28L-[160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480,​1600,​1720,​1840,​1960]
SXRN33-[160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480,​1600,​1720,​1840,​1960]
SXRN33G-[160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480,​1600,​1720,​1840,​1960]
SXRN33L-[160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480,​1600,​1720,​1840,​1960]
SXRN-MX24-[100,​160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480]
SXRN-MX28-[160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480,​1600,​1720,​1840,​1960]
SXRN-MX33-[160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480,​1600,​1720,​1840,​1960]
SXRNL24-[101-1479/1]
SXRNL24G-[101-1479/1]
SXRNL24L-[101-1479/1]
SXRNL28-[161-1959/1]
SXRNL28G-[161-1959/1]
SXRNL28L-[161-1959/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRail Length L
(mm)
Rail Width W1
(mm)
Assembly Height H
(mm)
Nominal Part Number No. of Blocks Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Allowable Static Moment MA
(N⋅m)
Allowable Static Moment MB
(N⋅m)
Allowable Static Moment MC
(N⋅m)
Lubrication Type L Dimension Type

-

SLIDE GUIDE 1 Piece(s) 3 Day(s) 10160 ~ 1480152415250008230333357Filled with Lithium soap based greaseSelectable Type

-

SLIDE GUIDE 1 Piece(s) 5 Day(s) 10160 ~ 1480152415250008230333357Low Dust Generation Grease (G Type)Selectable Type

-

SLIDE GUIDE 1 Piece(s) 5 Day(s) 10160 ~ 1480152415250008230333357Heat Resistant Grease (L Type)Selectable Type

-

SLIDE GUIDE 1 Piece(s) 3 Day(s) 10220 ~ 196020282027200121005858135Filled with Lithium soap based greaseSelectable Type

-

SLIDE GUIDE 1 Piece(s) 5 Day(s) 10220 ~ 196020282027200121005858135Low Dust Generation Grease (G Type)Selectable Type

-

SLIDE GUIDE 1 Piece(s) 5 Day(s) 10220 ~ 196020282027200121005858135Heat Resistant Grease (L Type)Selectable Type

-

SLIDE GUIDE 1 Piece(s) 3 Day(s) 10220 ~ 196023332521170019600109109225Filled with Lithium soap based greaseSelectable Type

-

SLIDE GUIDE 1 Piece(s) 5 Day(s) 10220 ~ 196023332521170019600109109225Low Dust Generation Grease (G Type)Selectable Type

-

SLIDE GUIDE 1 Piece(s) 5 Day(s) 10220 ~ 196023332521170019600109109225Heat Resistant Grease (L Type)Selectable Type

-

LINEAR GUIDE 1 Piece(s) 3 Day(s) 10160 ~ 1480152415250008230333357Lubrication UnitSelectable Type

-

LINEAR GUIDE 1 Piece(s) 3 Day(s) 10220 ~ 196020282027200121005858135Lubrication UnitSelectable Type

-

LINEAR GUIDE 1 Piece(s) 3 Day(s) 10220 ~ 196023332521170019600109109225Lubrication UnitSelectable Type

-

SLIDE GUIDE 1 Piece(s) 3 Day(s) 10161 ~ 1479152415250008230333357Filled with Lithium soap based greaseConfigurable Type

-

SLIDE GUIDE 1 Piece(s) 5 Day(s) 10161 ~ 1479152415250008230333357Low Dust Generation Grease (G Type)Configurable Type

-

SLIDE GUIDE 1 Piece(s) 5 Day(s) 10161 ~ 1479152415250008230333357Heat Resistant Grease (L Type)Configurable Type

-

SLIDE GUIDE 1 Piece(s) 3 Day(s) 10221 ~ 195920282027200121005858135Filled with Lithium soap based greaseConfigurable Type

-

SLIDE GUIDE 1 Piece(s) 5 Day(s) 10221 ~ 195920282027200121005858135Low Dust Generation Grease (G Type)Configurable Type

-

SLIDE GUIDE 1 Piece(s) 5 Day(s) 10221 ~ 195920282027200121005858135Heat Resistant Grease (L Type)Configurable Type

-

SLIDE GUIDE 1 Piece(s) 3 Day(s) 10221 ~ 195923332521170019600109109225Filled with Lithium soap based greaseConfigurable Type

-

SLIDE GUIDE 1 Piece(s) 5 Day(s) 10221 ~ 195923332521170019600109109225Low Dust Generation Grease (G Type)Configurable Type

-

SLIDE GUIDE 1 Piece(s) 5 Day(s) 10221 ~ 195923332521170019600109109225Heat Resistant Grease (L Type)Configurable Type

-

LINEAR GUIDE 1 Piece(s) 3 Day(s) 10161 ~ 1479152415250008230333357Lubrication UnitConfigurable Type

-

LINEAR GUIDE 1 Piece(s) 3 Day(s) 10221 ~ 195920282027200121005858135Lubrication UnitConfigurable Type

-

LINEAR GUIDE 1 Piece(s) 3 Day(s) 10221 ~ 195923332521170019600109109225Lubrication UnitConfigurable Type

-

SLIDE GUIDE 1 Piece(s) 3 Day(s) 10100 ~ 1480152415150008230333357Filled with Lithium soap based greaseSelectable Type

-

SLIDE GUIDE 1 Piece(s) 5 Day(s) 10100 ~ 1480152415150008230333357Low Dust Generation Grease (G Type)Selectable Type

-

SLIDE GUIDE 1 Piece(s) 5 Day(s) 10100 ~ 1480152415150008230333357Heat Resistant Grease (L Type)Selectable Type

-

SLIDE GUIDE 1 Piece(s) 3 Day(s) 10160 ~ 196020282017200121005858135Filled with Lithium soap based greaseSelectable Type

-

SLIDE GUIDE 1 Piece(s) 5 Day(s) 10160 ~ 196020282017200121005858135Low Dust Generation Grease (G Type)Selectable Type

-

SLIDE GUIDE 1 Piece(s) 5 Day(s) 10160 ~ 196020282017200121005858135Heat Resistant Grease (L Type)Selectable Type

-

SLIDE GUIDE 1 Piece(s) 3 Day(s) 10160 ~ 196023332511170019600109109225Filled with Lithium soap based greaseSelectable Type

-

SLIDE GUIDE 1 Piece(s) 5 Day(s) 10160 ~ 196023332511170019600109109225Low Dust Generation Grease (G Type)Selectable Type

-

SLIDE GUIDE 1 Piece(s) 5 Day(s) 10160 ~ 196023332511170019600109109225Heat Resistant Grease (L Type)Selectable Type

-

LINEAR GUIDE 1 Piece(s) 3 Day(s) 10100 ~ 1480152415150008230333357Lubrication UnitSelectable Type

-

LINEAR GUIDE 1 Piece(s) 3 Day(s) 10160 ~ 196020282017200121005858135Lubrication UnitSelectable Type

-

LINEAR GUIDE 1 Piece(s) 3 Day(s) 10160 ~ 196023332511170019600109109225Lubrication UnitSelectable Type

-

SLIDE GUIDE 1 Piece(s) 3 Day(s) 10101 ~ 1479152415150008230333357Filled with Lithium soap based greaseConfigurable Type

-

SLIDE GUIDE 1 Piece(s) 5 Day(s) 10101 ~ 1479152415150008230333357Low Dust Generation Grease (G Type)Configurable Type

-

SLIDE GUIDE 1 Piece(s) 5 Day(s) 10101 ~ 1479152415150008230333357Heat Resistant Grease (L Type)Configurable Type

-

SLIDE GUIDE 1 Piece(s) 3 Day(s) 10161 ~ 195920282017200121005858135Filled with Lithium soap based greaseConfigurable Type

-

SLIDE GUIDE 1 Piece(s) 5 Day(s) 10161 ~ 195920282017200121005858135Low Dust Generation Grease (G Type)Configurable Type

-

SLIDE GUIDE 1 Piece(s) 5 Day(s) 10161 ~ 195920282017200121005858135Heat Resistant Grease (L Type)Configurable Type

-

SLIDE GUIDE 1 Piece(s) 3 Day(s) 10161 ~ 195923332511170019600109109225Filled with Lithium soap based greaseConfigurable Type

-

SLIDE GUIDE 1 Piece(s) 5 Day(s) 10161 ~ 195923332511170019600109109225Low Dust Generation Grease (G Type)Configurable Type

-

SLIDE GUIDE 1 Piece(s) 5 Day(s) 10161 ~ 195923332511170019600109109225Heat Resistant Grease (L Type)Configurable Type

-

LINEAR GUIDE 1 Piece(s) 3 Day(s) 10101 ~ 1479152415150008230333357Lubrication UnitConfigurable Type

-

LINEAR GUIDE 1 Piece(s) 3 Day(s) 10161 ~ 195920282017200121005858135Lubrication UnitConfigurable Type

-

LINEAR GUIDE 1 Piece(s) 3 Day(s) 10161 ~ 195923332511170019600109109225Lubrication UnitConfigurable Type

-

SLIDE GUIDE 1 Piece(s) 3 Day(s) 10160 ~ 14801524152860014200696998Filled with Lithium soap based greaseSelectable Type

-

SLIDE GUIDE 1 Piece(s) 5 Day(s) 10160 ~ 14801524152860014200696998Low Dust Generation Grease (G Type)Selectable Type

-

SLIDE GUIDE 1 Piece(s) 5 Day(s) 10160 ~ 14801524152860014200696998Heat Resistant Grease (L Type)Selectable Type

-

SLIDE GUIDE 1 Piece(s) 3 Day(s) 10220 ~ 196020282021250021300155155232Filled with Lithium soap based greaseSelectable Type

-

SLIDE GUIDE 1 Piece(s) 5 Day(s) 10220 ~ 196020282021250021300155155232Low Dust Generation Grease (G Type)Selectable Type

-

SLIDE GUIDE 1 Piece(s) 5 Day(s) 10220 ~ 196020282021250021300155155232Heat Resistant Grease (L Type)Selectable Type

-

SLIDE GUIDE 1 Piece(s) 3 Day(s) 10220 ~ 184023332522020034500275275393Filled with Lithium soap based greaseSelectable Type

-

SLIDE GUIDE 1 Piece(s) 5 Day(s) 10220 ~ 196023332522020034500275275393Low Dust Generation Grease (G Type)Selectable Type

-

SLIDE GUIDE 1 Piece(s) 5 Day(s) 10220 ~ 196023332522020034500275275393Heat Resistant Grease (L Type)Selectable Type

-

LINEAR GUIDE 1 Piece(s) 3 Day(s) 10160 ~ 14801524152860014200696998Lubrication UnitSelectable Type

-

LINEAR GUIDE 1 Piece(s) 3 Day(s) 10220 ~ 196020282021250021300155155232Lubrication UnitSelectable Type

-

LINEAR GUIDE 1 Piece(s) 3 Day(s) 10220 ~ 184023332522020034500275275393Lubrication UnitSelectable Type

-

SLIDE GUIDE 1 Piece(s) 3 Day(s) 10161 ~ 14791524152860014200696998Filled with Lithium soap based greaseConfigurable Type

-

SLIDE GUIDE 1 Piece(s) 5 Day(s) 10161 ~ 14791524152860014200696998Low Dust Generation Grease (G Type)Configurable Type

-

SLIDE GUIDE 1 Piece(s) 5 Day(s) 10161 ~ 14791524152860014200696998Heat Resistant Grease (L Type)Configurable Type

-

SLIDE GUIDE 1 Piece(s) 3 Day(s) 10221 ~ 195920282021250021300155155232Filled with Lithium soap based greaseConfigurable Type

-

SLIDE GUIDE 1 Piece(s) 5 Day(s) 10221 ~ 195920282021250021300155155232Low Dust Generation Grease (G Type)Configurable Type

-

SLIDE GUIDE 1 Piece(s) 5 Day(s) 10221 ~ 195920282021250021300155155232Heat Resistant Grease (L Type)Configurable Type

-

SLIDE GUIDE 1 Piece(s) 3 Day(s) 10221 ~ 195923332522020034500275275393Filled with Lithium soap based greaseConfigurable Type

-

SLIDE GUIDE 1 Piece(s) 5 Day(s) 10221 ~ 195923332522020034500275275393Low Dust Generation Grease (G Type)Configurable Type

-

SLIDE GUIDE 1 Piece(s) 5 Day(s) 10221 ~ 195923332522020034500275275393Heat Resistant Grease (L Type)Configurable Type

-

LINEAR GUIDE 1 Piece(s) 7 Day(s) 10161 ~ 14791524152860014200696998Lubrication UnitConfigurable Type

-

LINEAR GUIDE 1 Piece(s) 3 Day(s) 10221 ~ 195920282021250021300155155232Lubrication UnitConfigurable Type

-

LINEAR GUIDE 1 Piece(s) 7 Day(s) 10221 ~ 195923332522020034500275275393Lubrication UnitConfigurable Type

-

SLIDE GUIDE 1 Piece(s) 3 Day(s) 10100 ~ 14801524151860014200696998Filled with Lithium soap based greaseSelectable Type

-

SLIDE GUIDE 1 Piece(s) 5 Day(s) 10100 ~ 14801524151860014200696998Low Dust Generation Grease (G Type)Selectable Type

-

SLIDE GUIDE 1 Piece(s) 5 Day(s) 10100 ~ 14801524151860014200696998Heat Resistant Grease (L Type)Selectable Type

-

SLIDE GUIDE 1 Piece(s) 3 Day(s) 10160 ~ 196020282011250021300155155232Filled with Lithium soap based greaseSelectable Type

-

SLIDE GUIDE 1 Piece(s) 5 Day(s) 10160 ~ 196020282011250021300155155232Low Dust Generation Grease (G Type)Selectable Type

-

SLIDE GUIDE 1 Piece(s) 5 Day(s) 10160 ~ 196020282011250021300155155232Heat Resistant Grease (L Type)Selectable Type

-

SLIDE GUIDE 1 Piece(s) 3 Day(s) 10160 ~ 196023332512020034500275275393Filled with Lithium soap based greaseSelectable Type

-

SLIDE GUIDE 1 Piece(s) 5 Day(s) 10160 ~ 196023332512020034500275275393Low Dust Generation Grease (G Type)Selectable Type

-

SLIDE GUIDE 1 Piece(s) 5 Day(s) 10160 ~ 196023332512020034500275275393Heat Resistant Grease (L Type)Selectable Type

-

LINEAR GUIDE 1 Piece(s) 3 Day(s) 10100 ~ 14801524151860014200696998Lubrication UnitSelectable Type

-

LINEAR GUIDE 1 Piece(s) 3 Day(s) 10160 ~ 196020282011250021300155155232Lubrication UnitSelectable Type

-

LINEAR GUIDE 1 Piece(s) 3 Day(s) 10160 ~ 196023332512020034500275275393Lubrication UnitSelectable Type

-

SLIDE GUIDE 1 Piece(s) 3 Day(s) 10101 ~ 14791524151860014200696998Filled with Lithium soap based greaseConfigurable Type

-

SLIDE GUIDE 1 Piece(s) 5 Day(s) 10101 ~ 14791524151860014200696998Low Dust Generation Grease (G Type)Configurable Type

-

SLIDE GUIDE 1 Piece(s) 5 Day(s) 10101 ~ 14791524151860014200696998Heat Resistant Grease (L Type)Configurable Type

-

SLIDE GUIDE 1 Piece(s) 3 Day(s) 10161 ~ 195920282011250021300155155232Filled with Lithium soap based greaseConfigurable Type

-

SLIDE GUIDE 1 Piece(s) 5 Day(s) 10161 ~ 195920282011250021300155155232Low Dust Generation Grease (G Type)Configurable Type

-

SLIDE GUIDE 1 Piece(s) 5 Day(s) 10161 ~ 195920282011250021300155155232Heat Resistant Grease (L Type)Configurable Type

Loading...

Basic Information

Block Type Standard Block with Dowel Holes Rail Type Standard Rail Set / Single Item Set
Preload Normal Clearance Accuracy Standards Standard Grade Material Carbon Steel
Ball Arrangement Medium, Heavy Load Type Retainer N/A Rolling Element Ball
Surface Treatment none

MISUMI Unit Example related to this product