1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Heat Insulating Plates (High Temperature Insulating Grade)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Heat Insulating Plates/High Temperature Insulating Grade
Heat insulating plates are used for various purposes to manage and control heat transfer in different applications. They offer a wide variety of sizes to choose from.
[Feature]
● Plate Thickness (mm.): 12.7, 19.1 and 25.4
● Operating Environment Temperature (℃) : Room Temp. ~ 1000
● Plate Type : Standard (No holes)/ Plate with Holes (2/4/6 holes)
[Application]
It is used for thermal insulation of connecting parts and thermal insulation of flanges

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
HRMB2H-[20-1240/1]-[20-1000/1]-[12.7,​19.1,​25.4]-F[9-1231/0.5]-G[5-995/0.5]-N[3,​4,​5,​6,​8,​10]
HRMB2H-[20-1240/1]-[20-1000/1]-[12.7,​19.1,​25.4]-F[9-1231/0.5]-G[5-995/0.5]-Z[4,​5,​6,​8]
HRMB4H-[20-1240/1]-[20-1000/1]-[12.7,​19.1,​25.4]-F[9-1231/0.5]-G[5-991/0.5]-N[3,​4,​5,​6,​8,​10]
HRMB4H-[20-1240/1]-[20-1000/1]-[12.7,​19.1,​25.4]-F[9-1231/0.5]-G[5-991/0.5]-Z[4,​5,​6,​8]
HRMB6H-[20-1240/1]-[20-1000/1]-[12.7,​19.1,​25.4]-F[9-615/0.5]-G[5-991/0.5]-N[3,​4,​5,​6,​8,​10]
HRMB6H-[20-1240/1]-[20-1000/1]-[12.7,​19.1,​25.4]-F[9-615/0.5]-G[5-991/0.5]-Z[4,​5,​6,​8]
HRMB-[20-1240/1]-[20-1240/1]-[12.7,​19.1,​25.4]
HRMBP2H-[20-1240/1]-[20-950/1]-[12.7,​19.1,​25.4]-F[9-1231/0.5]-G[5-945/0.5]-N[3,​4,​5,​6,​8,​10]
HRMBP2H-[20-1240/1]-[20-950/1]-[12.7,​19.1,​25.4]-F[9-1231/0.5]-G[5-945/0.5]-Z[4,​5,​6,​8]
HRMBP2HL-[20-200/1]-[20-200/1]-[12.7,​19.1,​25.4]-F[9-191/0.5]-G[5-191/0.5]-N[3,​4,​5,​6,​8,​10]
HRMBP2HL-[20-200/1]-[20-200/1]-[12.7,​19.1,​25.4]-F[9-191/0.5]-G[5-191/0.5]-Z[4,​5,​6,​8]
HRMBP4H-[20-1240/1]-[20-950/1]-[12.7,​19.1,​25.4]-F[9-1231/0.5]-G[5-941/0.5]-N[3,​4,​5,​6,​8,​10]
HRMBP4H-[20-1240/1]-[20-950/1]-[12.7,​19.1,​25.4]-F[9-1231/0.5]-G[5-941/0.5]-Z[4,​5,​6,​8]
HRMBP6H-[20-1240/1]-[20-950/1]-[12.7,​19.1,​25.4]-F[9-615/0.5]-G[5-941/0.5]-N[3,​4,​5,​6,​8,​10]
HRMBP6H-[20-1240/1]-[20-950/1]-[12.7,​19.1,​25.4]-F[9-615/0.5]-G[5-941/0.5]-Z[4,​5,​6,​8]
HRMBP-[20-1240/1]-[20-950/1]-[12.7,​19.1,​25.4]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPlate Thickness T
(mm)
Width B
(mm)
Length A
(mm)
Tolerance Selection Type Counterbore Hole (Screw Nominal Dia.) [Z] F
(mm)
G
(mm)
Through Hole (Screw Nominal Dia.) [N]

-

GUIDE PLATE 1 Piece(s) 7 Day(s) 1012.7 ~ 25.420 ~ 100020 ~ 1240Not Specified2H (Two Holes)-9 ~ 12315 ~ 9953 ~ 10

-

GUIDE PLATE 1 Piece(s) 7 Day(s) 1012.7 ~ 25.420 ~ 100020 ~ 1240Not Specified2H (Two Holes)4 ~ 89 ~ 12315 ~ 995-

-

GUIDE PLATE 1 Piece(s) 7 Day(s) 1012.7 ~ 25.420 ~ 100020 ~ 1240Not Specified4H (Four Holes)-9 ~ 12315 ~ 9913 ~ 10

-

GUIDE PLATE 1 Piece(s) 7 Day(s) 1012.7 ~ 25.420 ~ 100020 ~ 1240Not Specified4H (Four Holes)4 ~ 89 ~ 12315 ~ 991-

-

GUIDE PLATE 1 Piece(s) 7 Day(s) 1012.7 ~ 25.420 ~ 100020 ~ 1240Not Specified6H (Six Holes)-9 ~ 6155 ~ 9913 ~ 10

-

GUIDE PLATE 1 Piece(s) 7 Day(s) 1012.7 ~ 25.420 ~ 100020 ~ 1240Not Specified6H (Six Holes)4 ~ 89 ~ 6155 ~ 991-

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 1012.7 ~ 25.420 ~ 124020 ~ 1240Not SpecifiedNo Drilling Alteration----

-

GUIDE PLATE 1 Piece(s) 7 Day(s) 1012.7 ~ 25.420 ~ 95020 ~ 1240P (High Precision)2H (Two Holes)-9 ~ 12315 ~ 9453 ~ 10

-

GUIDE PLATE 1 Piece(s) 7 Day(s) 1012.7 ~ 25.420 ~ 95020 ~ 1240P (High Precision)2H (Two Holes)4 ~ 89 ~ 12315 ~ 945-

-

GUIDE PLATE 1 Piece(s) 7 Day(s) 1012.7 ~ 25.420 ~ 20020 ~ 200P (High Precision)2HL (Two Holes)-9 ~ 1915 ~ 1913 ~ 10

-

GUIDE PLATE 1 Piece(s) 7 Day(s) 1012.7 ~ 25.420 ~ 20020 ~ 200P (High Precision)2HL (Two Holes)4 ~ 89 ~ 1915 ~ 191-

-

GUIDE PLATE 1 Piece(s) 7 Day(s) 1012.7 ~ 25.420 ~ 95020 ~ 1240P (High Precision)4H (Four Holes)-9 ~ 12315 ~ 9413 ~ 10

-

GUIDE PLATE 1 Piece(s) 7 Day(s) 1012.7 ~ 25.420 ~ 95020 ~ 1240P (High Precision)4H (Four Holes)4 ~ 89 ~ 12315 ~ 941-

-

GUIDE PLATE 1 Piece(s) 7 Day(s) 1012.7 ~ 25.420 ~ 95020 ~ 1240P (High Precision)6H (Six Holes)-9 ~ 6155 ~ 9413 ~ 10

-

GUIDE PLATE 1 Piece(s) 7 Day(s) 1012.7 ~ 25.420 ~ 95020 ~ 1240P (High Precision)6H (Six Holes)4 ~ 89 ~ 6155 ~ 941-

-

GUIDE PLATE 1 Piece(s) 5 Day(s) 1012.7 ~ 25.420 ~ 95020 ~ 1240P (High Precision)No Drilling Alteration----

Loading...

  1. 1

Basic Information

Recommended Operating Temperature(°C) Room Temp. ~ 1000 Application High Temperature Resistant

MISUMI Unit Example related to this product