(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Stainless Steel Panels provided with the protective sheet to prevent damage. Their dimensions are configurable in 1mm increment.
Part Number |
---|
PACL2H-[50-800/1]-[50-500/1]-[2,2.5,3]-F[9-791/1]-G[5-495/1]-N[3,4,5,6,8] |
PACL2H-[50-800/1]-[50-500/1]-[2,2.5,3]-F[9-791/1]-G[5-495/1]-P[3,4,5] |
PACL4H-[50-800/1]-[50-500/1]-[2,2.5,3]-F[9-791/1]-G[9-491/1]-N[3,4,5,6,8] |
PACL4H-[50-800/1]-[50-500/1]-[2,2.5,3]-F[9-791/1]-G[9-491/1]-P[3,4,5] |
PACL6H-[50-800/1]-[50-500/1]-[2,2.5,3]-F[9-395/1]-G[9-991/1]-N[3,4,5,6,8] |
PACL6H-[50-800/1]-[50-500/1]-[2,2.5,3]-F[9-395/1]-G[9-991/1]-P[3,4,5] |
PACL8H-[50-800/1]-[50-500/1]-[2,2.5,3]-F[9-395/1]-G[9-245/1]-N[3,4,5,6,8] |
PACL8H-[50-800/1]-[50-500/1]-[2,2.5,3]-F[9-395/1]-G[9-245/1]-P[3,4,5] |
PACL-[50-800/1]-[50-500/1]-[2,2.5,3] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Number of Holes | External Dimension A (mm) | External Dimension B (mm) | Hole Pitch [F] (mm) | Hole Pitch [G] (mm) | Panel Plate Thickness [T] (mm) | Screw Nominal Dia. Selection [P Countersink Hole] |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | STAINLESS PANELS | 1 Piece(s) | 7 Day(s) | 10 | 2H (Two Holes) | 50 ~ 800 | 50 ~ 500 | 9 ~ 791 | 5 ~ 495 | 2 ~ 3 | - | ||
- | STAINLESS PANELS | 1 Piece(s) | 7 Day(s) | 10 | 2H (Two Holes) | 50 ~ 800 | 50 ~ 500 | 9 ~ 791 | 5 ~ 495 | 2 ~ 3 | 3 ~ 5 | ||
- | STAINLESS PANELS | 1 Piece(s) | 7 Day(s) | 10 | 4H (Four Holes) | 50 ~ 800 | 50 ~ 500 | 9 ~ 791 | 9 ~ 491 | 2 ~ 3 | - | ||
- | STAINLESS PANELS | 1 Piece(s) | 7 Day(s) | 10 | 4H (Four Holes) | 50 ~ 800 | 50 ~ 500 | 9 ~ 791 | 9 ~ 491 | 2 ~ 3 | 3 ~ 5 | ||
- | STAINLESS PANELS | 1 Piece(s) | 7 Day(s) | 10 | 6H (Six Holes) | 50 ~ 800 | 50 ~ 500 | 9 ~ 395 | 9 ~ 991 | 2 ~ 3 | - | ||
- | STAINLESS PANELS | 1 Piece(s) | 7 Day(s) | 10 | 6H (Six Holes) | 50 ~ 800 | 50 ~ 500 | 9 ~ 395 | 9 ~ 991 | 2 ~ 3 | 3 ~ 5 | ||
- | STAINLESS PANELS | 1 Piece(s) | 7 Day(s) | 10 | 8H (Eight Holes) | 50 ~ 800 | 50 ~ 500 | 9 ~ 395 | 9 ~ 245 | 2 ~ 3 | - | ||
- | STAINLESS PANELS | 1 Piece(s) | 7 Day(s) | 10 | 8H (Eight Holes) | 50 ~ 800 | 50 ~ 500 | 9 ~ 395 | 9 ~ 245 | 2 ~ 3 | 3 ~ 5 | ||
- | STAINLESS PANELS | 1 Piece(s) | 7 Day(s) | 10 | No Hole | 50 ~ 800 | 50 ~ 500 | - | - | 2 ~ 3 | - |
Loading...
Surface Treatment, Finish, Coating | #400 Ground | Material | SUS304 | Type | With Protecting Sheets |
---|
How can we improve?
How can we improve?