Stainless Steel Pipe Frames

Brand :
MISUMI

Caution

  • Additional freight and delivery charge are added to items longer than 2000.1mm
  • Due to Air shipment restrictions, the maximum allowable cargo length is not over than 2,600 mm. If the item exceeds 2600mm, the lead time will be approximately 1.5 months. Please contact MISUMI for more information. 

Product Description

[Features]
• SUS430 stainless steel pipe frame with a pipe outer diameter of 27.2.
• Its size differs from conventional resin-coated and extruded aluminum pipe frames, so conventional insertion-type accessories cannot be used.
[Use]
• Use to route air, water, or other compatible fluids between equipment components.



[ M ] Material: SUS430

More Information

■ Accessory Parts for Stainless Hollow
The size of the Stainless Hollow Frame is different from that of conventional Resin Coating Hollow Frame and Aluminum Extruded Hollow Frame. So some conventional accessory parts, in case they are intended to be set in inside of the hollow frames, cannot be used.
For Metal Joints, Casters, Adjustment Bolt Set, Insert Nuts and Inner Caps, use the following products.
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

PFSUS28-200 | Stainless Steel Pipe Frames | MISUMI | MISUMI Thailand