Aluminum Extrusion Assembly Jig - Flat Surface Creator

Brand :
MISUMI
Caution
Product Description
[Features]·Can create a flat surface by mounting across 2 flames.
Dimensional Drawing of Jigs, Maintenace Parts
HFKZG

Specification Table of Jigs, Maintenace Parts
| Jigs, Maintenace Parts Model |
| HFKZG6 |
・The price list below is currentas of April 2011.
・To check the latest price, please click the "Check Price" button after confirming the model number.
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Jigs, Maintenace Parts Model | Compatible Frames (Series) | Components | ||||||
| Jigs, Maintenace Parts Type | No. | ①Plate | Quantity | ② Wing bolt | Quantity | ③ Post-insertion nuts | Quantity | |
| HFKZG | 5 | 5 Series | HPTSS5 | 1 | CHOB4-8 | 2 | HNTFSN5−4 | 2 |
| 6 | 6 Series | HPTSS6 | 1 | CHOB6-12 | 2 | HNTFSN6−6 | 2 | |
| 8 | 8 Series | HPTSS8 | 1 | CHOB8-15 | 2 | HNTFSN8−8 | 2 | |
| 8−45 | 8−45 Series | HPTSS8-45 | 1 | |||||
Overview and Specifications of Jigs, Maintenace Parts
Jigs, Maintenace Parts is installed across two frames.
A flat surface is created on the top of the frames A and B by tightening the wing bolts. After this, A and B are connected with a bracket.

A flat surface is created on the top of the frames A and B by tightening the wing bolts. After this, A and B are connected with a bracket.
