Aluminum Frame Slide Lock - Adjustable Size

Brand :
MISUMI
Caution
- You can also order the conventional part number. (HSUKJ5/HSUKJ6/HSUKJ8)
Product Description
A lock for aluminum frames. Please specify the size according to the usage environment.
HSUKJ


[M] Material: SUS304
[S] Surface Treatment: Buffed Finish
[S] Surface Treatment: Buffed Finish
App. Example

[ ! ] Keep gap A larger than 4 mm.
(In the app. example, the gap is 4.5 mm.)