One-Touch Aluminum Frame Lock

Brand :
MISUMI
Caution
Product Description
[Features]·This lock for aluminum extrusions can be opened by simply grasping it when it is opened.
Dimensional Drawing of Catches and Locks
S: Special nut movable range
7≦S≦25
HFCatches and Locks7≦S≦25

[ ! ]Insert the key into A and turn it 180 degrees to the left, and ① will not be able to go up.
[ ! ]When ① is raised, ② will retract.
[ ! ]Cannot be used for sliding doors.
[M] Catches and Locks Material: Body: ADC12, Attached Nut: Steel/Zinc Plated
Specification Table of Catches and Locks
| Catches and Locks Model |
| HFLOCK5 |
・The price list below is currentas of April 2011.
・To check the latest price, please click the "Check Price" button after confirming the model number.
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Catches and Locks Model | Compatible Frames (Series) | accessories | ||||||
| Catches and Locks Type | No. | bolt | nut | key | ||||
| HFCatches and Locks | 5 | 5 Series | CBM6-20 | 4 | Special M6 nut | 4 | key | 2pcs |
| 6 | 6 Series | CBM6-30 | ||||||
| 8 | 8 Series | CBM6-35 | ||||||
| 8−45 | 8−45 Series | CBM6-40 | ||||||
How to Use of Catches and Locks
・Frame installation example
| HFS6―3030―500―Z6―XA200―XB256 |
Recommended frame gap: 2mm |
Examples of frame counterbore drilling instructions for each size to install HFCatches and Locks
HFCatches and Locks is a lock for aluminum frames.
Drill a counterbore hole at the mounting position as shown in the processing instructions, and attach it with the included bolt.
| Frame angle | Example of processing instructions | Number |
| 20 | HFS5-2020-500-Z6-XA200-XB256 | 2 |
| 30 | HFS6-3030-500-Z6-XA200-XB256 | 2 |
| 40 | HFS8-4040-500-Z6-XA200-XB256 | 2 |
| 45 | HFS8-4545-500-Z6-XA200-XB256 | 2 |
Drill a counterbore hole at the mounting position as shown in the processing instructions, and attach it with the included bolt.