1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pads for Aluminum Frames

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Pads for Aluminum Frames
  • Pads for Aluminum Frames
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 109.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Pads for aluminum frames serve various purposes, such as slot closure, appearance enhancement, etc. They offer a wide variety of sizes to choose from.
[Feature]
● Applicable Aluminum Profile : MISUMI 5 Series (6 mm Groove Width) and MISUMI 6 Series (8 mm Groove Width)
● Material : (TPE) or Thermoplastic Elastomer
[Application]
Mounting Plates or Foot Bases are commonly used in industrial machinery to install with aluminum profiles

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
HFPD5-2020SALE
HFPD6-3030
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSeries Applicable Extrusion No. Applicable Extrusion Size

฿ 109.12

฿ 11.56

PADS FOR ALUMINUM EXTRUSIONS 1 Piece(s) Same day 10MISUMI 5 Series (6 mm Groove Width)55 Series 20mm Square

฿ 122.76

PADS FOR ALUMINUM EXTRUSIONS 1 Piece(s) Available Same day 10MISUMI 6 Series (8 mm Groove Width)66 Series 30mm Square

Loading...

  1. 1

Basic Information

Material Resin Material TPE