(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[MISUMI 'Door Sliders' Product]
Connectors needed to connect the Slide Rail HRLFLJ to the Aluminum Extrusion.
[Specifications]
· Material: Polypropylene (Light Gray)
· Length 1mm increment is available from 50-2000.
Type: HRLCN5 / HRLFLJ3 HRLCN6
Part Number | - | Length |
HRLFLJ3 HRLCN6 | - - | 1000 1000 |
Part Number |
---|
HRLCN5-[50-2000/1] |
HRLCN6-[50-2000/1] |
HRLCN8-[50-2000/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Extrusion Series | Length (mm) |
---|---|---|---|---|---|---|---|---|
- | PARTS FOR ALUMINUM FRAME | 1 Piece(s) | 4 Day(s) | 10 | 5 | 50 ~ 2000 | ||
- | PARTS FOR ALUMINUM FRAME | 1 Piece(s) | 4 Day(s) | 10 | 6 | 50 ~ 2000 | ||
- | PARTS FOR ALUMINUM FRAME | 1 Piece(s) | 4 Day(s) | 10 | 8, 8-45 | 50 ~ 2000 |
Loading...
Application | For Sliding Door | Type | Frame | Material | Resin |
---|---|---|---|---|---|
Material | Polypropylene | Color | Light Gray |
How can we improve?
How can we improve?