Plastic Type Door Slider Rail for Aluminum Frames

Caution
Product Description
[MISUMI 'Door Sliders' Product]
Use the Slide Rail Connectors HRLCN to connect the Slide Rail to Aluminum Extrusion.
[Specifications]
· Material: ABS Resin (Light Grey)
· Length 1mm increment is available from 50-2000.
Type: HRLFLJ2 / HRLFLJ3
Dimensional Drawing of Door Sliders

| Part Number | - | Length |
| HRLFLJ3 HRLCN6 | - - | 1000 1000 |
Specification Table of Door Sliders
| Door Sliders Model | − | length |
| HRLFLJ3 | − | 1000 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Door Sliders Model | Length specified in 1mm increments | Compatible Frames (Series) | Mass kg/m | |
| Door Sliders Type | No. | |||
| HRLFLJ | 2 | 50to2000 | 5 Series 6 Series 8/8-45 Series | 0.185 |
| 3 | 0.277 | |||
How to Use of Door Sliders
●Connection Door Sliders to the frame

* Please use
HRLCN8 for 8 series 50mm square and 8 series 60mm square types.
●To install three rows of Door Sliders rails on a 6 Series frame
, choose HRLFLJ3 and HRLCN6.

●Side view after assembly

Door Sliders Dimensions
Example
