Aluminum Frame Door Slider - Counterbored Type

Brand :
MISUMI
Caution
Product Description
[Features]·Can be used to slide aluminum extrusions together.
Dimensional Drawing of Door Sliders

[M] Door Sliders Material: Polyacetal (white)
Specification Table of Door Sliders
| Door Sliders Model |
| HFAFSZA6 |
・The price list below is currentas of April 2011.
・To check the latest price, please click the "Check Price" button after confirming the model number.
- There is no data available on the load-bearing capacity when workpieces or other items are placed on the aluminum frame.
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Door Sliders Model | Compatible Frames (Series) | H | F | S | T | E | B | L | P | W | D | d | h | t | Applicable bolts and nuts | ||
| Type | No. | bolt | nut | ||||||||||||||
| HFAFSZA | 6 | 6 Series | 5 | 4 | 7.8 | − | − | − | 40 | twenty four | twenty four | 6.5 | 3.4 | 3.8 | 0.8 | CBM3-10 | HNTT6-3 |
| 6L | 4 | 7.8 | 80 | 66 | twenty four | 6.5 | 3.4 | CBM3-10 | HNTT6-3 | ||||||||
| 8 | 8 Series 8-45 Series | 6 | 9.8 | 50 | 30 | 30 | 8 | 4.5 | CBM4-12 | HNTT8-4 | |||||||
| 8L | 6 | 9.8 | 100 | 80 | 30 | 8 | 4.5 | CBM4-12 | HNTT8-4 | ||||||||
| HFAFSZB | 6 | 6 Series | 2.5 | 7.8 | 5.3 | 3.5 | 14.1 | 40 | twenty four | twenty four | 6.5 | 3.4 | 3.8 | 0.8 | CBM3-10 | HNTT6-3 | |
| 6L | 2.5 | 7.8 | 5.3 | 3.5 | 14.1 | 80 | 66 | twenty four | 6.5 | 3.4 | CBM3-10 | HNTT6-3 | |||||
| 8 | 8 Series 8-45 Series | 6.3 | 9.8 | 4.5 | 2.5 | 19 | 50 | 30 | 30 | 8 | 4.5 | CBM4-12 | HNTT8-4 | ||||
| 8L | 6.3 | 9.8 | 4.5 | 2.5 | 19 | 100 | 80 | 30 | 8 | 4.5 | CBM4-12 | HNTT8-4 | |||||
How to Use of Door Sliders
■ Door Sliders Features
Combination use examples to Door Sliders aluminum frames together.

■ Combination use examples

[ ! ]Stack the aluminum frames parallel to each other and Door Sliders them. Combination use examples to Door Sliders aluminum frames together.

■ Combination use examples

[ ! ]Align the protrusions with the grooves of the aluminum frames and secure them with the nuts for the aluminum frames.
[ ! ]When attaching a panel, etc., use the [Tap Type Door Sliders for Aluminum Frames] (see related parts).
Related Parts of Door Sliders
| Door Sliders, hanging doors, sliders | Screws and bolts | ||
| Category Page | Door Sliders, hanging doors, sliders | Screws and bolts | |
| Representative products | Tapped type Door Sliders for aluminum frames | Door Sliders for aluminum frames, countersunk type, mini | Hexagonal socket bolt , nickel plated - single item, small box - |
| image | ![]() | ![]() | ![]() |
Example



