Tapped Door Slider for Aluminum Frames

Brand :
MISUMI
Caution
Product Description
It can be used for slide mechanisms that use aluminum extrusion grooves. It is used by fixing a plate or the like to the tapped hole.
Dimensional Drawing of Door Sliders

[M] Door Sliders Material: Polyacetal (white)
Specification Table of Door Sliders
| Door Sliders Model |
| HFAFSTA6 |
・The price list below is currentas of April 2011.
・To check the latest price, please click the "Check Price" button after confirming the model number.
- There Door Sliders is no data available on the load-bearing capacity when workpieces or other items are placed on the aluminum frame.
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Door Sliders Model | Compatible Frames (Series) | H | F | S | T | E | B | L | P | W | M | Applicable bolt | |
| Type | No. | bolt | |||||||||||
| HFAFSTA | 5 | 5 Series | 5 | 3 | 5.8 | − | − | − | 35 | 20 | 18 | 3 | M3 |
| 5L | 3 | 5.8 | 70 | 55 | 18 | 3 | M3 | ||||||
| 6 | 6 Series | 4 | 7.8 | 40 | twenty four | twenty four | 4 | M4 | |||||
| 6L | 4 | 7.8 | 80 | 66 | twenty four | 4 | M4 | ||||||
| 8 | 8 Series 8-45 Series | 6 | 9.8 | 50 | 30 | 30 | 5 | M5 | |||||
| 8L | 6 | 9.8 | 100 | 80 | 30 | 5 | M5 | ||||||
| HFAFSTB | 5 | 5 Series | 2.5 | 5.8 | 3.5 | 3 | 10 | 35 | 20 | 18 | 3 | M3 | |
| 5L | 5.8 | 3.5 | 3 | 10 | 70 | 55 | 18 | 3 | M3 | ||||
| 6 | 6 Series | 7.8 | 5.3 | 3.5 | 14.1 | 40 | twenty four | twenty four | 4 | M4 | |||
| 6L | 7.8 | 5.3 | 3.5 | 14.1 | 80 | 66 | twenty four | 4 | M4 | ||||
| 8 | 8 Series 8-45 Series | 6.3 | 9.8 | 4.5 | 2.5 | 19 | 50 | 30 | 30 | 5 | M5 | ||
| 8L | 9.8 | 4.5 | 2.5 | 19 | 100 | 80 | 30 | 5 | M5 | ||||
How to Use of Door Sliders
Combination use examples of Door Sliders

[ ! ]Use by fixing a plate or the like to the tapped hole.
[ ! ]Use the [Door Sliders for Aluminum Frames Counterbore Type/Counterbore Type Mini] to slide between aluminum frames (see related parts).
Related Parts of Door Sliders
| Door Sliders, hanging doors, sliders | Screws and bolts | ||
| Category Page | Door Sliders, hanging doors, sliders | Screws and bolts | |
| Representative products | Counterbore type Door Sliders for aluminum frames | Door Sliders for aluminum frames, countersunk type, mini | Hexagonal socket bolt , nickel plated - single item, small box - |
| image | ![]() | ![]() | ![]() |
Example



