Aluminum Frame Roller, Compatible with 5-8 Series

Brand :
MISUMI
Caution
- The width of the 8 and 8-45 series when assembled is 30 mm. Refer to the [ ! ] symbol under the specifications for details.
Product Description
Rollers mountable on the Upper/Lower Surface of Aluminum Extrusions. This product is compatible with 5~8 Series Aluminum Extrusions.
Dimensional Drawing of Conveyor Parts
Conveyor Parts HFROLL(Included color: 6 nylon)
Conveyor Parts HFROLLM(Included color: SS400)
Included Color

| Conveyor Parts Type | [M]Material | |
| Laura | Included Color | |
| HFROLL | 6 Nylon | 6 Nylon |
| HFROLLM | SS400, Nickel plated | |
Specification Table of Conveyor Parts
| Conveyor Parts Model |
| HFROLL6 |
・The price list below is currentas of April 2011.
・To check the latest price, please click the "Check Price" button after confirming the model number.
[ ! ]The bearing used in No. 8 is "6800ZZ".
[ ! ]The end face of the bearing used in No. 8 is 0.5 mm inside the T dimension on each side, so when assembled, it fits inside 0.5 mm of t3.
Therefore, the width dimension when assembled = (roller T part of Conveyor Parts) + (included collar t3) x 2 - 0.5 x 2.
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Conveyor Parts Model | Compatible Frames (Series) | H | D | T | t1 | t2 | d1 | d2 | color | bearing | accessories | Load capacity N (kgf) | Mass (g) | ||||||
| Type | No. | color | Quantity | ||||||||||||||||
| L | t3 | D2 | d4 | d5 | |||||||||||||||
| HFROLL HFROLLM | 5 | Conveyor Parts 5 Series | 6 | twenty four | 15 | 4 | 5 | 29 | 9.2 | black | Nothing | 16.5 | 1.5 | 9 | 6.2 | 13 | 1 | 49(5) | 10 |
| 6 | Conveyor Parts 6 Series | 7.8 | 20.8 | 5 | 8 | 22.3 | 98(10) | 15 | |||||||||||
| 8 | Conveyor Parts 8・8-45 Series | 9.8 | 26 | 27.8 | 8 | 10 | 39.5 | 10 | Yes | 13.4 | 1.6 | 10 | 14 | 2 | 147(15) | 30 | |||
[ ! ]The end face of the bearing used in No. 8 is 0.5 mm inside the T dimension on each side, so when assembled, it fits inside 0.5 mm of t3.
Therefore, the width dimension when assembled = (roller T part of Conveyor Parts) + (included collar t3) x 2 - 0.5 x 2.
How to Use of Conveyor Parts

HFROLL5
HFROLLM5
HFROLL6
HFROLLM6
HFROLL8
HFROLLM8
Example
