Clamp for Post-Assembly Panel Holder

Caution
- Due to Air shipment restrictions, the maximum allowable cargo length is not over than 2,600 mm. If the item exceeds 2600mm, the lead time will be approximately 1.5 months. Please contact MISUMI for more information.
Product Description
This product is used as a set with the post-install panel hold HSDA.
Dimensional Drawing of Panel Mounts
Panel Mounts For 5 and 6 series
HSDP5-6
HSDPF5-6

Panel Mounts For 8/8-45 series
HSDP8-845
HSDPF8-845

Panel Mounts For 10 series
HSDP10
HSDPF10

[ ! ]This product is used in combination with the rear-mounted Panel Mounts.
[ ! ]The rear-mounted Panel Mounts clamp can be cut with a cutter.
Specification Table of Panel Mounts
| Panel Mounts Model | − | length |
| HSDP5−6 | − | 12 |
| HSDPF8-845 | − | 1000 |
・The price list below is currentas of April 2011.
・Please confirm the latest price by pressing the "Check Price" button after confirming the model number.
| Panel Mounts Model | Length (m) | Supported Frames | |
| Panel Mounts Type | No, | ||
| HSDP | 5-6 | 12 | 5 Series 6 Series |
| 8-845 | 8 Series 845 Series | ||
| 10 | 10 Series | ||
・The price list below is currentas of April 2011.
・Please confirm the latest price by pressing the "Check Price" button after confirming the model number.
| Panel Mounts Model | Length (mm) | Supported Frames | |
| Type | No, | ||
| HSDPF | 5-6 | 100-3000 | 5 Series 6 Series |
| 8-845 | 8 Series 845 Series | ||
| 10 | 10 Series | ||
| Joints used | Single Joint Kit | Tapping joint Screw joint kit Simple joint | ||||||||
| Rear-insertion Panel Mounts |
・Later-insertion Panel Mounts dimensions | |||||||||
| Panel Mounts Clamps | Cut the upper 45° groove with the ℓ dimension (cut with a cutter)
[ ! ] | Cut the top at 45° (please cut it with a cutter)
| ||||||||
| Panel Mounts Type | color | [M] Panel Mounts Material | Heat Resistance Temperature |
| HSDP HSDPF | Light Grey | EPDM | -40 to 120°C |
Product Overview of Panel Mounts (Panel Clamp Overview)
It is only compatible with joint bracket connections.

■ Panel Mounts Product type
| Panel Mounts clamp | Economy Panel Mounts Clamp | Post-insertion Panel Mounts clamp (used as a set) | Groove cover resin soft | |
| Panel Mounts | Clamp | |||
|
|
|
|
|
| EPDM rubber, olefin elastomer | PVC Polyvinyl chloride | aluminum | EPDM rubber | polyethylene |
Groove Fitting of Panel Mounts
Panel Mounts Overview
This method involves fitting the Panel Mounts into the groove of the frame. This method
is recommended for those who value design, as it does not require drilling holes in the Panel Mounts or fastening with screws. It can only be used when assembling with
screw joints, center joints, single joints, first-in double joints, and last-in double joints.
| How to Use of Panel Mounts | Electrical equipment covers, FA equipment covers, safety covers |
|---|---|
| Easy Panel Mounts removal | △ |
| Gap between frame and | be |
| Appearance | usually |
| Panel Mounts size calculation | easy |
| Panel Mounts thickness (mm) | 3mm (5 series) |
| 5mm (6/8/8-45 series) |
■ Installation method of Panel Mounts
The Panel Mounts size must be determined so that the fastening members do not interfere with the Panel Mounts.
(1) Fasten the three frames with blind joint parts.
(2) Insert the Panel Mounts into the frame groove.
(3) Cut the Panel Mounts clamp or inverted groove cover to the frame size and insert it into the gap.


Insert the Panel Mounts clamp into the 6 series gap.
Parts Selection Method of Panel Mounts
| Components | ①Aluminum frame | ②Aluminum frame | ③Blind joint | ④ Panel Mounts | ⑤Panel Mounts clamp |
|---|---|---|---|---|---|
| Panel Mounts Model example | HFS6-3030-400-LCV-RCV | HFS6-3030-340-LDH-RDH | HSJNS6 | ACAE-356-356-5-FS6-ES6-JS6-KS6 | HSCP5HN-S-6 |
| quantity | 2 | 2 | 4 | 1 | 1 |
①Aluminum frame: Additional machining for blind joints (single joint: wrench hole machining)
②Aluminum frame: Additional machining for blind joints (single joint: D hole machining)
③Blind joint
④Panel Mounts: Additional machining for cutouts
Thickness3mm (5 series)
5mm (6/8/8-45 series)
Size
1mm clearance on each side.
Panel Mounts vertical width (A) = Frame inner dimension (X) + Frame groove inner depth - Clearance (1mm x 2)
Panel Mounts horizontal width (B) = Frame inner dimension (L2) + Frame groove inner depth - Clearance (1mm x 2)

Groove Internal Depth
| 5 Series | 6 Series | 8 Series | 8-45 Series |
|---|---|---|---|
| 6mm x 2 | 9mm x 2 | 12.5mm x 2 | 13mm x 2 |

Additional processing of Panel Mounts
Aluminum frame Cutout for blind joints Click
here for details on cutouts for each blind joint
| Alterations | Aluminum frame blind joint cutout |
![]() | |
| Panel Mounts Code | F□□・E□□・J□□・K□□ |
| Panel Mounts Spec. | We provide a relief cut for the blind joint of the aluminum frame. [ ! ]No allowance is taken into consideration for expansion and contraction of the plate due to temperature differences. [ ! ]The longitudinal direction of the cutout is always on the A dimension side. [ ! ]Only applicable to T=3 and 5 How to specifyFS 6
Frame type Joint Type Cutout position (from the diagram above) |
| ¥/1Code | 200/corner |
| Joint-specific cutout shape | Simple joint kit | Single joint kit () Screw joint kit | Pre-assembled double joint kit | Center joint | Post-insertion double joint | ||
| Single joint kit standard type | Single joint kit narrow type, screw joint kit | Standard Type | Eccentric nut type | ||||
(Example 1) (Example 2) ![]() In example 2, no cutout in the Panel Mounts is required. | ![]() | ![]() [ ! ]The illustration shows a single joint kit narrow type. | ![]() | ![]() | (Example 1) (Example 2) ![]() | ![]() | |
A = L1 (400-30-30) + groove depth (9mm x 2) - clearance (2mm) = 356mm
B = L2 (340) + groove depth (9mm x 2) - clearance (2mm) = 356mm
thickness 5mm
6 series single joint cutout (-FS6-ES6-JS6-KS6)
↓
ACAE-356-356-5-FS6-ES6-JS6-KS6
⑤ Panel Mounts clamp (post-insertion panel hold/panel hold clamp also acceptable)
Length: ① Frame inside vertical -1mm, ② Frame inside horizontal -17mm (-1mm if corners are cut at 45 degrees)
Thickness: Select a Panel Mounts clamp with a thickness equal to the frame groove width minus the panel thickness.
Additional work: Corner cut at 45 degrees (you can also cut it yourself with scissors, etc.)

Insert the Panel Mounts clamp into the 6 series gap.
How to Use: It can be
easily cut with scissors or a cutter . Cutting the corners at a 45 degree angle will improve the appearance.
<After assembly>

Select the Panel Mounts clamp model based on the thickness of the aluminum frame and Panel Mounts.
| series | Groove Width | Panel Mounts Thickness | |||
|---|---|---|---|---|---|
| 1mm | 3mm | 5mm | 8mm | ||
| 5 | 6mm | HSCP5H HSCPF5HN NSCP5HN | HSCP3H HSCPF3H NSCP3H | HSCP1H HSCPF1H NSCP1H | Physically unable to enter |
| 6 | 8mm | HSCP7H HSCPF7H NSCP7H | HSCP5H HSCPF5HN NSCP5HN | HSCP3H HSCPF3H NSCP3H | Groove width of 8mm means no Panel Mounts clamps required |
| 8 | 10mm | - | HSCP7H HSCPF7H NSCP7H | HSCP5H HSCPF5HN NSCP5HN | There is no standard product, but itis possible to insert the Panel Mounts clamp while stretching it.HSCP3H HSCPF3H NSCP3H |
| 8-45 | 10mm | - | HSCP7H HSCPF7H NSCP7H | HSCP5H HSCPF5HN NSCP5HN | |
| Representative Model | color | Panel Mounts Material | Heat resistance temperature (℃) | ||
|---|---|---|---|---|---|
| HSCP3H | black | EDPM Rubber | -40~+120 | ||
| HSCPF3H | Light Grey | Olefin elastomer | -20~+80 | ||
| NSCP3H | Light Grey | PVC Polyvinyl chloride | -25~+80 | ||
*If you use the post-insertion panel hold and panel hold clamp instead of the panel clamp, you can attach the Panel Mounts after assembling the frame.
*The plate or Panel Mounts can be inserted by turning the groove cover resin soft on the other side and inserting it inside the groove.
Before installation
After installation
Panel Mounts Hold Side
Clamp side

・Panel Mounts can be installed after the frame is assembled.
・Panel Mounts can be replaced without disassembling the frame.
[ ! ]Panel Mounts holding clamps can be cut with a cutter.
(Installation Procedure)

HFS6-3030
①Insert the panel hold into the groove of the frame.
HFS6-3030
②Insert the panel onto the panel hold.
HFS6-3030
③Insert the panel hold clamp into the gap.
・Example of using a groove cover
・Example of using the frame support cover

■Features of HSCL/HSCLS (soft resin)
Compared to HSCA/HSCAS (resin), it is softer.
It is easy to insert into grooves and can be easily cut with scissors.





















