Standard/Configurable Length Panel Clamp for Aluminum Frames

Brand :
MISUMI

Caution

    Product Description

    This is a clamp (HSCP□H/HSCPF□H) used when attaching the panel to the frame. It can be easily cut with scissors, cutter, etc.

    Dimensional Drawing of Panel Mounts

    ・For Panel Mounts with a thickness of 5 mm

    5 Series

    HSCP1H
    HSCPF1H

    B (Black)

    S (light gray)

    Panel Mounts

    6 Series

    HSCP3H
    HSCPF3H

    B (Black)

    S (light gray)

    Panel Mounts

    8・8-45 Series

    HSCP5H
    HSCPF5H

    B (Black)

    S (light gray)

    Panel Mounts

    10 Series

    HSCP7HN
    HSCPF7HN

    S (light gray)

    Panel Mounts

    ・For Panel Mounts with a thickness of 3 mm

    5 Series

    HSCP3H
    HSCPF3H

    B (Black)

    S (light gray)

    Panel Mounts

    6 Series

    HSCP5HN
    HSCPF5HN

    B (Black)

    S (light gray)

    Panel Mounts

    8・8-45 Series

    HSCP7H
    HSCPF7H

    B (Black)

    S (light gray)

    Panel Mounts

    10 Series

    HSCP9H
    HSCPF9H

    S (light gray)

    Panel Mounts

    Typecolor[M] MaterialHeat resistance temperature
    HSCP
    HSCPF
    blackEPDM rubber-40~120℃
    Light GreyOlefin Elastomer-20~80℃
    [ ! ] HSCP3H and HSCPF3H are compatible with both Series 5 and 6.

    Specification Table of Panel Mounts

    Modelcolorlength
    HSCP3H
    HSCPF3H

    B
    B

    12
    1520
    ■ Fixed size
    ・The price list below current as of April 2011 . is
    ・After confirming the model number, press the "Check Price" button to check the latest price.
    Modelcolorlength
    m
    Supported Frames
    (series)
    Compatible Panels
    Plate thickness
    B (black)S (Light Gray)B (black)S (Light Gray)
    TypeNo.
    HSCP 1HB
    (black)

    S
    (Light Gray)
    6

    12
    5 Series5Length: 6mLength: 12m
    3H3
    5HN6 Series5
    5H3
    7H8 Series
    8-45 Series
    5
    7HN3
    9HS
    (Light Gray)
    10 Series5
    3
    ■ Specified size
    ・The price list below is currentas of April 2011.
    ・To check the latest price, please click the "Check Price" button after confirming the model number.
    Modelcolorlength
    Specified in 1mm increments
    Panel Mounts
    (series)
    Compatible Panel Mounts
    Plate thickness
    B (black)S (Light Gray)
    Base unit price/m
    TypeNo.1 to 70 bottles1~70
    HSCPF 1H B
    (black)

    S
    (Light Gray)
    100 3000 5 Series5533554
    3H 3607639
    6 Series5
    5HN 3681948
    5H 8 Series
    8-45 Series
    5
    7H 37461054
    7HN S
    (Light Gray)
    10 Series5-1,299
    9H 3-

    ■ Comparison of Panel Mounts materials
    The S (light gray) Panel Mounts is made of a material that produces less dust.
    Color : Outgassing measurement results for S-type panel clamp

    Measurement MethodGCMSGCMSGCMSGCMS
    OutgassingAcetaldehydet-TrimethylpenteneDimethylheptaneXylene
    60℃ 60 min.Below detection limitBelow detection limitBelow detection limitBelow detection limit
    Detection Limit0.01μg/g0.01μg/g0.01μg/g0.01μg/g

    Outgassing: Gas released from organic materials

    Product Overview of Panel Mounts

    It is inserted into the frame groove when installing the panel.
    Only compatible with joint bracket connections.
    Panel Mounts Related image 1_Product overview

    ■ Product type

    Panel Mounts Economy Panel Mounts Post-insertion panel hold clamp (used as a set) Groove cover
    Resin Soft
    Panel Hold Clamp

    Panel Mounts Related image 1_Product type

    Panel Mounts Related image 2_Product types

    Panel Mounts Related image 3_Product types

    Panel Mounts Related image 4_Product type

    Panel Mounts Related image 5_Product types

    EPDM rubber,
    Olefin Elastomer
    PVC Polyvinyl chloridealuminumEPDM rubberpolyethylene

    How to Use Panel Mounts

    ■ How to select Panel Mountss and economy Panel Mountss (examples of use)
    Panel thickness: 5mm
    FrameHFS5HFS6HFS8
    HFS8−45
    DimensionsHSCP1H
    HSCPF1H
    NSCP1H

    Panel Mounts
    HSCP3H
    HSCPF3H
    NSCP3H

    Panel Mounts
    HSCP5H
    HSCPF5H
    NSCP5H

    Panel Mounts
     
    Panel Thickness 3mm
    FrameHFS5HFS6HFS8
    HFS8-45
    Dimensional DrawingHSCP3H
    HSCPF3H
    NSCP3H

    Panel Mounts
    HSCP5HN
    HSCPF5HN
    NSCP5HN

    Panel Mounts
    HSCP7H
    HSCPF7H
    NSCP7H

    Panel Mounts

    Use Case
    Easily removed with scissors or a cutter
    It can be cut.
    Cut the corners at 45 degrees
    This will make it look better.

    <After assembly>

    Panel Mounts

    Panel Mounts

    ■ Summary

    This is a method of fitting the panel into the groove of the frame.
    Since there is no need to drill holes in the panel and no screws are required, it is recommended for those who place importance on design.
    Screw joint, center joint, single joint, first-in double joint,
    Can only be used when assembling with a post-insertion double joint.

    Use Case Electrical equipment covers, FA equipment covers, safety covers
    Easy panel removal
    Gap between frame be
    Appearance usually
    Panel size calculation easy
    Panel thickness (mm) 3mm (5 series)
    5mm (6/8/8-45 series)

    ■ Installation method

    The panel size must be determined based on the fastening materials so that there is no interference between the panel and the fastening materials.
    (1) Fasten the three frames together with blind joint parts.
    (2) Insert the panel into the frame groove.
    (3) Cut the Panel Mounts or inverted groove cover to the frame size and insert it into the gap.

    Panel Mounts Related image 1_Installation method
    Panel Mounts Related image 2_Installation method

    6 Series
    Insert the panel clamp into the gap.

     

    Parts Selection Method of Panel Mounts

    Components ①Aluminum frame ②Aluminum frame ③Blind joint ④ Panel ⑤Panel Mounts

    Panel Mounts Related image 1_How to select parts

    Panel Mounts Related image 2_How to select parts

    Panel Mounts Related image 3_How to select parts

    Panel Mounts Related image 4_How to select parts

    Panel Mounts Related image 5_How to select parts

    Model example HFS6-3030-400-LCV-RCV HFS6-3030-340-LDH-RDH HSJNS6 ACAE-356-356-5-FS6-ES6-JS6-KS6 HSCP5HN-S-6
    quantity 22411

    ①Aluminum frame: Additional processing for blind joints (single joint: wrench hole processing)
    ②Aluminum frame: Additional processing for blind joints (single joint: D-hole processing)
    ③Blind joint
    ④Panel: Additional cutout

    Thickness 3mm (5 series)
    5mm (6/8/8-45 series)

    size
    Leave 1mm clearance on each side.
    Panel vertical width (A) = frame inner dimension (X) + frame groove inner depth - clearance (1mm x 2)
    Panel width (B) = Frame inner dimension (L2) + Frame groove inner depth - Clearance (1mm x 2)

    Panel Mounts Related image 1_Size
     

    ■ Groove Internal Depth

    5 Series6 Series8 Series8-45 Series
    6mm×29mm×212.5mm×213mm×2
    Panel Mounts Related image 1_Groove internal depth

    Additional Processing of Panel Mounts

    Aluminum frame blind joint cutout

    AlterationsAluminum frame blind joint cutout
    Panel Mounts
    CodeF□□・E□□・J□□・K□□
    Spec.We will make clearance cuts for blind joints in aluminum frames.
    [ ! ] The play due to expansion and contraction of the plates caused by temperature differences is not taken into consideration.
    [ ! ] The longitudinal direction of all cutouts is on the A dimension side.
    [ ! ] Applies to T=3 and 5 only

    Designation method FS 6

    Panel Mounts

    Frame type

    Joint Type

    Notch position (from the diagram above)

    [ ! ] Only applicable to standard size
    By joint
    Cutout
    shape
    Simple Joint
    kit
    Single joint kitPre-inserted double joint kit
    Center Joint

    Post-insertion double joint

    Single Joint
    Kit standard type
    Single Joint
    Kit narrow type,
    Screw joint
    kit
    Standard TypeEccentric nut type

    (Ex 1)

    (Ex 2)

    Panel Mounts

    In Example 2, no panel cutout is required.

    Panel MountsPanel Mounts

    [ ! ]The illustration shows the Single Joint Kit Narrow Type.

    Panel MountsPanel Mounts

    (Ex 1)

    (Ex 2)

    Panel Mounts
    Panel Mounts
    (Example) Panel size calculation
    A = L1 (400-30-30) + groove depth (9mm x 2) - clearance (2mm) = 356mm
    B = L2 (340) + groove depth (9 mm x 2) - clearance (2 mm) = 356 mm
    Thickness 5mm
    Cutout for 6 series single joint (-FS6-ES6-JS6-KS6)

    ACAE-356-356-5-FS6-ES6-JS6-KS6

    ⑤ Panel Mounts (posterior insertion panel hold/panel hold clamp also acceptable)
    Length: 1.Inside frame vertical -1mm, 2.Inside frame horizontal -17mm (-1mm if cutting corners at 45 degrees)
    Thickness: Please select a Panel Mounts with a thickness equal to the frame groove width minus the panel thickness.
    Additional Work: Corners cut at 45 degrees (You can also cut them yourself with scissors, etc.)

    Economy Panel Mounts Related Image 1_Panel Mounts

    6 Series
    Insert the Panel Mounts into the gap.

    Use Case
    Easily removed with scissors or a cutter
    It can be cut.
    Cut the corners at 45 degrees
    This will make it look better.

    <After assembly>

    Economy Panel Mounts Related Image 2_Panel Mounts
     

    Select the Panel Mounts model based on the thickness of the aluminum frame and panel.

    series Groove Width Panel Thickness
    3mm 5mm
    5 6mm HSCP3H
    HSCPF3H
    NSCP3H
    HSCP1H
    HSCPF1H
    NSCP1H
    6 8mm HSCP5H
    HSCPF5HN
    NSCP5HN
    HSCP3H
    HSCPF3H
    NSCP3H
    8 10mm HSCP7H
    HSCPF7H
    NSCP7H
    HSCP5H
    HSCPF5HN
    NSCP5HN
    8-45 10mm HSCP7H
    HSCPF7H
    NSCP7H
    HSCP5H
    HSCPF5HN
    NSCP5HN
    Representative type color MaterialHeat resistance temperature (℃)
    HSCP3H black EDPM rubber -40~+120
    HSCPF3H Light Grey Olefin elastomer -20~+80
    NSCP3H Light Grey PVC Polyvinyl chloride -25~+80

    *If you use a post-insertion panel hold and a panel hold clamp instead of a Panel Mounts, you can attach the panel after assembling the frame.
    *The plate or panel can be inserted by turning the groove cover resin soft over and inserting it inside the groove.
    *This product is designed for panel thicknesses of 3mm and 5mm.
    Plates with thicknesses of 1mm and 8mm may be difficult to insert, so we do not recommend them. Please use at your own discretion.

    Before installation

    After installation

    Panel Hold Side

    Clamp side

    Economy Panel Mounts Related Image 1_Panel Mounts Model

    -Panel Mounts can be installed after the frame is assembled.
    -Panel Mounts can be replaced without disassembling the frame.
    [ ! ] The panel hold clamp can be cut with a cutter.

    (Installation Procedure)

    Economy Panel Mounts Related Image 2_Panel Mounts Model

    HFS6-3030

    ①Insert the panel hold into the groove of the frame.

    HFS6-3030

    ②Insert the panel onto the panel hold.

    HFS6-3030

    ③Insert the panel hold clamp into the gap.

    ・Example of using a groove cover

    ・Example of using the Panel Mounts

    Panel Mounts
    ■ Features of HSCL/HSCLS (soft resin)
    Compared with HSCA and HSCAS (resin), it has superior softness.
    It is easy to insert into the groove or cut with scissors.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Standard/Configurable Length Panel Clamp for Aluminum Frames | MISUMI | MISUMI Thailand