Configurable Long Aluminum Panel Bracket

Caution
Product Description
You can fill the gap between the frame and the panel. It can also be used for reinforcement purposes.
Dimensional Drawing of Panel Mounts
HCBAL6S
HCBAL8

* When alteration CTW45 is specified, the M5 mounting hole position will be 20 mm from the end face.
[S] Surface Treatment : Anodized
Specification Table of Panel Mounts
| Model | − | L |
| HCBAL6 | − | 1000 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Model | L Specified in 1mm increments | Frame side and Difference from mounting surface | S | Applicable Panel Mounts | ||||
| Type | No. | bolt | Quantity | nut | Quantity | |||
| HCBAL | 6 | 50~2000 | 5 | 10 | CBM6-12 | 2 | HNTT6-6 | 2 |
| 6S | 3 | 12 | ||||||
| 8 * | 5 *2 | 15 | CBM6-15 | HNTT8-6 | ||||
Additional Processing of Panel Mounts
| Model | − | L | − | (CTW45・MH) |
| HCBAL6 | − | 500 | − | CTW45 |
| HCBAL8 | − | 700 | − | MH |
| 3 | Shipped on the same day |
| Alteration | Code | Spec. |
| Panel Mounts Bracket Aluminum long type Top of groove cut at 45 degrees | CTW45 | Paneled support bra Blanket Aluminum Long Type at 45 degrees on both ends Cut it. Installation example ![]() |
| One additional mounting hole | MH | Add one M5 mounting hole at the center of the L dimension. |
Product Overview of Panel Mounts
It is possible to reinforce the panel by adding holes in the middle and attaching a Panel Mounts bracket.
The Panel Mounts bracket has pre-tapped holes.

■ Panel Mounts bracket types
| Product Name | Panel Mounts Bracket | Panel clamp bracket | |||
|---|---|---|---|---|---|
| Resin Type | Aluminum Type | Length Specification Aluminum long type | Steel Stainless Steel Type | ||
| image |
|
|
|
|
|
| Use Case |
|
|
|
|
|
| Description | Simply insert the T-shaped stopper into the frame groove and turn 90 degrees for easy installation. Compatible with both 3mm and 5mm thick panels. | This is an aluminum-type Panel Mounts bracket that is fixed to the frame using bolts and nuts. | It can fill the gap between the frame and the panel. Also usable for reinforcement purposes. | These are Panel Mounts brackets made of steel or stainless steel. | Simply insert the T-shaped stopper into the frame groove and turn 90 degrees for easy installation. Compatible with both 3mm and 5mm thick panels. No need to drill holes in the panel. |
How to Use Panel Mounts

It can fill the gap between the frame and the panel.
It can also be used for reinforcement purposes.
Panel Mounts Bracket
■ Summary
How to attach a panel to a bracket inside the frame.
It looks good and the panels are easy to remove, so it is recommended for use as safety covers, etc.
When the eccentric bracket HBLTH5 is used, it will be flush with the frame.
It is possible to install a panel 5mm or more thick, but it will protrude beyond the surface of the aluminium frame.
| Use Case | Precision equipment racks, food and pharmaceutical production equipment |
|---|---|
| Easy panel removal | × |
| Gap between frame | do not have |
| Appearance | beautiful |
| Panel size calculation | Calculation required for corner processing ※4 |
| Panel thickness (mm) | 3mm (5/6 series) |
| 5mm (5/6/8/8-45 series) |
■ Installation method
(1) Additional tapped holes are required for the bracket (e.g. HBLTS6-C). This must be specified when ordering the bracket.
(2) Fasten the panel with the cover mounting bolts.
*If the panel is large, you can reinforce it by using a Panel Mounts bracket in the middle.

Parts Selection Method of Panel Mounts
| Components | ①Aluminum frame | ②Aluminum frame | ③Bracket | ④Bolt | ⑤Panel | ⑥Panel Mounts bracket |
|---|---|---|---|---|---|---|
| Model example | HFS6-3030-400 | HFS6-3030-340 | HBLFSN6-C-SET | HCBM5-8 | ACAE4H-336-336 -5-F316-G316-N5 | HCBA6-SET |
| quantity | 2 | 2 | 4 | 4 | 1 | as needed |
①Aluminum frame: No additional processing required
②Aluminum frame: No additional processing required
③Bracket: Additional tapped holes (M5)
④Bolt: Match with the hole diameter of the bracket.
⑤Panel: Hole processing (M5)
size
Leave 1mm clearance on each side.Panel width (A) = Frame inner dimension (L1) - Clearance (2mm)
Panel width (B) = Frame inner dimension (L2) - Clearance (2mm)
Thickness
・M5 (5 series) frame thickness: 3mm・For M6 and M8 (6 series and 8 (-45) series) frames: Thickness 5mm

A=L1(400-30-30)-Clearance on both ends(2mm)=338mm
B = L2 (340) - Clearance at both ends (2 mm) = 338 mm
5mm thick, 4 holes (M5)
↓
AXAE4H-336-336-5-F316-G316-N5
⑥Panel Mounts bracket
Depending on the size of the panel, it is possible to reinforce the panel by adding holes in the middle and attaching Panel Mounts brackets.
The Panel Mounts bracket has pre-tapped holes.


















