Aluminum T-Stopper Panel Bracket, 3-5mm Panel Compatible

Brand :
MISUMI
Caution
Product Description
An aluminum panel bracket that is mounted to an aluminum extrusion using bolts and nuts.
Dimensional Drawing of Panel Mounts

HCBA5
HCBAB5(black anodized)
HCBA6
HCBA6S
HCBA8
HCBAB6 (black anodized)
HCBAB6S (black anodized)
HCBAB8 (black anodized)
HCBA10
HCBAN6 (one-point fastening type)
HCBAN8 (one-point fastening type)
[M] Material: A6063S-T5
[S] Surface Treatment: Anodized
[S] Surface Treatment: Anodized
Specification Table of Panel Mounts
| Model |
| HCBA6 |
・The price list below is currentas of April 2011.
・To check the latest price, please click the "Check Price" button after confirming the model number.
[ ! ] 8 * Can be used Panel Mounts with 8-45 [ ! ] 5 *2 is for 40mm square aluminum frame
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Model | Mass | Frame side and Difference from mounting surface | S | T | AND | Applicable Panel Mounts | ||||
| Type | No. | bolt | Quantity | nut | Quantity | |||||
| HCBA | 5 | 19 | 3 | − | − | − | CBM5-20 | 2 | HNTT5-5 | 2 |
| 6 | 17 | 5 | 10 | CBM6-12 | HNTT6-6 | |||||
| 6S | 3 | 12 | ||||||||
| 8 * | 5 *2 | 15 | CBM6-15 | HNTT8-6 | ||||||
| 10 | 30 | 5 | 25 | CBM6-18 | 2 | HNTT10-6 | ||||
| HCBAB (Black anodized) | 5 | 19 | 3 | − | CB5-20 | HNTT5-5 | 2 | |||
| 6 | 17 | 5 | 10 | CB6-12 | HNTT6-6 | |||||
| 6S | 3 | 12 | ||||||||
| 8 * | 5 *2 | 15 | CB6-15 | HNTT8-6 | ||||||
| HCBAN (One-point fastening type) | 6 | 18 | 5 | 10 | 3 | 7.8 | HFBCM6-12 | 1 | HNTT6-6 | 1 |
| 8 | 5 *2 | 15 | 4 | 9.8 | HFBCM6-15 | 1 | HNTT8-6 | 1 | ||
・The price list below current as of April 2011 . is
・After confirming the model number of Panel Mounts, press the "Check Price" button to check the latest price.
・After confirming the model number of Panel Mounts, press the "Check Price" button to check the latest price.
| Alterations | Code | Spec. | Set Model | Applicable Panel Mounts | \/Code | |||||
| For Frame mounting | For Panel Mounts | |||||||||
| bolt | Quantity | nut | Quantity | bolt | Quantity | |||||
| Applicable bolts Set the nut | SET | Apply Panel Mounts Make a set [ ! ] When SET is specified RoHS non-compliant It will be. | HCBA5 | CBM5-20 | 2 | HNTT5-5 | 2 | HCBM5-10 | 1 | 101 |
| HCBA6 | CBM6-12 | HNTT6-6 | 107 | |||||||
| HCBA6S | CBM6-12 | HNTT6-6 | ||||||||
| HCBA8 | CBM6-15 | HNTT8-6 | 123 | |||||||
| HCBA10 | CBM6-18 | HNTT10-6 | 266 | |||||||
| HCBAB5 | CB5-20 | HNTT5-5 | HCBMB5-10 | 112 | ||||||
| HCBAB6 | CB6-12 | HNTT6-6 | ||||||||
| HCBAB6S | CB6-12 | HNTT6-6 | 133 | |||||||
| HCBAB8 | CB6-15 | HNTT8-6 | 133 | |||||||
| HCBAN6 | HFBCM6-12 | 1 | HNTT6-6 | 1 | HCBM5-10 | 79 | ||||
| HCBAN8 | HFBCM6-15 | HNTT8-6 | 87 | |||||||
How to Use Panel Mounts

Examples of using HCBA
Examples of using HCBAN