Steel/Stainless Steel Panel Bracket for Aluminum Frames

Caution
Product Description
A steel / stainless steel type panel support bracket.
Dimensional Drawing of Panel Mounts
| ■ Panel Mounts For intermediate mounting | |||
Steel Type HCBV5 Stainless type SHCBV5 | ![]() | Steel Type HCBV6 Stainless Type SHCBV6 | ![]() |
| ■ Panel Mounts For corner installation | |||
Steel Type HCBCV5 Stainless type SHCBCV5 | ![]() | Steel Type HCBCV6 Stainless type SHCBCV6 | ![]() |
[ ! ]The plate mounting hole height (A/2) is different from the resin type and aluminum type because it increases the strength of the reinforcement.
| Type | [M] Material | [S] Surface treatment |
| Steel Type | SPCC | Trivalent chromate |
| Stainless type | SUS304 | - |
Specification Table of Panel Mounts
| Model |
| HCBV6 SHCBCV8 |
・The price list below is currentas of April 23rd.
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Model | Mass | With frame side Difference from the mounting surface | S | A | B | Application Panel Mounts | |||||
| Type | No. | HCBCV | HCBV | ||||||||
| Bolt | Number | Nut | Number | ||||||||
| HCBV HCBCV | 5 | 29 | 23 | 0 | 10 | 30 | 18 | CBM5-8 | 2 | HNTT5-5 | 2 |
| 6 | 79 | 60 | 0 to 5 (variable) | 40 | 25 | CBM6-12 | HNTT 6-6 | ||||
| 8 | 124 | 94 | 15 | 50 | 35 | CBM 6-15 | HNTT 8-6 | ||||
| 8-45 | 17.5 | ||||||||||
・The price list below is currentas of April 23rd.
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Model | Mass | With frame side Difference from the mounting surface | S | A | B | Application Panel Mounts | |||||
| Type | No. | SHCBCV | SHCBV | ||||||||
| Bolt | Number | Nut | Number | ||||||||
| SHCBV SHCBCV | 5 | 23 | 18.5 | 0 | 10 | 30 | 18 | SCB5-6 | 2 | HNTTSN5-5 | 2 |
| 6 | 62.5 | 50 | 0 to 5 (variable) | 40 | 25 | SCB6-10 | HNTTSN 6-6 | ||||
| 8 | 113 | 85.5 | 15 | 50 | 35 | SCB6-15 | HNTTSN 8-6 | ||||
| 8-45 | 17.5 | ||||||||||
Additional Processing of Panel Mounts
| Model | - | (The Set) |
| HCBV6 | - | Set |
| Alteration | Code | The Spec. | Brackets | Application Panel Mounts | |||||
| For frame mounting | For panel mounting | ||||||||
| Bolt | Number | Nut | Number | Bolt | Number | ||||
| Application Panel Mounts | Set | Apply Panel Mounts Set it up. | HCBCV5 | CBM5-8 | 2 | HNTT5-5 | 2 | HCBM5-10 (below) | 1 |
| HCBV5 | |||||||||
| HCBCV6 | CBM6-12 | HNTT 6-6 | |||||||
| HCBV6 | |||||||||
| HCBCV8 | CBM 6-15 | HNTT 8-6 | |||||||
| HCBCV8-45 | |||||||||
| HCBV8 | |||||||||
| HCBV8-45 | |||||||||
| SHCBCV5 | SCB5-6 | HNTTSN5-5 | SHCBM5-10 (below) | ||||||
| SHCBV5 | |||||||||
| SHCBCV6 | SCB6-10 | HNTTSN 6-6 | |||||||
| SHCBV6 | |||||||||
| SHCBCV8 | SCB6-15 | HNTTSN 8-6 | |||||||
| SHCBCV8-45 | |||||||||
| SHCBV8 | |||||||||
| SHCBV8-45 | |||||||||
Product Overview of Panel Mounts
It is possible to strengthen by increasing the hole in the middle and installing a Panel Mounts bracket.
The Panel Mounts bracket is tap hole-processed.

■ Panel Mounts bracket type
| Product name | Panel Mounts Bracket | Panel Clan Push Bracket | |||
|---|---|---|---|---|---|
| Resin type | Aluminum type | Length specification Aluminum long type | Stainless steel type | ||
| Image |
|
|
|
|
|
| Use example |
|
|
|
|
|
| Description | You can easily attach the T-shaped stop part by inserting it into the groove of the frame and turning it 90o. Compatible with both 3mm and 5mm thickness of the panel. | This aluminum type Panel Mounts bracket is used to fix the frame using bolts and nuts. | You can fill the gap between the frame and the panel. It can also be used for reinforcement purposes. | Steel and stainless steel type Panel Mounts bracket. | You can easily attach the T-shaped stop part by inserting it into the groove of the frame and turning it 90o. Compatible with both 3mm and 5mm thickness of the panel. No hole drilling is required on the panel. |
Panel Mounts Bracket
■ Summary
How to stop the Panel Mounts on the bracket inside the frame.
It looks good and the Panel Mounts is easy to remove, so it is recommended for safety cover.
Eccentric Bracket HBLTH5 is used to make the frame and face-to-face.
It is possible to attach more than 5mm of the Panel Mounts, but it protrudes from the aluminum frame surface.
| Use example | Precision equipment racks, production equipment for improving food and medicine |
|---|---|
| Easy to remove panel | × |
| Gap with frame | No |
| Good-looking | Beautiful |
| Calculating the size of the panel | Calculation of the processing of the four corners *4 |
| Thickness of panel (mm) | 3mm (5/6 series) |
| 5mm (5/6/8/8-45 series) |
■ Installation method
(1) Instruct the bracket to add a tap hole (e.g. HBLTS6-C). It must be specified at the time of bracket order.
(2) Conclude the panel with a bolt for cover mounting.
* If the panel is large, it can be reinforced by using a Panel Mounts bracket in the middle.

Parts Selection Method of Panel Mounts
| Component parts | ①Aluminum frame | ②Aluminum frame | ③Brackets | ④volts | ⑤panels | (Six-Panel Mounts) (Brackets) |
|---|---|---|---|---|---|---|
| Model example | HFS6-3030-400 | HFS6-3030-340 | HBLFSN6-C-SET | HCBM5-8 | ACAE4H-336-336 -5-F316-G316-N5 | HCBA6-SET |
| Quantity | 2 | 2 | 4 | 4 | 1 | if necessary. |
①Aluminum frame: No Additional Work
②Aluminum frame: No Additional Work
③Bracket: Tap hole addition (M5)
④ V:Fit to the hole diameter of the bracket.
⑤Panel: Hole machining (M5)
Size
Take a clearance of 1mm on each side.Panel width (A) = in-frame size (L1) - clearance (2mm)
Panel width (B) = in-frame (L2) - clearance (2mm)
Thickness
・For M5 (5series) Frame thickness 3mm・For M6 and M8 (6 series, 8 (-45) series, frame thickness 5mm

A=L1(400-30-30)-Clearance both ends(2mm)=338mm
B=L2(340)-Clearance both ends(2mm)=338mm
Thickness 5mm, Hole 4(M5)
↓
AXAE4H-336-336-F316-G316-N5
⑥Panel Mounts bracket
Depending on the size of the panel, it is also possible to reinforce by increasing the hole in the middle and attaching a Panel Mounts bracket.
The Panel Mounts bracket is tap hole-processed.





















