Plastic Panel Bracket - 90° Rotational Installation

Caution
Product Description
It can be easily installed by simply inserting the T-shaped stopper into the groove of the frame and turning it 90 degrees. Compatible with both 3mm and 5mm panel thicknesses.
Dimensional Drawing of Panel Mounts
HCBR5 (light gray)
HCBRB5 (black)
HCBR6 (light gray)
HCBR6S (light gray)
HCBRB6 (black)
HCBRB6S (black)
HCBR8 (light gray)
HCBRB8 (black)
HCBR8-45 (light gray)
HCBRB8-45 (black)
HCBR10 (light gray)

[ ! ] Contains an M5 insert nut. Use M5 length 15 bolts for Panel Mounts.
| [ M ] Material | [ S ] Surface Treatment | |
| Main Body | Polyamide | ― |
| Insert Nut | SUM22 | Trivalent Chromate |
Specification Table of Panel Mounts
| Model |
| HCBR6 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Model | Mass (g) | A (mm) | Frame side and installation Difference from surface (mm) | |
| Type | No. | |||
| HCBR (Light Gray) HCBRB (black) | 5 | 4.3 | 12 | 3 or 5 |
| 6 | 6.8 | 20 | 5 | |
| 6S | 6.0 | 24 | 3 | |
| 8 | 10.9 | 30 | 5 | |
| 8-45* | 13.2 | 35 | 5 | |
| 10 | 15.9 | 50 | 5 | |
*Panel Mounts, For the 45-square light type (HFSL8-45) series, please use size No.8.
*Panel Mounts, For the 10 series, only HCBR10 (light gray) is available.
*Panel Mounts, The No. in the specification table corresponds to the applicable aluminum frame series.
For example, No.5 corresponds to the 5 series, No.6 to the 6 series, and so on.
*Please note that the difference between the frame side and the mounting surface (panel thickness) varies between No.6 and No.6S.
How to Use Panel Mounts
![]() | ![]() |
| ・The resin type HCBR5 has an eccentric T-shaped stopper. Panel thickness: 5mm, 3mm, both frame surfaces are matched You can do this. | Resin type installation method - Panel Mounts can be easily installed by inserting the T-shaped fastener into the groove of the frame and turning it 90 degrees. ・Use resin type Panel Mounts bolts with L Dimensional Drawing of 15. - Panel Mounts is designed to be firmly fixed to prevent it from slipping. It is recommended to use a tool for installation. |
Product Overview of Panel Mounts
It is possible to reinforce the panel by adding holes in the middle and attaching a Panel Mounts.
The Panel Mounts has pre-tapped holes.

■ Panel Mounts types
| Product Name | Panel Mounts | Panel clamp bracket | |||
|---|---|---|---|---|---|
| Resin Type | Aluminum Type | Length Specification Aluminum long type | Steel Stainless Steel Type | ||
| image |
|
|
|
|
|
| How to Use |
|
|
|
|
|
| explanation | Simply insert the T-shaped fastener into the groove of the frame and rotate it 90 degrees for easy installation. Compatible with both 3mm and 5mm thick panels. | This is an aluminum type Panel Mounts that is fixed to the frame using bolts and nuts. | It can fill the gap between the frame and the panel. It can also be used for reinforcement. | Steel/stainless steel type Panel Mounts. | Simply insert the T-shaped fastener into the groove of the frame and rotate 90 degrees for easy installation. Compatible with both 3mm and 5mm thick panels. No need to drill holes in the panel. |
Parts Selection Method of Panel Mounts
| Components | ①Aluminum frame | ②Aluminum frame | ③Bracket | ④Bolt | ⑤Panel | (⑥ Panel support bracket) |
|---|---|---|---|---|---|---|
| Model example | HFS6-3030-400 | HFS6-3030-340 | HBLFSN6-C-SET | HCBM5-8 | ACAE4H-336-336 -5-F316-G316-N5 | HCBA6-SET |
| quantity | 2 | 2 | 4 | 4 | 1 | as needed |
①Aluminum frame: No additional processing required
②Aluminum frame: No additional processing required
③Bracket: Additional tapped holes (M5)
④Bolt: Match with the hole diameter of the bracket.
⑤Panel: Hole processing (M5)
size
Leave 1mm clearance on each side.Panel width (A) = Frame inner dimension (L1) - Clearance (2mm)
Panel width (B) = Frame inner dimension (L2) - Clearance (2mm)
Thickness・For M5 (5 series) frames: Thickness 3mm
・For M6 and M8 (6 series and 8 (-45) series) frames: Thickness 5mm

A=L1(400-30-30)-Clearance on both ends(2mm)=338mm
B = L2 (340) - Clearance at both ends (2 mm) = 338 mm
5mm thick, 4 holes (M5)
↓
AXAE4H-336-336-5-F316-G316-N5
⑥Panel Mounts
Depending on the size of the panel, it is possible to reinforce the panel by adding holes in the middle and attaching Panel Mountss.
The Panel Mounts has pre-tapped holes.



















