Hexagon Socket Button Head Cap Bolt - M4-M12, 10-35mm Length

Caution
Product Description
Hexagon Socket Button Head Cap Bolts
They are a type of bolts that are commonly used in various applications .These bolts are available in various sizes and materials.
[Feature]
● Thread Diameter (mm.) : 4, 5, 6, 8, 10 and 12
● Thread Length (mm.) : 10, 12, 15, 20, 25, 30 and 35
● Materials:
- HBCBM - Steel SCM435 (Trivalent Chromate)
- SBCB - Stainless steel SUS304 Equivalent
[Application]
These bolts are widely used for fastening components in various types of machinery.
Dimensional Drawing of Bolts

| Bolts Type | [M] Bolts Material | [H] Hardness | [S] Surface Treatment |
| HBCBM | SCM435 | 31HRC | Trivalent Chromate |
Specification Table of Bolts
| Bolts Model |
| HBCBM6-20 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Bolts Model | M×P | A | E | B | C (minimum) | d | (e) (Maximum) | |||
| Bolts Type | M | − | L | |||||||
| HBCBM | 5 | − | 10 | 5×0.8 | 9.5 | 2.75 | 3 | 1.56 | 5.7 | 1.6 |
| 5 | − | 15 | ||||||||
| 6 | − | 20 | 6×1.0 | 10.5 | 3.3 | 4 | 2.08 | 6.8 | 2 | |
| 6 | − | twenty five | ||||||||
| 8 | − | 20 | 8×1.25 | 14 | 4.4 | 5 | 2.6 | 9.2 | 2.5 | |
| 8 | − | twenty five | ||||||||
| 8 | − | 35 | ||||||||