Hexagon Socket Head Cap Bolt, Standard Connection

Brand :
MISUMI

Caution

    Product Description

    Standard screws useable to connect various brackets for wide range of applications.

    Dimensional Drawing of Bolts

    HCBMTB(Trivalent chromate, black)
    Bolts

    Product Specifications of Bolts

    Type[M] Bolts Material[S] Surface Treatment
    HCBMTSCM435Trivalent chromate (black)

    Specification Table of Bolts

    Bolts Model
    HCBMTB6-12
    ・The price list below is currentas of April 2011.
    ・To check the latest price, please click the "Check Price" button after confirming the model number.
    Bolts Type
    Model
    M×P
    A
    E
    B
    Bolts Type
    M
    L
    Full thread
    HCBMT
    5
    8
    5×0.8
    8.5
    5
    4
    -
     
     
    10
     
     
    14
    6
    12
    6×1.0
    10
    6
    5
    -
     
     
    15
     
     
    20
    8
    15
    8×1.25
    13
    8
    6
    -
     
     
    20
     
     
    twenty five
    [ ! ]For specifications of Bolts other than those mentioned above, please see pages 206 and 208.

    How to Use of Bolts

    Bolts
    <View from the side of the frame> <View from the cross section of the frame>
    Depending on the situation, please use Bolts of a different length than the normal compatible Bolts, such as using washers to prevent the brackets from loosening.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Hexagon Socket Head Cap Bolt, Standard Connection | MISUMI | MISUMI Thailand