Parallel Joint Kit for Aluminum Frame Blind Joints

Brand :
MISUMI
Caution
Product Description
Frames can be connected horizontally with Parallel Joint Kits Pre-assembly insertion type.
Dimensional Drawing of Blind Joint Parts


| Name of Parts | [ M ]Material Blind Joint Parts | [ S ]Surface Treatment Blind Joint Parts |
| Pre-Assy. Insertion Parallel Post | SCS13 | - |
| Post-Assy. Insertion Parallel Post | ||
| Joint Guide | SUS304 | |
| Set Screw | SCM435 | Black Oxide |
Specification Table of Blind Joint Parts
| Part Number |
| HLJ8 |

■Blind Joint Parts, Detailed Dementions of Components
Joint Guide (Component (1))
■Blind Joint Parts, Extrusions Applicable to This Joint
Pre-Assy. Insertion Parallel Post (Component (2)-1)
Post-Assy. Insertion Parallel Post (Component (2)-2)
Joint Guide (Component (1))
■Blind Joint Parts, Extrusions Applicable to This Joint
| Name of Parts | D | G | W | L | L1 | L2 | d1 | M |
| Joint Guide 5 | 6.9 | 5.5 | 5.8 | 13.0 | 5 | 4 | 4.1 | 4 |
| Joint Guide 6 | 10.9 | 8 | 7.8 | 19.5 | 8 | 6 | 6.8 | 6 |
| Joint Guide 8 | 12.8 | 9 | 9.8 | 28.0 | 11 | 7.5 | 9.9 |
| Parallel Joint No. | Applicable Extrusion No. | [Exception] Extrusion Not Available | |||
| 5 | 5-2020*1 | 5-2040 | 5-2060 | 5-2080 | * 1HFSH and HFSC are not applicable since L holes cannot be added. |
| 5-4040 | 5-4060 | 5-4080 | |||
| 6 | 6-3030*1 | 6-3060*1 | 6-3090 | 6-30120 | * 1HFSH and HFSC are not applicable since L holes cannot be added. |
| 6-5050 | 6-50100 | ||||
| 6-6060 | 6-6090 | ||||
| 8 | 8-4040*1 | 8-4080*1 | 8-40120 | 8-40160 | * 1HFSH and HFSC are not applicable since L holes cannot be added. |
| Name of Parts | D | L | E | A | B |
| Pre-Assy. Insertion Parallel Post 5 | 4 | 20.5 | 3.5 | 10 | 10 |
| Pre-Assy. Insertion Parallel Post 6 | 6.6 | 29.5 | 5.5 | 14 | 15 |
| Pre-Assy. Insertion Parallel Post 8 | 9.8 | 41 | 6 | 17 | 17 |
| Name of Parts | D | L | E | A | B |
| Post-Assy. Insertion Parallel Post 5 | 4 | 20.5 | 3.5 | 6 | 10 |
| Post-Assy. Insertion Parallel Post 6 | 6.6 | 30.4 | 6.4 | 8 | 15 |
| Post-Assy. Insertion Parallel Post 8 | 9.8 | 41.4 | 6.4 | 10 | 17 |
Example
