High Rigidity Aluminum Frame End Cap Plate

Caution
Product Description
This is Frame cap that is only attached to High Rigidity Aluminum Frame. Special alteration is required on cross sections of frame.
Dimensional Drawing of Frame Caps
|
|
|
| |||||||||||
![]() | ![]() ![]() | ![]() |
[ ! ] Special additional machining (LTS/RTS/TSW) for countersinks and tapped holesis required on the frame end face .
Specification Table of Frame Caps
| Model Frame Caps |
| HFCD8−4545 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Model | Shape Pattern | A | B | Suitable bolt | Supported Frames | |
| Type | No. | |||||
| HFCD8 | 4545 | AA | 45 | − | SHFBS12-20 (not included) | GFS8-4545 |
| 4590 | A.B. | 90 | GFS8-4590 | |||
| 5050 | AA | 50 | − | GFS8-5050 | ||
| 50100 | A.B. | 100 | GFS8-50100 | |||
| 6060 | AA | 60 | − | GFS8-6060 | ||
| 9090 | AC | 90 | 45 | GFS8-9090 | ||
| 100100 | 100 | 50 | GFS8-100100 | |||
| 100200 | AD | 200 | 150 | GFS8-100200 | ||
Aluminum Frame Compatibility Chart of Frame Caps
| Frame Type | Compatible Frame Cap | ||
|---|---|---|---|
| Model | color | explanation | |
| GNFS8-4545 GFS8-4545 GFSF8-4545 GFST8-4545 | HFCD8-4545 | silver color | Material: SUS304, Additional Work required on frame |
| GNFS8-4590 GFS8-4590 | HFCD8-4590 | ||
| GNFS8-9090 GFS8-9090 | HFCD8-9090 | ||
| GNFS8-5050 GFS8-5050 | HFCD8-5050 | ||
| GNFS8-50100 GFS8-50100 | HFCD8-50100 | ||
| GNFS8-100100 GFS8-100100 | HFCD8-100100 | ||
| GNFS8-100100 GFS8-100100 | HFCD8-100100 | ||
| GNFS8-6060 GFS8-6060 | HFCD8-6060 | ||
For other types of 8-45 series frame caps, please refer to the following.
8-45 series (groove width 10 mm) Frame caps for aluminum framesare here.8-45 series (groove width 10 mm) Frame caps for aluminum frames, bolt-on type arehere.
Technical Information of Frame Caps
How to make it flush of Frame Caps
: Shorten the length of the aluminum frame by the thickness of the frame cap.
A: Specify the model number that protrudes to account for the thickness of the frame cap,
HFS6-3030-300, with a length of 300 mm.
B: Specify the model number for the frame cap that does not protrude and is flush,
HFS6-3030-294, shorter by the thickness of the frame cap.
A Frame cap pops out
B Frame cap is flush and
does not protrude

C: For the thickness of the Frame Caps,
specify the protruding model HFS6-3030-300-RCV-LCV and 300 mm long wrench holes on the left and right.
D: For the Frame Caps, specify the model HFS6-3030-294-RCV-LCV-FR-FL, which does not protrude and is flush with
the Frame Caps, shortening it by the thickness of the frame cap, and specify the wrench holes and wrench hole shifts on the left and right.
C Frame Caps pops out
D Frame Caps are flush and
do not protrude

8-45 Series Related Parts of Frame Caps
| Product name | Aluminum frame | bracket | Blind Joint | Groove cover | nut |
|---|---|---|---|---|---|
| photograph | ![]() | ![]() | ![]() | ![]() | ![]() |
| Product page | Here | Here | Here | Here | Here |








