Frame Cap For 8-45 Series (Slot Width 10 mm) Aluminum Frame - Screw Mounted

Caution
Product Description
This is Frame cap screw mounting type for Aluminum Frame Series 8-4545 and 8-4590. No additional alteration required.
Dimensional Drawing of Frame Caps
HFCB8−4545HFCB8-4590HFCB8-9090(Bolt-fastened type)(Bolt-fastened type)(Bolt-fastened type)[ ! ] The model numbers inred in the above outline drawing are new products with additional specifications. They are not listed in the paper catalog.
[ ! ]The number and shape of the legs may be changed to prevent them from coming loose.
[ ! ]The red circled parts

Installation exampleThere is no need to tap the end face on the frame side.
Specification Table of Frame Caps
| Model | − | color |
| HFCB8−4545 | − | B |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Model | color | Main body [M] material | Accessories (flat head bolts) | correspondence | ||
| Type | No. | size | [M] Material/[S] Surface treatment | Frame* | ||
| HFCB8 | 4545 | B(Black) S(Light Gray) Y(Yellow)[ ! ]9090 only | Polyamide not treated | M6×20L (normal) | B: SCM435 trivalent chromate (black) S,Y: SUS304 equivalent , no treatment | 8−4545 |
| 4590 | 8−4590 | |||||
| 9090 | M4×12L (normal) | 8−9090 | ||||
[ ! ]Y (yellow) color is only available in HFCB8-9090.
[ ! ]Heat resistance: 80℃
Aluminum Frame Compatibility Chart of Frame Caps
| Frame | Compatible Frame Caps | |||
| Corner Dimensions | Model | Model | color | explanation |
4545 | HFS8-4545 | HFCB8-4545-B | black | Bolt fastening (black) |
| HFSF8-4545 | HFCB8-4545-S | Light Grey | Bolt fastening (light gray) | |
| HFST8-4545 | ||||
| HFSH8-4545 | ||||
| HFSC8-4545 | ||||
| HFSB8-4545 | ||||
| HFSFB8-4545 | ||||
| HFSTB8-4545 | ||||
| EFS8-4545 | ||||
| EFSF8-4545 | ||||
| EFST8-4545 | ||||
| EFSH8-4545 | ||||
| EFSC8-4545 | ||||
| EFSB8-4545 | ||||
| NEFS8-4545 | ||||
| NEFSF8-4545 | ||||
| NEFST8-4545 | ||||
| HFSL8-4545 | ||||
| NFSL8-4545 | ||||
| HFSLF8-4545 | ||||
| HFSLT8-4545 | ||||
| CAF8-4545 | ||||
4590 | HFS8-4590 | HFCB8-4590-B | black | Bolt fastening (black) |
| HFSF8-4590 | HFCB8-4590-S | Light Grey | Bolt fastening (light gray) | |
| HFSB8-4590 | ||||
| EFS8-4590 | ||||
| EFSF8-4590 | ||||
| EFSB8-4590 | ||||
| NEFS8-4590 | ||||
| HFSL8-4590 | ||||
| NFSL8-4590 | ||||
| CAF8-4590 | ||||
45180 | HFS8-45180 | HFCB8-4590-B | black | Uses 2 black bolts |
| HFSB8-45180 | HFCB8-4590-S | Light Grey | Bolt fastener (light gray) 2 pieces used | |
9090 | HFS8-9090 | HFCB8-9090-B | black | Bolt fastening (black) |
| HFSB8-9090 | HFCB8-9090-S | Light Grey | Bolt fastening (light gray) | |
| CAF8-9090 | HFCB8-9090-Y | yellow | Bolt fastening (yellow) | |
| NFS8-9090 | ||||
For other types of 8-45 series Frame Caps, please refer to the following.
8-45 series (groove width 10 mm) Frame Caps for aluminum frames are here. 8-45 series (groove width 10 mm) Frame Caps for aluminum frames, high rigidity plate type are here.
Technical Information of Frame Caps
How to make it flush
: Shorten the length of the aluminum frame by the thickness of the Frame Caps.
A: Specify the model number that protrudes to account for the thickness of the Frame Caps,
HFS6-3030-300, with a length of 300 mm.
B: Specify the model number for the Frame Caps that does not protrude and is flush,
HFS6-3030-294, shorter by the thickness of the Frame Caps.
A Frame Caps pops out
B Frame Caps is flush and
does not protrude

C: For the thickness of the Frame Caps,
specify the protruding model HFS6-3030-300-RCV-LCV and 300 mm long wrench holes on the left and right.
D: For the Frame Caps, specify the model HFS6-3030-294-RCV-LCV-FR-FL, which does not protrude and is flush with
the Frame Caps, shortening it by the thickness of the Frame Caps, and specify the wrench holes and wrench hole shifts on the left and right.
C Frame Caps pops out
D Frame Caps are flush and
do not protrude

8-45 Series Related Parts of Frame Caps
| Product name | Aluminum frame | bracket | Blind Joint | Groove cover | nut |
|---|---|---|---|---|---|
| photograph | ![]() | ![]() | ![]() | ![]() | ![]() |
| Product page | Here | Here | Here | Here | Here |
Example





