Frame Cap For 8-45 Series (Slot Width 10 mm) Aluminum Frame

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
This is Frame cap for protecting frame end faces. Using with Aluminum Frame Series 8-45 (Slot width 10mm)
Dimensional Drawing of Frame Caps
HFC8-4545HFCL8−4545HFC8-4590HFCL8−4590HFC8-9090HFC8-909045HFC8-5050HFC8-50100HFC6-8-6060HFC30A8-45HFC45A8-45HFC60A8-45HFCR8−4545GFC8-4545GFC8-4590GFC8-5050GFC8-6060[ ! ] The model numbers inredFrame Caps in the above outline drawing are new products with additional specifications. They are not listed in the paper catalog.
[ ! ]HFC and HFCL can be used with frames other than the GFS and GNFS series.
| Type | [M]Material |
| HFC | polyamide |
| HFCL | Low Density Polyethylene |
Specification Table of Frame Caps
| Model Frame Caps | − | color |
| HFC30A8-45 | − | B |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Model Frame Caps | color | correspondence | |
| Type | No. | Frame | |
| HFC8 | 4545 | B (black) S (light gray) | 8−4545 |
| 4590 | 8−4590 | ||
| 9090 | 8−9090 | ||
| 909045 | 8−909045 | ||
| HFCL8 | 4545 | 8−4545 | |
| 4590 | 8−4590 | ||
| HFC30A8-45 | 30A8−45 | ||
| HFC45A8-45 | 45A8−45 | ||
| HFC60A8-45 | 60A8−45 | ||
| HFCR8−4545 | 8−909045 | ||
| HFC8 | 5050 | 8−5050 | |
| 50100 | 8−50100 | ||
| HFC6-8 | 6060 | 8−6060 | |
| (6−6060) | |||
| GFC8 | 4545 | 8-4545 | |
| 4590 | 8-4590 | ||
| 5050 | 8-5050 | ||
| 6060 | 8-6060 | ||
[ ! ]HFC6-8-6060 can be used with both the 6-6060 and 8-6060 frames.
Aluminum Frame Compatibility Chart of Frame Caps
| Frame Type | Compatible Frame Caps | ||
| Model | color | explanation | |
| HFS8-4545 | HFC8-4545-B | black | Standard type (black) |
| HFSF8-4545 | HFC8-4545-S | Light Grey | Standard type (light gray) |
| HFST8-4545 | HFCL8-4545-B | black | Long-legged type that won't easily fall off (black) |
| HFSH8-4545 | HFCL8-4545-S | Light Grey | Long-legged type that won't easily fall off (light gray) |
| HFSC8-4545 | |||
| HFSB8-4545 | |||
| HFSFB8-4545 | |||
| HFSTB8-4545 | |||
| EFS8-4545 | |||
| EFSF8-4545 | |||
| EFST8-4545 | |||
| EFSH8-4545 | |||
| EFSC8-4545 | |||
| EFSB8-4545 | |||
| NEFS8-4545 | |||
| NEFSF8-4545 | |||
| NEFST8-4545 | |||
| HFSL8-4545 | |||
| NFSL8-4545 | |||
| HFSLF8-4545 | |||
| HFSLT8-4545 | |||
| CAF8-4545 | |||
| HFS8-4590 | HFC8-4590-B | black | Standard type (black) |
| HFSF8-4590 | HFC8-4590-S | Light Grey | Standard type (light gray) |
| HFSB8-4590 | HFCL8-4590-B | black | Long-legged type that won't easily fall off (black) |
| EFS8-4590 | HFCL8-4590-S | Light Grey | Long-legged type that won't easily fall off (light gray) |
| EFSF8-4590 | HFC8-4545-B | black | Standard type (black) 2 pieces |
| EFSB8-4590 | HFC8-4545-S | Light Grey | Standard type (light gray) 2 pieces |
| NEFS8-4590 | HFCL8-4545-B | black | Long-legged type that won't come off easily (black) 2 pieces |
| HFSL8-4590 | |||
| NFSL8-4590 | |||
| CAF8-4590 | |||
| HFS8-9090 | HFC8-9090-B | black | Standard type (black) |
| HFSB8-9090 | HFC8-9090-S | Light Grey | Standard type (light gray) |
| NFS8-9090 | |||
| CAF8-9090 | |||
| HFS8-45180 | HFC8-4590-B | black | Standard type (black) 2 pieces |
| HFSB8-45180 | HFC8-4590-S | Light Grey | Standard type (light gray) 2 pieces |
| HFCL8-4590-B | black | Long-legged type that won't come off easily (black) 2 pieces | |
| HFCL8-4590-S | Light Grey | Long-legged type that won't come off easily (light gray) 2 pieces | |
| HFS8-90180 | HFC8-9090-B | black | Standard type (black) 2 pieces |
| EFSB8-90180 | HFC8-9090-S | Light Grey | Standard type (light gray) 2 pieces |
| HFS30A8-45 | HFC30A8-45-B | black | Standard type (black) |
| HFC30A8-45-S | Light Grey | Standard type (light gray) | |
| HFS45A8-45 | HFC45A8-45-B | black | Standard type (black) |
| HFC45A8-45-S | Light Grey | Standard type (light gray) | |
| HFS60A8-45 | HFC60A8-45-B | black | Standard type (black) |
| HFC60A8-45-S | Light Grey | Standard type (light gray) | |
| HFS8-909045 | HFC8-909045-B | black | Standard type (black) |
| EFS8-909045 | HFC8-909045-S | Light Grey | Standard type (light gray) |
| NEFS8-909045 | |||
| HFSR8-909045 | none | - | - |
| HFSR8-4545 | HFCR8-4545-B | black | Standard type (black) |
| NFSR8-4545 | HFCR8-4545-S | Light Grey | Standard type (light gray) |
| HFS8-5050 | HFC8-5050-B | black | Standard type (black) |
| HFSF8-5050 | HFC8-5050-S | Light Grey | Standard type (light gray) |
| HFST8-5050 | |||
| HFSB8-5050 | |||
| EFS8-5050 | |||
| EFSB8-5050 | |||
| NEFS8-5050 | |||
| NEFSB8-5050 | |||
| HFS8-50100 | HFC8-50100-B | black | Standard type (black) |
| HFSB8-50100 | HFC8-50100-S | Light Grey | Standard type (light gray) |
| NEFS8-50100 | |||
| NEFSB8-50100 | |||
| NEFS8-100100 | HFC8-50100-B | black | Standard type (black) 2 pieces |
| HFC8-50100-S | Light Grey | Standard type (light gray) 2 pieces | |
| HFS8-6060 | HFC6-8-6060-B | black | Standard type (black) |
| HFSF8-6060 | HFC6-8-6060-S | Light Grey | Standard type (light gray) |
| HFST8-6060 | |||
| NFS8-6060 | |||
| HFS6-6060 | HFC6-8-6060-B | black | Standard type (black) |
| NFS6-6060 | HFC6-8-6060-S | Light Grey | Standard type (light gray) |
| HFS8-6060 | |||
| NFS8-6060 | |||
| GNFS8-4545 | GFC8-4545-B | black | Standard type (black) |
| GFS8-4545 | GFC8-4545-S | Light Grey | Standard type (light gray) |
| GNFS8-4590 | GFC8-4590-B | black | Standard type (black) |
| GFS8-4590 | GFC8-4590-S | Light Grey | Standard type (light gray) |
| GNFS8-5050 | GFC8-5050-B | black | Standard type (black) |
| GFS8-5050 | GFC8-5050-S | Light Grey | Standard type (light gray) |
| GNFS8-6060 | GFC8-6060-B | black | Standard type (black) |
| GFS8-6060 | GFC8-6060-S | Light Grey | Standard type (light gray) |
For other types of 8-45 series Frame Caps, please refer to the following.
8-45 series (slot width 10 mm) Frame Caps for aluminum frames, bolt-on type, click here 8-45 series (slot width 10 mm) Frame Caps for aluminum frames, high-rigidity plate type, click here
How to Use of Frame Caps

When using the aluminum frame HFS8-90180, use two pieces of HFC8-9090.

Technical Information of Frame Caps
How to make the Frame Caps flush:
Shorten the length of the aluminum frame by the thickness of the Frame Caps.
A: Specify the model number that protrudes to account for the thickness of the Frame Caps,
HFS6-3030-300, with a length of 300 mm.
B: Specify the model number for the Frame Caps that does not protrude and is flush,
HFS6-3030-294, shorter by the thickness of the Frame Caps.
A Frame Caps pops out
B Frame Caps is flush and
does not protrude

C: For the thickness of the Frame Caps,
specify the protruding model HFS6-3030-300-RCV-LCV and 300 mm long wrench holes on the left and right.
D: For the Frame Caps, specify the model HFS6-3030-294-RCV-LCV-FR-FL, which does not protrude and is flush with
the Frame Caps, shortening it by the thickness of the Frame Caps, and specify the wrench holes and wrench hole shifts on the left and right.
C Frame Caps pops out
D Frame Caps are flush and
do not protrude

8-45 Series Related Parts of Frame Caps
| Product name | Aluminum frame | bracket | Blind Joint | Groove cover | nut |
|---|---|---|---|---|---|
| photograph | ![]() | ![]() | ![]() | ![]() | ![]() |
| Product page | Here | Here | Here | Here | Here |




