Screw Mounted - For 8 Series (Slot Width 10mm) Aluminum Frames

Caution
Product Description
This is Frame cap screw mounting type for Aluminum Frame Series 8-4040 and 8-4080. No additional alteration required.
Dimensional Drawing of Frame Caps
HFCB8-4040HFCB8-4080HFCB8-5050HFCB8-8080(Frame Caps-on type)(Frame Caps-fastened type)(Frame Caps-fastened type)(Frame Caps-fastened type)

Installation exampleThere is no need to tap the end face on the Frame Caps.
[ ! ] The number and shape of the legs may be changed to prevent them from coming loose.
[ ! ]The red circled parts
Specification Table of Frame Caps
| Frame Caps Model |
| HFCB8-4040-S |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Model | color | Main body [M] Material | Accessories(flat head bolts) | ||
| Frame Caps Type | No. | size | [M] Material/[S] Surface treatment | ||
| HFCB8 | 4040 | B(Black) S(Light Gray) Y(Yellow)[ ! ]4040/5050/8080 only | Polyamide not treated | M5×15L (normal) | B: SCM435 trivalent chromate (black) S,Y: SUS304 equivalent , no treatment |
| 4080 | |||||
| 5050 | M6×15L (normal) | ||||
| 8080 | M4×12L (normal) | ||||
[ ! ]Y (yellow) color is only available for HFCB8-4040/5050/8080.
[ ! ]Heat resistance: 80℃
Aluminum Frame Compatibility Chart of Frame Caps
| Frame | Compatible Frame Cap | |||
| Corner Dimensions | Model | Model | color | explanation |
| 4040 | HFS8-4040 | HFCB8-4040-B | black | Bolt fastening (black) |
| HFSF8-4040 | HFCB8-4040-S | Light Grey | Bolt fastening (light gray) | |
| HFST8-4040 | HFCB8-4040-Y | yellow | Bolt fastening (yellow) | |
| HFSH8-4040 | ||||
| HFSC8-4040 | ||||
| HFSB8-4040 | ||||
| HFSFB8-4040 | ||||
| HFSTB8-4040 | ||||
| EFS8-4040 | ||||
| EFSF8-4040 | ||||
| EFST8-4040 | ||||
| EFSH8-4040 | ||||
| EFSC8-4040 | ||||
| EFSB8-4040 | ||||
| EFSFB8-4040 | ||||
| EFSTB8-4040 | ||||
| NEFS8-4040 | ||||
| NEFSF8-4040 | ||||
| NEFST8-4040 | ||||
| NEFSB8-4040 | ||||
| HFSL8-4040 | ||||
| NFSL8-4040 | ||||
| HFSLB8-4040 | ||||
| CAF8-4040 | ||||
| HFSY8-4040 | ||||
| 4080 | HFS8-4080 | HFCB8-4080-B | black | Bolt fastening (black) |
| HFSF8-4080 | HFCB8-4080-S | Light Grey | Bolt fastening (light gray) | |
| HFST8-4080 | HFCB8-4040-B | black | Uses 2 black bolts | |
| HFSH8-4080 | HFCB8-4040-S | Light Grey | Bolt fastener (light gray) 2 pieces used | |
| HFSB8-4080 | HFCB8-4040-Y | yellow | Uses 2 yellow bolts | |
| EFS8-4080 | ||||
| EFSF8-4080 | ||||
| EFSH8-4080 | ||||
| EFSB8-4080 | ||||
| NEFS8-4080 | ||||
| NEFSF8-4080 | ||||
| NEFSB8-4080 | ||||
| HFSL8-4080 | ||||
| HFSLB8-4080 | ||||
| NFSL8-4080 | ||||
| CAF8-4080 | ||||
| 40160 | HFS8-40160 | HFCB8-4080-B | black | Uses 2 black bolts |
| EFS8-40160 | HFCB8-4080-S | Light Grey | Bolt fastener (light gray) 2 pieces used | |
| NFS8-40160 | ||||
| EFSB8-40160 | ||||
| 5050 | HFS8-5050 | HFCB8-5050-B | black | Bolt fastening (black) |
| HFSF8-5050 | HFCB8-5050-S | Light Grey | Bolt fastening (light gray) | |
| HFST8-5050 | HFCB8-5050-Y | yellow | Bolt fastening (yellow) | |
| HFSB8-5050 | ||||
| 50100 | HFS8-50100 | HFCB8-5050-B | black | Uses 2 black bolts |
| HFSB8-50100 | HFCB8-5050-S | Light Grey | Bolt fastener (light gray) 2 pieces used | |
| HFCB8-5050-Y | yellow | Uses 2 yellow bolts | ||
| 8080 | HFS8-8080 | HFCB8-8080-B | black | Bolt fastening (black) |
| HFSB8-8080 | HFCB8-8080-S | Light Grey | Bolt fastening (light gray) | |
| HFSH8-8080 | HFCB8-8080-Y | yellow | Bolt fastening (yellow) | |
| HFSY8-8080 | ||||
| HFSF8-8080 | ||||
| EFS8-8080 | ||||
| EFSB8-8080 | ||||
| EFSF8-8080 | ||||
| EFST8-8080 | ||||
| NEFS8-8080 | ||||
| CAF8-8080 | ||||
| 80160 | HFS8-80160 | HFCB8-8080-B | black | Uses 2 black bolts |
| HFSB8-80160 | HFCB8-8080-S | Light Grey | Bolt fastener (light gray) 2 pieces used | |
| EFS8-80160 | HFCB8-8080-Y | yellow | Uses 2 yellow bolts | |
| NEFS8-80160 | ||||
For other types of 8 series Frame Caps, please refer to the following.
[FA New Product] 8 series (groove width 10 mm) Frame Caps for aluminum frames arehere8 series (groove width 10 mm) Frame caps for aluminum frames, high rigidity plate type arehere8 series (groove width 10 mm) Corner 3-sided caps for 40 square aluminum frames arehere
Technical Information of Frame Caps
How to make it flush
: Shorten the length of the aluminum frame by the thickness of the Frame Caps.
A: Specify the model number that protrudes to account for the thickness of the Frame Caps,
HFS6-3030-300, with a length of 300 mm.
B: Specify the model number for the Frame Caps that does not protrude and is flush,
HFS6-3030-294, shorter by the thickness of the Frame Caps.
A Frame Caps pops out
B Frame Caps is flush and
does not protrude

of the protruding part, for the thickness of the Frame Caps
D: For the frame cap, specify the model HFS6-3030-294-RCV-LCV-FR-FL so that it does not protrude and
is flush with the surface, and shorten it by the thickness of the Frame Caps. Also specify wrench holes and wrench hole shifts on the left and right.
C Frame Caps pops out
D Frame caps are flush and
do not protrude

8 Series Related Parts of Frame Caps
| Product name | Aluminum frame | bracket | Blind Joint | Groove cover | nut |
|---|---|---|---|---|---|
| photograph | ![]() | ![]() | ![]() | ![]() | ![]() |
| Product page | Here | Here | Here | Here | Here |




