Three-Sided Caps for Corners - For 8 Series (Slot Width 10mm) Aluminum Frames

Brand :
MISUMI
Caution
Product Description
This is Three-sided Frame cap that is attached to the corner of Aluminum Frame Series 8-4040
Dimensional Drawing of Frame Caps
HFCK8-4040[ ! ]The number and shape of the legs may change to prevent them from coming off.
[M] Frame Caps Material: Polyamide
Specification Table of Frame Caps
| Model |
| HFCK8-4040-B |
・The price list below is currentas of April 2011.
・To check the latest price, click the "Check Price" button after confirming the model number.
*The aluminum frame EFS series can use the same Frame Caps as the HFS series.
・To check the latest price, click the "Check Price" button after confirming the model number.
| Model | color | accessories | Compatible Frames* |
| HFCK8-4040 | B (black) | HFBMB5-15 | 8-4040 |
How to Use of Frame Caps
<Before installation><After installation>[ ! ]No additional tapping is required on the Frame Caps.
Technical Information of Frame Caps
How to make it flush
: Shorten the length of the aluminum frame by the thickness of the Frame Caps.
<Example: Bracket connection: When connecting with one side 300 mm long>
A: Specify the model HFS6-3030-300, which protrudes to accommodate the thickness of the Frame Caps,
with a length of 300 mm.
B: Specify the model HFS6-3030-294, which does not protrude and is flush with the Frame Caps,
with a length shorter by the thickness of the Frame Caps.
A: Specify the model HFS6-3030-300, which protrudes to accommodate the thickness of the Frame Caps,
with a length of 300 mm.
B: Specify the model HFS6-3030-294, which does not protrude and is flush with the Frame Caps,
with a length shorter by the thickness of the Frame Caps.
A Frame Caps pops out
B The Frame Caps does not protrude but
remains flush

<Example: Screw joint connection: When connecting with one side 300mm long>
C: For the Frame Caps thickness, specify the protruding
Frame Caps model HFS6-3030-300-RCV-LCV, a length of 300mm, and wrench holes on the left and right.
D: For the Frame Caps that does not protrude and is flush,
specify the model HFS6-3030-294-RCV-LCV-FR-FL, shorter by the Frame Caps thickness, and specify wrench holes and wrench hole shifts on the left and right.
C: For the Frame Caps thickness, specify the protruding
Frame Caps model HFS6-3030-300-RCV-LCV, a length of 300mm, and wrench holes on the left and right.
D: For the Frame Caps that does not protrude and is flush,
specify the model HFS6-3030-294-RCV-LCV-FR-FL, shorter by the Frame Caps thickness, and specify wrench holes and wrench hole shifts on the left and right.
C Frame Caps pops out
D The Frame Caps does not protrude but
remains flush

8 Series Related Parts of Frame Caps
| Product name | Aluminum frame | bracket | Blind Joint | Groove cover | nut |
|---|---|---|---|---|---|
| photograph | ![]() | ![]() | ![]() | ![]() | ![]() |
| Product page | Here | Here | Here | Here | Here |




