Long Nuts for Aluminum Frame - For 6 Series (Slot Width 8 mm) - Long Nuts L Dimension Fixed Type

Caution
Product Description
These are long nuts with fixed length (L dimension) of 450 mm. Workpieces such as slide guides can be attached to the frame at any pitch. It can also be used for adding frames.
Dimensional Drawing of Nuts
HNTK6
HNTLG6
SHNTLG6

| TypeFirst -in | [M] Nuts Material | [S] Surface Treatment |
| HNTK6 | Equivalent to S10C | Trivalent Chromate |
| HNTLG6 | ||
| SHNTLG6 | Equivalent to SUS303 | − |
Specification Table of Nuts
| Nuts Model |
| HNTLG6 |
| Reference tightening torque (N・m) | |
| M | Equivalent to S10C/Equivalent to SUS303 |
| 6 | 11.7 |
・The price list below is currentas of April 2011.
・Please confirm the latest price by pressing the "Check Price" button after confirming the model number.
| Nuts Model |
| HNTK6 |
・The price list below is currentas of April 2011.
・Please confirm the latest price by pressing the "Check Price" button after confirming the model number.
| Nuts Model |
| HNTLG6 |
| SHNTLG6(Stainless Steel) |
Additional Work of Nuts
| Nuts Model | − | (SET) |
| HNTLG6 | − | SET |
| Alteration | Code | Spec. | Nuts Type | |||||||||
| Hexagonal Socket Set Screw Set | SET | Set the hexagon socket set screw.
| HNTLG6 | |||||||||
| SHNTLG6 |
Specifications/Overview of Nuts
- Workpieces such as slide guides can be attached to the frame.
- Nuts can also be used to extend the frame.
How to Use of Nuts
Nuts is the selection method when adding a 1000mm aluminum frame to a 4000mm aluminum frame.
① Specify the additional processing of "SET" for the long Nuts L dimension fixed type, and prepare it for the number of grooves.
② Insert half into each of the two frame grooves and tighten.
Note: In order to reduce the load on the connection part, connect the frame vertically below the connection part to create a structure that supports it from below.

| symbol | Product name | Model | quantity |
|---|---|---|---|
| (1) | 30×60 aluminum frame | HFS6-3060-4000 | 1 |
| (2) | 30×60 aluminum frame | HFS6-3060-1000 | 1 |
| (3) | Long Nuts L dimension fixed type | HNTLG6 | 6 |
Nuts for Attaching Various Aluminum Frames and Panels/Brackets (M size - L size)
| Groove Width | Frame angle | Depth h | Compatible Nuts | Thickness b (mm) of the panel/bracket to be attached to the frame | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 0.8 | 1 | 1.2 | 1.5 | 2 | 3 | 4 | 4.5 | 5 | 6 | 8.2 | 9 | 10 | 12 | 14 | ||||
| 8 | 30 | 9 | 6-3 | M3-8 | M3-10 | M3-12 | M3-15 | M3-18 | M3-20 | |||||||||
| 6-4 | M4-8 | M4-10 | M4-12 | M4-15 | M4-18 | M4-20 | ||||||||||||
| 6-5 | M5-8 | M5-10 | M5-12 | M5-15 | M5-18 | M5-20 | M5-22 | |||||||||||
| 6-6 | - | M6-10 | M6-12 | M6-15 | M6-20 | M6-22 | ||||||||||||
Nuts 6 Series Related Parts
| Product name | Aluminum frame | bracket | Blind Joint | Frame cap | Groove cover |
|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
| Product page | Here | Here | Here | Here | Here |




