6 Series Post-Assembly Insertion Nut with Leaf Spring, Steel

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
The plate spring is welded to the stopper nut. It does not fall off even if the frame is placed vertically
Dimensional Drawing of Nuts
Single item Nuts model | Pack Nuts Type | |
| HNTAP6 (S10C equivalent) SHNTAP6 (SUS304) | PACK-HNTAP6 (Pack of 100) PACK-SHNTAP6 (Pack of 100) |
| Reference tightening torque for Nuts (N・m) | ![]() | ||
| M | Equivalent to S10C/SUS304 | ||
| 6 | 11.7 | ||
No | Nuts Type | [M] Nuts Material | ||
Main unit | Wings | [S] Nuts Surface Treatment | ||
① | HNTAP6 | Equivalent to S10C | SUS304 | Trivalent Chromate |
PACK-HNTAP6 | ||||
② | SHNTAP6 | SUS304 | − | |
PACK-SHNTAP6 | ||||
Specification Table of Nuts
| Nuts Model | − | M |
| HNTAP6 | − | 3 |
| PACK-HNTAP6 | − | 6 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Nuts Model | M | |||
| HNTAP6 | 3 | 4 | 5 | 6 |
| SHNTAP6 | 3 | 4 | 5 | 6 |
. The price list of Nuts below is current as of April 2011.
To check the latest price, please click the "Check Price" button after confirming the model number.
Nuts Model | M (medium) | |||
| PACK-HNTAP6 | 3 | 4 | 5 | 6 |
| PACK-SHNTAP6 | 3 | 4 | 5 | 6 |
Technical Information of Nuts
| Reference tightening torque for Nuts (N・m) | ||
|---|---|---|
| M | Equivalent to S10C/SUS304 | |
| 6 | 11.7 | |
The Nuts are Used with Bolts for Attaching Various Aluminum Frames and Panels/Brackets (M size - L size)
| Groove Width | Frame angle | Depth h | Compatible Nuts | Thickness b (mm) of the panel/bracket to be attached to the frame | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 0.8 | 1 | 1.2 | 1.5 | 2 | 3 | 4 | 4.5 | 5 | 6 | 8.2 | 9 | 10 | 12 | 14 | ||||
| 8 | 30 | 9 | 6-3 | M3-8 | M3-10 | M3-12 | M3-15 | M3-18 | M3-20 | |||||||||
| 6-4 | M4-8 | M4-10 | M4-12 | M4-15 | M4-18 | M4-20 | ||||||||||||
| 6-5 | M5-8 | M5-10 | M5-12 | M5-15 | M5-18 | M5-20 | M5-22 | |||||||||||
| 6-6 | - | M6-10 | M6-12 | M6-15 | M6-20 | M6-22 | ||||||||||||
How to Use of Nuts
This product is a post-insertion Nuts. It can be installed from the groove after assembly.

The leaf spring is welded to
prevent it from slipping off when inserted into a vertically placed frame.
Selection Support Information for Nuts
■ Compatible series
This Nuts product is compatible with Misumi 6 series (slot width 8 mm) aluminum frames.
6 Series

■ Difference between first-in and last-in
・MISUMI aluminum frame Nuts are available in a variety of types, including first-in and last-in. Use them according to your needs.
First-in: Install from the groove end face before assembly. They are wide and have little play inside the groove, making Nuts tightening easy.
Post-insertion: The Nuts Can be installed through the groove after assembly.
■ If the aluminum frame becomes stuck and cannot be removed
To remove the Nuts, hook the hex wrench into the hole in the nut and turn it at right angles to the groove.
Nuts 6 Series Related Parts
| Product name of Nuts | Aluminum frame | bracket | Blind Joint | Frame cap | Groove cover |
|---|---|---|---|---|---|
| Product pictures |
|
|
|
|
|
| Product Nuts page | Here | Here | Here | Here | Here |
