Pre-Assembly Insertion Short Nuts for Aluminum Frames - For 6 Series (Slot Width 8mm)

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
It can be installed in a space saving manner. Compared to the post-assembly insertion nut HNTAP, the overall length is shorter, so it is effective when attaching sensors and small accessories in succession.
Dimensional Drawing of Nuts
Nuts PACK - HNTJ6(100 pieces/pack)

Specification Table of Nuts
| Nuts Model | − | M |
| HNTJ6 | − | 6 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Nuts Model | M | L |
| HNTJ6 PACK-HNTJ6 | 4 | 8 |
| 5 | ||
| 6 | 10 |
Specifications/Overview of Nuts
- This Nuts is available in individual packs (starting from 1 piece) and packs (100 pieces per pack).
- Compared to the HNTTpre-assembly Nuts, the overall length is shorter, making it effective for mounting sensors and small items in succession.
- Stoppers are not provided.
Nuts for Attaching Various Aluminum Frames and Panels/Brackets (M size - L size)
| Groove Width | Frame angle | Depth h | Compatible Nuts | Thickness b (mm) of the panel/bracket to be attached to the frame | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 0.8 | 1 | 1.2 | 1.5 | 2 | 3 | 4 | 4.5 | 5 | 6 | 8.2 | 9 | 10 | 12 | 14 | ||||
| 8 | 30 | 9 | 6-3 | M3-8 | M3-10 | M3-12 | M3-15 | M3-18 | M3-20 | |||||||||
| 6-4 | M4-8 | M4-10 | M4-12 | M4-15 | M4-18 | M4-20 | ||||||||||||
| 6-5 | M5-8 | M5-10 | M5-12 | M5-15 | M5-18 | M5-20 | M5-22 | |||||||||||
| 6-6 | - | M6-10 | M6-12 | M6-15 | M6-20 | M6-22 | ||||||||||||
Selection Support Information of Nuts
■ Nuts Compatible series
This Nuts iscompatible withMisumi 6 series (groove width 8 mm) aluminum frames.
![6 series (groove width 8 mm) pre-insertion short Nuts for 30/60 square aluminum frames [1-100 pieces] Related image 1_Compatible series](http://th.misumi-ec.com/en/linked/item/10302251660/img/oth_20.gif)
■ Nuts Difference between first-in and last-in
・MISUMI aluminum frame Nuts are available in a variety of types, including first-in and last-in. Use them according to your needs.
First-in: Install from the groove end face before assembly. They are wide and have little play inside the groove, making bolt tightening easy.
![6 Series (groove width 8 mm) Pre-insertion short Nuts for 30/60 square aluminum frames [1-100 pieces] Related image 1_Difference between pre-insertion and post-insertion](http://content.misumi-ec.com/image/upload/t_msmwm_wyg/v1/p/jp/product/wysiwyg/110302251660/110302251660_003_20230801115852.gif)
Post-insertion: The Nuts Can be installed through the groove after assembly.
![6 Series (groove width 8 mm) Pre-insertion short Nuts for 30/60 square aluminum frames [1-100 pieces] Related image 2_Difference between pre-insertion and post-insertion](http://content.misumi-ec.com/image/upload/t_msmwm_wyg/v1/p/jp/product/wysiwyg/110302251660/110302251660_004_20230801115852.gif)
To remove the Nuts, hook the hex wrench into the hole in the Nuts and turn it at right angles to the groove.
6 Series Related Parts of Nuts
| Product name | Aluminum frame | bracket | Blind Joint | Frame cap | Groove cover |
|---|---|---|---|---|---|
| photograph | ![]() | ![]() | ![]() | ![]() | ![]() |
| Product page | Here | Here | Here | Here | Here |




