Pre-Assembly Insertion Lock Nut - For 6 Series (Slot Width 8mm)

Brand :
MISUMI

Caution

    Product Description

    The position of the nut single piece can be fixed with the included set screw. It is convenient for places where panels and covers are frequently removed.

    Dimensional Drawing of Nuts

      

    Sold Nuts individually

    Sold Nuts in packs

    HNTC6(S10C equivalent)
    SHNTC6(SUS304)
    PACK-HNTC6(Pack of 100)
    PACK-SHNTC6(Pack of 100)
     
    Reference tightening torque (N・m)Nuts
    MEquivalent to S10C
    611.7





     
    Type[M]Nuts Material[S] Surface Treatment
    HNTC6Equivalent to S10CTrivalent Chromate
    PACK-HNTC6
    SHNTC6SUS304
    PACK-SHNTC6

    Specification Table of Nuts

    Nuts Model−M
    HNTC6
    PACK-HNTC6
    −
    −
    6
    6
    ・The price list below is currentas of April 2011.
    ・To check the latest price, please click the "Check Price" button after confirming the model number.
    Nuts Model
    M
    (coarse)
    accessories
    HNTC6
    6
    Locking M4 x 4
    1 set screw
    SHNTC6
    6
    Locking M4 x 4
    1 set screw
    ■Package sales[ ! ]100 pieces per pack
    . The price list below is currentas of April 2011.
    To check the latest price, please click the "Check Price" button after confirming the model number.
    Nuts Model
    M
    (coarse)
    accessories
    PACK-HNTC6
    6
    Locking M4 x 4
    1 set screw
    PACK-SHNTC6
    6
    Locking M4 x 4
    1 set screw

    Specifications/Overview of Nuts

    • The Nuts itself can be fixed as it comes with a set screw.
    • This is useful in locations where panels or covers need to be removed frequently.
    • There is no stopper that can be used in conjunction with this product.

    Technical Information of Nuts

    Reference tightening torque (N・m)
    MEquivalent to S10C
    611.7

    Nuts for Attaching Various Aluminum Frames and Panels/Brackets (M size - L size)

    Groove WidthFrame angleDepth hCompatible NutsThickness b (mm) of the panel/bracket to be attached to the frame
    0.811.21.52344.5568.29101214
    83096-3M3-8M3-10M3-12M3-15M3-18M3-20
    6-4M4-8M4-10M4-12M4-15M4-18M4-20
    6-5M5-8M5-10M5-12M5-15M5-18M5-20M5-22
    6-6-M6-10M6-12M6-15M6-20M6-22

    How to Use of Nuts

    • This product is a pre-insertion Nuts. Please insert it into the aluminum frame before use.
    • The Nuts position can be temporarily fixed with a set screw.
    6 Series (groove width 8 mm) Pre-insertion lock Nuts for 30/60 square aluminum frames Related image 1_Example of use

    Selection Support Information of Nuts

    ■Compatible series

    This Nuts is compatible withMisumi 6 series (slot width 8 mm) aluminum frames.

    6 Series

    Pre-insertion lock Nuts for aluminum frames for 6 series (groove width 8 mm): Related images

    ■ Difference between first-in and last-in

    ・MISUMI aluminum frame Nuts are available in a variety of types, including first-in and last-in. Use them according to your needs.
    First-in: Install from the groove end face before assembly. They are wide and have little play inside the groove, making bolt tightening easy.

    6 Series (groove width 8 mm) Pre-insertion lock Nuts for 30/60 square aluminum frames Related image 1_Difference between pre-insertion and post-insertion

    Post-insertion: Can be installed through the groove after assembly.

    6 Series (groove width 8 mm) Pre-insertion lock Nuts for 30/60 square aluminum frames Related image 2_Difference between pre-insertion and post-insertion

    ■ If the aluminum frame becomes stuck and cannot be removed

    To remove the Nuts, hook the hex wrench into the hole in the Nuts and turn it at right angles to the groove.

    6 Series Related Parts of Nuts

    Product nameAluminum framebracketBlind JointFrame capGroove cover
    photograph

    6 Series (groove width 8 mm) Pre-insertion lock Nuts for 30/60 square aluminum frames Related image 1_6 Series related parts

    6 Series (groove width 8 mm) Pre-insertion lock Nuts for 30/60 square aluminum frames Related image 2_6 Series related parts

    6 Series (groove width 8 mm) Pre-insertion lock Nuts for 30/60 square aluminum frames Related image 3_6 Series related parts

    6 Series (groove width 8 mm) Pre-insertion lock Nuts for 30/60 square aluminum frames Related image 4_6 Series related parts

    6 Series (groove width 8 mm) Pre-insertion lock Nuts for 30/60 square aluminum frames Related image 5_6 Series related parts

    Product pageHereHereHereHereHere
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat