Sheet Metal Plates For 6 Series (Slot Width 8mm) Aluminum Frames

Caution
Product Description
It can be used as reinforcement for frame fastening. Sheet metal plates are used for necessary points, such as when reinforcement is necessary for fastening parts (bracket fastening, bolt fastening, joint fastening).
Dimensional Drawing of Metal Brackets
SHPTSS6
SHPTSSL6
SHPTSD6

| Type Metal Brackets | [M]Material | [S] Surface Treatment |
| HPTSS | SPHC | Trivalent chromate |
| HPTSSL | ||
| HPTSD | ||
| SHPTSS | SUS304 | − |
| SHPTSSL | ||
| SHPTSD |
Specification Table of Metal Brackets
| Model Metal Brackets |
| HPTSS6 |
・To check the latest price, click the "Check Price" button after confirming the model number.
| Model Metal Brackets | mass g | T | Applicable bolts and nuts | |||
| bolt | Quantity | nut | Quantity | |||
| HPTSS6 | 32 | 3.2 | M6-10 | 2 | M6 | 2 |
| SHPTSS6 | 3 | |||||
| HPTSSL6 | 64 | 3.2 | 4 | 4 | ||
| SHPTSSL6 | 3 | |||||
| HPTSD6 | 70 | 3.2 | ||||
| SHPTSD6 | 3 | |||||
Additional Work of Metal Brackets
| Model Metal Brackets | − | (SET) |
| HPTSS6 | − | SET |
| Alterations | Code | Spec. | Model | ||||||||||||||||||||||||||
| Applicable bolt and nut set | SET SEP (Post-assembly spring nut) SEU (Pre-assembly spring nut) | A set of applicable bolts and nuts for attaching each plate to the frame is included.
| HPTSS6 | ||||||||||||||||||||||||||
| SHPTSS6 | |||||||||||||||||||||||||||||
| HPTSSL6 | |||||||||||||||||||||||||||||
| SHPTSSL6 | |||||||||||||||||||||||||||||
| HPTSD6 | |||||||||||||||||||||||||||||
| SHPTSD6 | |||||||||||||||||||||||||||||
| HPTLN6 | |||||||||||||||||||||||||||||
| SHPTLN6 | |||||||||||||||||||||||||||||
| HPTLS6 | |||||||||||||||||||||||||||||
| SHPTLS6 | |||||||||||||||||||||||||||||
| HPTLD6 | |||||||||||||||||||||||||||||
| HPTLD6-50 | |||||||||||||||||||||||||||||
| HPTCUL6 | |||||||||||||||||||||||||||||
| SHPTCUL6 | |||||||||||||||||||||||||||||
| HPTUL6 | |||||||||||||||||||||||||||||
| SHPTUL6 | |||||||||||||||||||||||||||||
| HPTWUL6 | |||||||||||||||||||||||||||||
| SHPTWUL6 | |||||||||||||||||||||||||||||
| [ ! ]Material: When specifying -SET for SPHC, the bolt CBM will not be RoHS compliant. | |||||||||||||||||||||||||||||
Additional Work Details of Metal Brackets
■ Metal Brackets, Additional processing of steel (HPTSS6, HPTSL6, HPTSD6)
| Additional machining model | bolt | nut | ||||
|---|---|---|---|---|---|---|
| Model | Material | type | Model | Material | Stopper | |
| SET | CBM6-10 | iron | First in, first out | HNTT6-6 | iron | none |
| SEP | CBM6-10 | iron | Later insertion | HNTP6-6 | iron | Yes |
| SEU | CBM6-10 | iron | First in, first out | HNTU6-6 | iron | Yes |
■ Metal Brackets, Additional processing of stainless steel (SHPTSS6, SHPTSSL6, SHPTSD6)
| Additional machining model | bolt | nut | ||||
|---|---|---|---|---|---|---|
| Model | Material | type | Model | Material | Stopper | |
| SET | SCB6-10 | stainless | First in, first out | HNTTSN6-6 | stainless | none |
| SEP | SCB6-10 | stainless | Later insertion | SHNTP6-6 | stainless | Yes |
| SEU | SCB6-10 | stainless | First in, first out | SHNTU6-6 | stainless | Yes |
Compatible Frames of Metal Brackets
How to Use of Metal Brackets
- Metal Brackets, Sheet metal plates are used where necessary when customer designs require reinforcement of fastening parts (bracket fastening, bolt fastening, joint fastening).
- The more bolts there are, the stronger the fastening force.
- It can also be used to connect safety fences together.

Related Items of Metal Brackets
■6 series (groove width 8mm) of Metal Brackets
| Product name | Safety fence frame | Aluminum frame | bracket | Blind Joint | Frame cap |
|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
| Product page | Here | Here | Here | Here | Here |




