Free Angle Sheet Metal Brackets - For 8-45 Series (Slot Width 10mm) Aluminum Frames

Brand :
MISUMI
Caution
Product Description
Sheet metal bracket that can be fixed at any position. No alteration is required on the aluminum extrusion.
Dimensional Drawing of Angular Brackets
HBLPBL8-45HBLPBR8-45[M] Angular Brackets Material: SPCC
[S] Angular Brackets Surface treatment: Trivalent chromate
[S] Angular Brackets Surface treatment: Trivalent chromate
Specification Table of Angular Brackets
| Angular Brackets Model |
| HBLPBL8-45 |
・The price list below is currentas of April 2011.
・To check the latest price, please click the "Check Price" button after confirming the model number.
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Angular Brackets Model | Supported Frames | Applicable bolts and nuts | ||||
| Angular Brackets Type | No. | Hexagonal socket head bolt with washer | Quantity | nut | Quantity | |
| HBLPBL HBLPBR | 8−45 | 45 square (HFS8-45) | CBST8-15 | 4 | HNTT8-8 | 4 |
Additional Processing of Angular Brackets
| Angular Brackets Model | - | (SET・SET1) |
| HBLPBL8 | - | SET |
| Alterations | Code | Spec. | Suitable Angular Brackets |
| Applicable bolts and nuts included | SET | Applicable bolts and nuts are included in the set. | HBLPBL8-45 HBLPBR8-45 |
| Set of applicable bolts, nuts and clamp levers | SET1 | Applicable bolts: 3 pieces Clamp lever (LNP): 1 piece Flat washer (PWF): 1 piece Applicable nuts: 4 pieces The above items make up a set. | HBLPBL8-45 HBLPBR8-45 |
- SET and SET1 come with the parts necessary for installation.
- If no additional processing is required, only the main body will be included.
Please select your own nuts and bolts. There are four mounting holes.
Supported Frames of Angular Brackets
-Can only be used with 8-45series 45 x 45 square .
How to Use of Angular Brackets
- No additional processing is required on the aluminum frame.
- Attach to the aluminum frame using nuts and bolts.
- Adjust the angle and fix it at any angle you like.

Product Comparison Information of Angular Brackets
■8-45 Series Angular Brackets
| Product name | Free Angle Sheet Metal Angular Brackets | Free Angle Angular Brackets | Angular Brackets |
|---|---|---|---|
| Product Photos | ![]() | ![]() | ![]() |
| Installation Diagram | ![]() | ![]() | ![]() |
| Angular Brackets | Any angle | Any angle | 45 degrees, 135 degrees |
| Supported Frames | 8-45 series 45 square | 8-45 series 45 square | 8 series 40 square, 80 square, 8-45 series 45 square |
| Product page | This product | Product page | Product page |
Related Items of Angular Brackets
| Product name | Aluminum frame | Angular Brackets | Blind Joint | Frame cap | Groove cover | nut |
|---|---|---|---|---|---|---|
| photograph | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
| Product page | Here | Here | Here | Here | Here | Here |
Example












