Series 6 Aluminum Plate Bracket - Bolt-On Design

Caution
Product Description
These are brackets for tapping the frame and fastening it with bolts.
Dimensional Drawing of Block Brackets and Plate Brackets

*Bolts are not included.
Surface treatment: Electroless nickel plating
Specification Table of Block Brackets and Plate Brackets
| Block Brackets and Plate Brackets Model | − | Frame |
| HBLPL6 | − | 5050 |
・To check the latest price, click the "Check Price" button after confirming the model number.
| Block Brackets and Plate Brackets Model | Frame | A | B | Z1 | Z2 | G | Mass (g) |
| Compatible Bolts | |||||||
| HBLPL6 | 5050 | 90 | 50 | M8 | M6 | 20 | 350 |
| 6060 | 100 | 60 | 30 | 470 | |||
Additional Work of Block Brackets and Plate Brackets
| Alteration | Code | Spec. |
Additional through-hole machining![]() | DC | Additional through holes are machined. DC = Hole diameter designation in 1mm increments [!]10≦DC≦20 Designation method DC12 |
Suitable Frame of Block Brackets and Plate Brackets
- Block Brackets and Plate Brackets 6 Series 50x50 Square Frame
- Block Brackets and Plate Brackets 6 Series 60x60 Square Frame
Connection Method of Block Brackets and Plate Brackets
(1) Add a tapped holeto the end of the frame and fasten it to the Z1 hole. (2) Insert a nut into the base frame and fasten it to the Z2 hole with an M6 bolt.

*Bolts and nuts are not included. Please select the bolts and nuts to be used for fastening by the customer.
Number of bolts and nuts required for fastening
: M8 bolts: 4 pieces
, M6 bolts: 4 pieces,
M6 nuts for 6 series: 4 pieces
Related Items of Block Brackets and Plate Brackets
■Block Brackets and Plate Brackets 6 series (groove width 8mm)
| Product name | Aluminum frame | bracket | Blind Joint | Frame cap | Groove cover | nut |
|---|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
|
| Product page | Here | Here | Here | Here | Here | Here |






