Frame Cap For 5 Series (Slot Width 6 mm) Aluminum Frame - Screw Mounted

Caution
Product Description
This is Frame cap screw mounting type for Aluminum Frame Series 5-2020 and 5-2040. No additional alteration required.
Dimensional Drawing of Frame Caps

[ ! ] The model numbers inred in the above outline drawing are new products with additional specifications. They are not listed in the catalog.
[ ! ]The number and shape of the legs may be changed to prevent them from coming loose.
[ ! ]The red circled partsarethe bolt fastening positions.

Installation example of Frame CapsThere is no need to tap the end face on the frame side.
Specification Table of Frame Caps
| Model Frame Caps | − | color |
| HFCB5−2020 | − | B |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Model Frame Caps | color | Main body [M] material | Accessories(flat head bolts) | correspondence | ||
| Type | No. | size | [M] Material/[S] Surface treatment | Frame | ||
| HFCB5 | 2020 | B(Black) S(Light Gray) Y(Yellow) [ ! ]2040 is not available in Y (yellow). | Polyamide not treated | M3×12L (normal) | B: SCM435 trivalent chromate (black) S,Y: SUS304 equivalent , no treatment | May-2020 |
| 2040 | 5−2040 | |||||
| 2525 | M4×12L (normal) | 5-2525 | ||||
| 2550 | 5-2550 | |||||
| 4040 | M3×12L (normal) | 5-4040 | ||||
| 4080 | 5-4080 | |||||
[ ! ]Heat resistance: 80℃
Aluminum Frame Compatibility Chart of Frame Caps
| Frame | Compatible Frame Caps | |||
| Corner Dimensions | Model | Model | color | explanation |
2020 | HFS5-2020 | HFCB5-2020-B | black | Bolt-on (black) |
| HFSF5-2020 | HFCB5-2020-S | Light Grey | Bolt fastening (light gray) | |
| HFST5-2020 | HFCB5-2020-Y | yellow | Bolt fastening (yellow) | |
| HFSH5-2020 | ||||
| HFSC5-2020 | ||||
| HFSB5-2020 | ||||
| HFSFB5-2020 | ||||
| HFSTB5-2020 | ||||
| NFS5-2020 | ||||
| NFSF5-2020 | ||||
| NFST5-2020 | ||||
| NFSB5-2020 | ||||
| CAF5-2020 | ||||
| HFSY5-2020 | ||||
| 2040 | HFS5-2040 | HFCB5-2040-B | black | Bolt-on (black) |
| HFSF5-2040 | HFCB5-2040-S | Light Grey | Bolt fastening (light gray) | |
| HFSB5-2040 | ||||
| NFS5-2040 | ||||
| NFSF5-2040 | ||||
| CAF5-2040 | ||||
4040 | HFS5-4040 | HFCB5-4040-B | black | Bolt-on (black) |
| HFSB5-4040 | HFCB5-4040-S | Light Grey | Bolt fastening (light gray) | |
| CAF5-4040 | HFCB5-4040-Y | yellow | Bolt fastening (yellow) | |
| HFSY5-4040 | ||||
| NFS5-4040 | ||||
| NFSB5-4040 | ||||
2525 | HFS5-2525 | HFCB5-2525-B | black | Bolt-on (black) |
| HFSB5-2525 | HFCB5-2525-S | Light Grey | Bolt fastening (light gray) | |
| HFSY5-2525 | HFCB5-2525-Y | yellow | Bolt fastening (yellow) | |
| NFS5-2525 | ||||
2550 | HFS5-2550 | HFCB5-2550-B | black | Bolt-on (black) |
| HFSB5-2550 | HFCB5-2550-S | Light Grey | Bolt fastening (light gray) | |
| NFS5-2550 | HFCB5-2550-Y | yellow | Bolt fastening (yellow) | |
4080 | HFS5-4080 | HFCB5-4080-B | black | Bolt-on (black) |
| NFS5-4080 | HFCB5-4080-S | Light Grey | Bolt fastening (light gray) | |
| HFCB5-4080-Y | yellow | Bolt fastening (yellow) | ||
*There are no applicable bolt-on Frame Caps for frame types other than those listed above.
For other types of 5 series Frame Caps, please see below.
5 series (groove width 6mm) Frame Caps for aluminum frames are here 5 series (groove width 6mm) Corner 3-sided caps for 20-corner aluminum frames are here 5 series (groove width 6mm) End plates for aluminum frames are here
Technical Information of Frame Caps
How to make it flush
: Shorten the length of the aluminum frame by the thickness of the Frame Caps.
A: Specify the model number that protrudes to account for the thickness of the Frame Caps,
HFS6-3030-300, with a length of 300 mm.
B: Specify the model number for the Frame Caps that does not protrude and is flush,
HFS6-3030-294, shorter by the thickness of the Frame Caps.
A Frame Caps pops out
B Frame Caps is flush and
does not protrude

C: For the thickness of the Frame Caps, specify the protruding
model number HFS6-3030-300-RCV-LCV and a length of 300 mm with wrench holes on both the left and right.
D: For the Frame Caps, specify the model HFS6-3030-294-RCV-LCV-FR-FL so that it does not protrude and
is flush with the surface, and shorten it by the thickness of the Frame Caps. Also specify wrench holes and wrench hole shifts on the left and right.
C Frame Caps pops out
D Frame Caps are flush and
do not protrude

5 Series Related Parts of Frame Caps
| Product name | Aluminum frame | bracket | Blind Joint | Groove cover | nut |
|---|---|---|---|---|---|
| photograph | ![]() | ![]() | ![]() | ![]() | ![]() |
| Product page | Here | Here | Here | Here | Here |




