Frame End Caps For 5 Series (Slot Width 6mm) Aluminum Frames - Three-Sided Caps for Corners

Brand :
MISUMI
Caution
Product Description
This is three-sided frame cap that is attached to the corner of Aluminum Frame Series 5 (Slot width 6mm)
Dimensional Drawing of Frame Caps
Frame Caps HFCK5-2020

[ ! ]The number and shape of the legs may be changed to make them less likely to come loose.

[ ! ]The number and shape of the legs may be changed to make them less likely to come loose.
[ M ] Frame Caps Material: Polyamide
Specification Table of Frame Caps
| Frame Caps Model | − | color |
| HFCK5-2020 | − | B |
・The price list below is currentas of April 2011.
・To check the latest price, please click the "Check Price" button after confirming the model number.
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Frame Caps Model | color | accessories | Supported Frame Caps |
| HFCK5-2020 | B (Black) | HFBMB3−12 | May-2020 |
How to Use of Frame Caps

[ ! ]Additional tapping of the Frame Caps is not required.
<Before installation>
<After installation>
Technical Information of Frame Caps
How to make it flush
: Shorten the length of the aluminum frame by the thickness of the Frame Caps.
<Example: Bracket connection: When connecting with one side 300 mm long>
A: Specify the model number that protrudes to account for the thickness of the Frame Caps,
HFS6-3030-300, with a length of 300 mm.
B: Specify the model number for the Frame Caps that does not protrude and is flush,
HFS6-3030-294, shorter by the thickness of the Frame Caps.
A: Specify the model number that protrudes to account for the thickness of the Frame Caps,
HFS6-3030-300, with a length of 300 mm.
B: Specify the model number for the Frame Caps that does not protrude and is flush,
HFS6-3030-294, shorter by the thickness of the Frame Caps.
A Frame Caps pops out
B Frame Caps is flush and
does not protrude

<Example: Screw joint connection: When connecting with one side 300 mm long>
C: For the thickness of the Frame Caps,
specify the protruding model HFS6-3030-300-RCV-LCV and 300 mm long wrench holes on the left and right.
D: For the Frame Caps, specify the model HFS6-3030-294-RCV-LCV-FR-FL, which does not protrude and is flush with
the Frame Caps, shortening it by the thickness of the Frame Caps, and specify the wrench holes and wrench hole shifts on the left and right.
C: For the thickness of the Frame Caps,
specify the protruding model HFS6-3030-300-RCV-LCV and 300 mm long wrench holes on the left and right.
D: For the Frame Caps, specify the model HFS6-3030-294-RCV-LCV-FR-FL, which does not protrude and is flush with
the Frame Caps, shortening it by the thickness of the Frame Caps, and specify the wrench holes and wrench hole shifts on the left and right.
C Frame Caps pops out
D Frame Caps are flush and
do not protrude

5 Series Related Parts of Frame Caps
| Product name | Aluminum frame | bracket | Blind Joint | Groove cover | nut |
|---|---|---|---|---|---|
| photograph | ![]() | ![]() | ![]() | ![]() | ![]() |
| Product page | Here | Here | Here | Here | Here |
Example





