Long Nuts for Aluminum Frames - For 5 Series (Slot Width 6mm) -Long Nuts L Dimension Fixed Type

Caution
Product Description
These are long nuts with fixed length (L dimension). Workpieces such as slide guides can be attached to the frame at any pitch. It can also be used for adding frames.
Dimensional Drawing of Nuts
HNTK5
HNTLG5
SHNTLG5
![]() |
| |||||||
| TypeFirst -in | [M] Nuts Material | [S] Surface Treatment |
| HNTK5 | Equivalent to S10C | Trivalent Chromate |
| HNTLG5 | ||
| SHNTLG5 | Equivalent to SUS303 | − |
Additional Work of Nuts
| Nuts Model | − | (SET) |
| HNTLG5 | − | SET |
| Alteration | Code | Spec. | Type | |||||||||
| Hexagonal Socket Set Screw Set | SET | Set the hexagon socket set Nuts .
| HNTLG5 | |||||||||
| SHNTLG5 |
Specifications/Overview of Nuts
- Workpieces such as slide guides can be attached to the frame.
- Nuts can also be used to extend the frame.
Nuts for Attaching Various Aluminum Frames and Panels/Brackets (M size - L size)
| Groove Width | Frame angle | Depth h | Compatible Nuts | Thickness b (mm) of the panel/bracket to be attached to the frame | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 0.8 | 1 | 1.2 | 1.5 | 2 | 3 | 4 | 4.5 | 5 | 6 | 8.2 | 9 | 10 | 12 | 14 | ||||
| 6 | 20 | 6 | 5-3 | M3-6 | M3-8 | M3-10 | M3-12 | M3-15 | M3-18 | |||||||||
| 5-4 | M4-6 | M4-8 | M4-10 | M4-12 | M4-15 | M4-18 | ||||||||||||
| 5-5 | - | M5-8 | M5-10 | M5-12 | M5-15 | M5-18 | ||||||||||||
How to Use of Nuts
Nuts is the selection method when adding a 1000mm aluminum frame to a 4000mm aluminum frame.
① Specify the additional processing of "SET" for the long Nuts L dimension fixed type, and prepare it for the number of grooves.
② Insert half into each of the two frame grooves and tighten.
Note: In order to reduce the load on the connection part, connect the frame vertically below the connection part to create a structure that supports it from below.

| symbol | Product name | Nuts Model | quantity |
|---|---|---|---|
| (1) | 20×40 aluminum frame | HFS5-2040-4000 | 1 |
| (2) | 20×40 aluminum frame | HFS5-2040-1000 | 1 |
| (3) | Long Nuts L dimension fixed type | HNTLG5 | 6 |
Nuts 5 Series Related Parts
| Product name | Aluminum frame | bracket | Blind Joint | Frame cap | Groove cover |
|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
| Product page | Here | Here | Here | Here | Here |





