Long Nuts for Aluminum Frames - For 5 Series (Slot Width 6mm) - Long Nuts L Dimension Configurable Type

Caution
Product Description
Long Nuts For Aluminum Frames 5 Series (Slot Width 6 mm.)
It is a long straight nut for an aluminum profile.
This is the equipment used for connecting aluminum profile 2 pieces or use for connecting a bolt and some machine parts such as linear guide, steel plate, etc.
[Features]
• Suitable for: Aluminum profile 5 series (slot width 6 mm.)
• Can support bolt size M3, M4 and M5
• Material : It has 2 types, S10C (Equivalent) and SUS303 (Equivalent)
[Applications]
Suitable for use with bolt and aluminum profile 5 series (slot width 6 mm.)., for assembling machine components
Dimensional Drawing of Nuts

| Type | Nuts Material | Surface Treatment | Reference tightening torque | ||
|---|---|---|---|---|---|
| kinds | First in | Later insertion | |||
| No Nuts hole type | HNTLF5 | HNTALF5 | Equivalent to S10C | Trivalent Chromate | 6.8 |
| Pitch specification type | HNTLP5 | HNTALP5 | |||
| Nuts Hole position specification type | HNTLS5 | HNTALS5 | |||
| No Nuts hole type | SHNTLF5 | − | Equivalent to SUS303 | − | |
| Pitch specification type | SHNTLP5 | SHNTALP5 | |||
| Hole position specification type | SHNTLS5 | SHNTALS5 | |||
*The cut surfaces and Nuts holes have not been surface treated.
| Cross-sectional shape | A | B | E | T |
|---|---|---|---|---|
| First in | 5.8 | 10 | 3.5 | 4.1 |
| Later insertion | 5.8 | 8 | 2.5 | 3.2 |
Specification Table of Nuts
| Nuts Model | − | L |
| HNTLF5 HNTALF5 | − − | 1800 400 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Nuts Model | L specified in 1mm increments | HNTLF5 | SHNTLF5 | HNTALF5 | ||||
| Base unit price: Less than 300mm | Base unit price/m 300mm or more | Base unit price: Less than 300mm | Base unit price/m 300mm or more | Base unit price: Less than 300mm | Base unit price/m 300mm or more | |||
| (First in) HNTLF5 SHNTLF5 | (Later addition) HNTALF5 | (First-in) 50to2000 (Last-in) 50to1000 | 85 | 298 | 181 | 580 | 85 | 298 |
| Nuts Model | − | L | − | M | − | N | − | P | − | S |
| HNTLP5 HNTALP5 | − − | 200 210 | − − | M3 M5 | − − | N10 N8 | − − | P30 P15 | − − | 7 8 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Nuts Model | L specified in 1mm increments | M (coarse) | N specified in 1mm increments | P designation in 1mm increments | Number of Taps | HNTLP5 | SHNTLP5 | HNTALP5 | SHNTALP5 | |||||||
| Base unit price: Less than 300mm | Base unit price/m 300mm or more | Base unit price: Less than 300mm | Base unit price/m 300mm or more | Base unit price: Less than 300mm | Base unit price/m 300mm or more | Base unit price: Less than 300mm | Base unit price/m 300mm or more | |||||||||
| S | ||||||||||||||||
| (First in) HNTLP5 SHNTLP5 | (Later addition) HNTALP5 SHNTALP5 | (First-in) 50to2000 (Last-in) 50to1000 | 3 | 4 | 5 | 5≦N≦L−5 | 2M≦P≦L−2M | 2≦S≦20 | 85 | 290 | 234 | 750 | 85 | 290 | 234 | 750 |
| Nuts Model | − | L | − | M | − | XA | − | XB | − | XC | − | XD | − | XE |
| HNTLS5 SHNTLS5 HNTALS5 | − − − | 1050 1050 1000 | − − − | M5 M5 M5 | − − − | XA20 XA20 XA25 | − − − | XB105 XB105 XB55 | − − | XC250 XC78 | − − | XD500 XD975 | − − | XE755 XE992 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Nuts Model | L specified in 1mm increments | M (coarse) | XA to XE, specified in 1mm increments | HNTLS5 | SHNTLS5 | HNTALS5 | SHNTALS5 | |||||||
| Base unit price: Less than 300mm | Base unit price/m 300mm or more | Base unit price: Less than 300mm | Base unit price/m 300mm or more | Base unit price: Less than 300mm | Base unit price/m 300mm or more | Base unit price: Less than 300mm | Base unit price/m 300mm or more | |||||||
| (First in) HNTLS5 SHNTLS5 | (Later addition) HNTALS5 SHNTALS5 | (First-in) 50to2000 (Last-in) 50to1000 | 3 | 4 | 5 | 5toL−5 | 85 | 290 | 234 | 750 | 85 | 290 | 234 | 750 |
pitch specification type and hole position specification type, the price is the unit price in the table plus the Nuts hole processing fee below.
・The price list below is up todate as of April 2011.
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Pitch specification type | Base unit price/hole | Nuts Hole position specification type | Base unit price/hole |
| HNTLP5・HNTALP5 | 250 | HNTLS5/HNTALS5 | 320 |
| SHNTLP5・SHNTALP5 | 380 | SHNTLS5・SHNTALS5 | 440 |
| Nuts Model | − | L | − | M | − | XA | − | XB |
| HNTLS5 | − | 400 | − | M5 | − | XA10 | − | XB70 |
Specifications/Overview of Nuts
- Workpieces such as slide guides can be attached to the frame at any pitch.
- The cut surfaces and Nuts holes are not surface treated.
- This Nuts product is available in first-in and last-in versions. Please use it according to your needs.
First-in: Install from the end of the groove before assembly. It is wide and has little play inside the groove, making it easy to tighten the Nuts.

Post-insertion: The Nuts Can be installed through the groove after assembly.

Nuts for Attaching Various Aluminum Frames and Panels/Brackets (M size - L size)
| Groove Width | Frame angle | Depth h | Compatible Nuts | Thickness b (mm) of the panel/bracket to be attached to the frame | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 0.8 | 1 | 1.2 | 1.5 | 2 | 3 | 4 | 4.5 | 5 | 6 | 8.2 | 9 | 10 | 12 | 14 | ||||
| 6 | 20 | 6 | 5-3 | M3-6 | M3-8 | M3-10 | M3-12 | M3-15 | M3-18 | |||||||||
| 5-4 | M4-6 | M4-8 | M4-10 | M4-12 | M4-15 | M4-18 | ||||||||||||
| 5-5 | - | M5-8 | M5-10 | M5-12 | M5-15 | M5-18 | ||||||||||||
How to Use of Nuts


Selection Method (Linear Guide Installation) of Nuts
① Select the linear guide.
② Specify the L dimension, M diameter, N dimension, P dimension, and S (number of taps) of the long Nuts to match the linear guide.
③A parallel chamferedaluminum frame is recommended. * The length of the frame should allow some leeway in the length of the connection part. ④ Select the bolts based on the M diameter and thickness of the linear guide and long Nuts.
(example)
| 5 Series | |
|---|---|
| Product name | Nuts Model |
| Linear guide | SSEB10-95 |
| Long Nuts | SHNTLP5-96-M3-N8-P20-5 |
| Parallel chamfered aluminum frame | HFSP5-2020-136 |
| bolt | CBE3-10 |
Nuts 5 Series Related Parts
| Product name | Aluminum frame | bracket | Blind Joint | Frame cap | Groove cover |
|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
| Product page | Here | Here | Here | Here | Here |




